text.skipToContent text.skipToNavigation

Base Cover CEAB

by Beacon 

Centennial AB two-piece clamshell base cover

  • All cast aluminum parts shall be low copper alloy 356. All extruded aluminum parts shall be alloy 6061-T6, 6063-T5 or equal
  • Standard fluted shaft profile shall be 16-flat flutes for 5”OD and 12-flat flutes for 3”, 4”, & 6”OD.
  • Require specification of smooth or fluted shafts of the size required to meet wind load requirements

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Type Poles and Arms

Resources/Downloads