-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-

Hubbell Outdoor Lighting's Ratio family is available in two sizes for area and five sizes for flood as well as a variety of outputs allowing you to customize your lighting design to meet application requirements. With a new spin on a classic rectilinear form, Ratio brings a traditional luminaire aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink and industry leading surge protection.
Resources/Downloads
Specifications
Catalog Page
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
RAR-2-320L-110-3K7-2-BC
IES file |
3000 K | 70 CRI | 14442 lm | 144 | 100.3 W | Type II |
![]() |
RAR-2-320L-110-3K7-3-BC
IES file |
3000 K | 70 CRI | 14531 lm | 145 | 100.3 W | Type III |
![]() |
RAR-2-320L-110-3K7-4-BC
IES file |
3000 K | 70 CRI | 26437 lm | 152 | 100.3 W | Type IV |
![]() |
RAR-2-320L-110-4K7-2-BC
IES file |
4000 K | 70 CRI | 15357 lm | 153 | 100.3 W | Type II |
![]() |
RAR-2-320L-110-4K7-3-BC
IES file |
4000 K | 70 CRI | 15452 lm | 154 | 100.3 W | Type III |
![]() |
RAR-2-320L-110-4K7-4-BC
IES file |
4000 K | 70 CRI | 14179 lm | 72 | 100.3 W | Type IV |
![]() |
RAR-2-320L-110-5K7-2-BC
IES file |
5000 K | 70 CRI | 15326 lm | 153 | 100.3 W | Type II |
![]() |
RAR-2-320L-110-5K7-3-BC
IES file |
5000 K | 70 CRI | 15421 lm | 154 | 100.3 W | Type III |
![]() |
RAR-2-320L-110-5K7-4-BC
IES file |
5000 K | 70 CRI | 29085 lm | 147 | 100.3 W | Type IV |
![]() |
RAR-2-320L-140-3K7-2-BC
IES file |
3000 K | 70 CRI | 18276 lm | 137 | 133.2 W | Type II |
![]() |
RAR-2-320L-140-3K7-3-BC
IES file |
3000 K | 70 CRI | 18389 lm | 138 | 133.2 W | Type III |
![]() |
RAR-2-320L-140-3K7-4-BC
IES file |
3000 K | 70 CRI | 26207 lm | 150 | 133.2 W | Type 3 |
![]() |
RAR-2-320L-140-4K7-2-BC
IES file |
4000 K | 70 CRI | 19434 lm | 146 | 133.2 W | Type II |
![]() |
RAR-2-320L-140-4K7-3-BC
IES file |
4000 K | 70 CRI | 19554 lm | 147 | 133.2 W | Type III |
![]() |
RAR-2-320L-140-4K7-4-BC
IES file |
4000 K | 70 CRI | 14950 lm | 75 | 133.2 W | Type 4W |
![]() |
RAR-2-320L-140-5K7-2-BC
IES file |
5000 K | 70 CRI | 19395 lm | 146 | 133.2 W | Type II |
![]() |
RAR-2-320L-140-5K7-3-BC
IES file |
5000 K | 70 CRI | 19515 lm | 147 | 133.2 W | Type III |
![]() |
RAR-2-320L-140-5K7-4-BC
IES file |
5000 K | 70 CRI | 28630 lm | 144 | 133.2 W | Type 4W |
![]() |
RAR-2-320L-165-3K7-3-BC
IES file |
3000 K | 70 CRI | 20527 lm | 134 | 153.6 W | Type III |
![]() |
RAR-2-320L-165-3K7-4-BC
IES file |
3000 K | 70 CRI | 15350 lm | 88 | 153.6 W | Type 3 |
![]() |
RAR-2-320L-165-3K7-BC
IES file |
3000 K | 70 CRI | 153.6 W |
![]() |
|||
RAR-2-320L-165-4K7-2-BC
IES file |
4000 K | 70 CRI | 21695 lm | 141 | 153.6 W | Type II |
![]() |
RAR-2-320L-165-4K7-3-BC
IES file |
4000 K | 70 CRI | 21828 lm | 142 | 153.6 W | Type III |
![]() |
RAR-2-320L-165-4K7-4-BC
IES file |
4000 K | 70 CRI | 25797 lm | 148 | 153.6 W | Type 4W |
![]() |
RAR-2-320L-165-5K7-3-BC
IES file |
5000 K | 70 CRI | 21785 lm | 142 | 153.6 W | Type III |
![]() |
RAR-2-320L-165-5K7-4-BC
IES file |
5000 K | 70 CRI | 27356 lm | 139 | 153.6 W | Type 5QW |
![]() |
RAR-2-320L-165-5K7-BC
IES file |
5000 K | 70 CRI | 153.6 W |
![]() |
|||
RAR-2-320L-185-3K7-2-BC
IES file |
3000 K | 70 CRI | 24543 lm | 141 | 174.5 W | Type II |
![]() |
RAR-2-320L-185-3K7-3-BC
IES file |
3000 K | 70 CRI | 24694 lm | 142 | 174.5 W | Type III |
![]() |
RAR-2-320L-185-3K7-4-BC
IES file |
3000 K | 70 CRI | 174.5 W |
![]() |
|||
RAR-2-320L-185-4K7-2-BC
IES file |
4000 K | 70 CRI | 26098 lm | 150 | 174.5 W | Type II |
![]() |
RAR-2-320L-185-4K7-3-BC
IES file |
4000 K | 70 CRI | 26259 lm | 150 | 174.5 W | Type III |
![]() |
RAR-2-320L-185-4K7-4-BC
IES file |
4000 K | 70 CRI | 174.5 W |
![]() |
|||
RAR-2-320L-185-5K7-2-BC
IES file |
5000 K | 70 CRI | 26046 lm | 149 | 174.5 W | Type II |
![]() |
RAR-2-320L-185-5K7-3-BC
IES file |
5000 K | 70 CRI | 26207 lm | 150 | 174.5 W | Type III |
![]() |
RAR-2-320L-185-5K7-4-BC
IES file |
5000 K | 70 CRI | 174.5 W |
![]() |
|||
RAR-2-320L-210-3K7-2-BC
IES file |
3000 K | 70 CRI | 27184 lm | 137 | 198.2 W | Type II |
![]() |
RAR-2-320L-210-3K7-3-BC
IES file |
3000 K | 70 CRI | 27351 lm | 138 | 198.2 W | Type III |
![]() |
RAR-2-320L-210-3K7-4-BC
IES file |
3000 K | 70 CRI | 198.2 W |
![]() |
|||
RAR-2-320L-210-4K7-2-BC
IES file |
4000 K | 70 CRI | 28906 lm | 146 | 198.2 W | Type II |
![]() |
RAR-2-320L-210-4K7-3-BC
IES file |
4000 K | 70 CRI | 29085 lm | 147 | 198.2 W | Type III |
![]() |
RAR-2-320L-210-4K7-4-BC
IES file |
4000 K | 70 CRI | 198.2 W |
![]() |
|||
RAR-2-320L-210-5K7-2-BC
IES file |
5000 K | 70 CRI | 28848 lm | 145 | 198.2 W | Type II |
![]() |
RAR-2-320L-210-5K7-3-BC
IES file |
5000 K | 70 CRI | 29027 lm | 146 | 198.2 W | Type III |
![]() |
RAR-2-320L-210-5K7-4-BC
IES file |
5000 K | 70 CRI | 198.2 W |
![]() |
|||
RAR-2-320L-240-3K7-2-BC
IES file |
3000 K | 70 CRI | 30235 lm | 133 | 226.9 W | Type II |
![]() |
RAR-2-320L-240-3K7-3-BC
IES file |
3000 K | 70 CRI | 30422 lm | 134 | 226.9 W | Type III |
![]() |
RAR-2-320L-240-3K7-4-BC
IES file |
3000 K | 70 CRI | 226.9 W |
![]() |
|||
RAR-2-320L-240-4K7-2-BC
IES file |
4000 K | 70 CRI | 32151 lm | 142 | 226.9 W | Type II |
![]() |
RAR-2-320L-240-4K7-3-BC
IES file |
4000 K | 70 CRI | 32350 lm | 143 | 226.9 W | Type III |
![]() |
RAR-2-320L-240-4K7-4-BC
IES file |
4000 K | 70 CRI | 226.9 W |
![]() |
|||
RAR-2-320L-240-5K7-2-BC
IES file |
5000 K | 70 CRI | 32087 lm | 141 | 226.9 W | Type II |
![]() |
RAR-2-320L-240-5K7-3-BC
IES file |
5000 K | 70 CRI | 32285 lm | 142 | 226.9 W | Type III |
![]() |
RAR-2-320L-240-5K7-4-BC
IES file |
5000 K | 70 CRI | 226.9 W |
![]() |
|||
RAR-2-480L-185-5K7-5QW
IES file |
5000 K | 70 CRI | 26386 lm | 151 | 174.5 W | 5QW |
![]() |
RAR-2-480L-210-4K7-5QW
IES file |
4000 K | 70 CRI | 29092 lm | 147 | 198.3 W | 5QW |
![]() |
RAR1-160L-100-3K7-2
IES file |
3000 K | 70 CRI | 11232 lm | 128 | 87.9 W | 2 |
![]() |
RAR1-160L-100-3K7-2-BC
IES file |
3000 K | 70 CRI | 11285 lm | 125 | 90 W | Type II |
![]() |
RAR1-160L-100-3K7-3
IES file |
3000 K | 70 CRI | 11349 lm | 129 | 87.9 W | 3 |
![]() |
RAR1-160L-100-3K7-3-BC
IES file |
3000 K | 70 CRI | 11354 lm | 126 | 90 W | Type III |
![]() |
RAR1-160L-100-3K7-4W
IES file |
3000 K | 70 CRI | 11138 lm | 127 | 87.9 W | 4W |
![]() |
RAR1-160L-100-3K7-4W-BC
IES file |
3000 K | 70 CRI | 11177 lm | 124 | 90 W | Type IV |
![]() |
RAR1-160L-100-3K7-5QW
IES file |
3000 K | 70 CRI | 11404 lm | 130 | 87.9 W | 5QW |
![]() |
RAR1-160L-100-4K7-2
IES file |
4000 K | 70 CRI | 11885 lm | 135 | 87.9 W | 2 |
![]() |
RAR1-160L-100-4K7-2-BC
IES file |
4000 K | 70 CRI | 12000 lm | 133 | 90 W | Type II |
![]() |
RAR1-160L-100-4K7-3
IES file |
4000 K | 70 CRI | 12010 lm | 137 | 87.9 W | 3 |
![]() |
RAR1-160L-100-4K7-3-BC
IES file |
4000 K | 70 CRI | 12074 lm | 134 | 90 W | Type III |
![]() |
RAR1-160L-100-4K7-4W
IES file |
4000 K | 70 CRI | 11787 lm | 134 | 87.9 W | 4W |
![]() |
RAR1-160L-100-4K7-4W-BC
IES file |
4000 K | 70 CRI | 11885 lm | 132 | 90 W | Type IV |
![]() |
RAR1-160L-100-4K7-5QW
IES file |
4000 K | 70 CRI | 12071 lm | 137 | 87.9 W | 5QW |
![]() |
RAR1-160L-100-5K7-2
IES file |
5000 K | 70 CRI | 11939 lm | 136 | 87.9 W | 2 |
![]() |
RAR1-160L-100-5K7-2-BC
IES file |
5000 K | 70 CRI | 11976 lm | 133 | 90 W | Type II |
![]() |
RAR1-160L-100-5K7-3
IES file |
5000 K | 70 CRI | 12064 lm | 137 | 87.9 W | 3 |
![]() |
RAR1-160L-100-5K7-3-BC
IES file |
5000 K | 70 CRI | 12050 lm | 134 | 90 W | Type III |
![]() |
RAR1-160L-100-5K7-4W
IES file |
5000 K | 70 CRI | 11840 lm | 135 | 87.9 W | 4W |
![]() |
RAR1-160L-100-5K7-4W-BC
IES file |
5000 K | 70 CRI | 11861 lm | 132 | 90 W | Type IV |
![]() |
RAR1-160L-100-5K7-5QW
IES file |
5000 K | 70 CRI | 12132 lm | 138 | 87.9 W | 5QW |
![]() |
RAR1-160L-115-3K7-2
IES file |
3000 K | 70 CRI | 14977 lm | 137 | 109.7 W | Type II |
![]() |
RAR1-160L-115-3K7-3
IES file |
3000 K | 70 CRI | 14820 lm | 135 | 109.7 W | Type III |
![]() |
RAR1-160L-115-3K7-4W
IES file |
3000 K | 70 CRI | 14646 lm | 134 | 109.7 W | Type 4W |
![]() |
RAR1-160L-115-3K7-5QW
IES file |
3000 K | 70 CRI | 15031 lm | 137 | 109.7 W | Type 5QW |
![]() |
RAR1-160L-115-4K7-2
IES file |
4000 K | 70 CRI | 15577 lm | 142 | 109.7 W | Type II |
![]() |
RAR1-160L-115-4K7-3
IES file |
4000 K | 70 CRI | 15413 lm | 141 | 109.7 W | Type III |
![]() |
RAR1-160L-115-4K7-4W
IES file |
4000 K | 70 CRI | 15232 lm | 139 | 109.7 W | Type 4W |
![]() |
RAR1-160L-115-4K7-5QW
IES file |
4000 K | 70 CRI | 15632 lm | 143 | 109.7 W | Type 5QW |
![]() |
RAR1-160L-115-5K7-2
IES file |
5000 K | 70 CRI | 15651 lm | 143 | 109.7 W | Type II |
![]() |
RAR1-160L-115-5K7-3
IES file |
5000 K | 70 CRI | 15487 lm | 141 | 109.7 W | Type III |
![]() |
RAR1-160L-115-5K7-4W
IES file |
5000 K | 70 CRI | 15305 lm | 140 | 109.7 W | Type 4W |
![]() |
RAR1-160L-115-5K7-5QW
IES file |
5000 K | 70 CRI | 15731 lm | 143 | 109.7 W | Type 5QW |
![]() |
RAR1-160L-135-3K7-2
IES file |
3000 K | 70 CRI | 17275 lm | 129 | 78 W | Type II |
![]() |
RAR1-160L-135-3K7-3
IES file |
3000 K | 70 CRI | 17094 lm | 128 | 78 W | Type III |
![]() |
RAR1-160L-135-3K7-4W
IES file |
3000 K | 70 CRI | 16893 lm | 127 | 133.3 W | Type 4W |
![]() |
RAR1-160L-135-3K7-5QW
IES file |
3000 K | 70 CRI | 17338 lm | 130 | 133.3 W | Type 5QW |
![]() |
RAR1-160L-135-4K7-2
IES file |
4000 K | 70 CRI | 17999 lm | 135 | 133.3 W | Type II |
![]() |
RAR1-160L-135-4K7-3
IES file |
4000 K | 70 CRI | 17777 lm | 133 | 133.3 W | Type III |
![]() |
RAR1-160L-135-4K7-4W
IES file |
4000 K | 70 CRI | 17568 lm | 132 | 133.3 W | Type 4W |
![]() |
RAR1-160L-135-4K7-5QW
IES file |
4000 K | 70 CRI | 18030 lm | 135 | 133.3 W | Type 5QW |
![]() |
RAR1-160L-135-5K7-2
IES file |
5000 K | 70 CRI | 18089 lm | 135 | 133.3 W | Type II |
![]() |
RAR1-160L-135-5K7-3
IES file |
5000 K | 70 CRI | 17863 lm | 134 | 133.3 W | Type III |
![]() |
RAR1-160L-135-5K7-4W
IES file |
5000 K | 70 CRI | 17653 lm | 132 | 133.3 W | Type 4W |
![]() |
RAR1-160L-135-5K7-5QW
IES file |
5000 K | 70 CRI | 18155 lm | 136 | 133.3 W | Type 5QW |
![]() |
RAR1-160L-70-3K7-2
IES file |
3000 K | 70 CRI | 8895 lm | 130 | 68.4 W | 2 |
![]() |
RAR1-160L-70-3K7-2-BC
IES file |
3000 K | 70 CRI | 8938 lm | 131 | 68.4 W | Type II |
![]() |
RAR1-160L-70-3K7-3
IES file |
3000 K | 70 CRI | 8989 lm | 131 | 68.4 W | 3 |
![]() |
RAR1-160L-70-3K7-3-BC
IES file |
3000 K | 70 CRI | 8993 lm | 131 | 68.4 W | Type III |
![]() |
RAR1-160L-70-3K7-4W
IES file |
3000 K | 70 CRI | 8822 lm | 129 | 68.4 W | 4W |
![]() |
RAR1-160L-70-3K7-4W-BC
IES file |
3000 K | 70 CRI | 8853 lm | 129 | 68.4 W | Type IV |
![]() |
RAR1-160L-70-3K7-5QW
IES file |
3000 K | 70 CRI | 9034 lm | 132 | 68.4 W | 5QW |
![]() |
RAR1-160L-70-4K7-2
IES file |
4000 K | 70 CRI | 9413 lm | 138 | 68.4 W | 2 |
![]() |
RAR1-160L-70-4K7-2-BC
IES file |
4000 K | 70 CRI | 9505 lm | 139 | 68.4 W | Type II |
![]() |
RAR1-160L-70-4K7-3
IES file |
4000 K | 70 CRI | 9512 lm | 139 | 68.4 W | 3 |
![]() |
RAR1-160L-70-4K7-3-BC
IES file |
4000 K | 70 CRI | 9563 lm | 140 | 68.4 W | Type III |
![]() |
RAR1-160L-70-4K7-4W
IES file |
4000 K | 70 CRI | 9335 lm | 136 | 68.4 W | 4W |
![]() |
RAR1-160L-70-4K7-4W-BC
IES file |
4000 K | 70 CRI | 9414 lm | 138 | 68.4 W | Type IV |
![]() |
RAR1-160L-70-4K7-5QW
IES file |
4000 K | 70 CRI | 9562 lm | 140 | 68.4 W | 5QW |
![]() |
RAR1-160L-70-5K7-2
IES file |
5000 K | 70 CRI | 9460 lm | 138 | 68.4 W | 2 |
![]() |
RAR1-160L-70-5K7-2-BC
IES file |
5000 K | 70 CRI | 9486 lm | 139 | 68.4 W | Type II |
![]() |
RAR1-160L-70-5K7-3
IES file |
5000 K | 70 CRI | 9559 lm | 140 | 68.4 W | 3 |
![]() |
RAR1-160L-70-5K7-3-BC
IES file |
5000 K | 70 CRI | 9544 lm | 140 | 68.4 W | Type III |
![]() |
RAR1-160L-70-5K7-4W
IES file |
5000 K | 70 CRI | 9382 lm | 137 | 68.4 W | 4W |
![]() |
RAR1-160L-70-5K7-4W-BC
IES file |
5000 K | 70 CRI | 9395 lm | 137 | 68.4 W | Type IV |
![]() |
RAR1-160L-70-5K7-5QW
IES file |
5000 K | 70 CRI | 9610 lm | 141 | 68.4 W | 5QW |
![]() |
RAR1-80L-25-3K7-2
IES file |
3000 K | 70 CRI | 3223 lm | 127 | 25.4 W | 2 |
![]() |
RAR1-80L-25-3K7-2-BC
IES file |
3000 K | 70 CRI | 3240 lm | 128 | 25.4 W | Type II |
![]() |
RAR1-80L-25-3K7-3
IES file |
3000 K | 70 CRI | 3257 lm | 128 | 25.4 W | 3 |
![]() |
RAR1-80L-25-3K7-3-BC
IES file |
3000 K | 70 CRI | 3260 lm | 128 | 25.4 W | Type III |
![]() |
RAR1-80L-25-3K7-4W
IES file |
3000 K | 70 CRI | 3197 lm | 126 | 25.4 W | 4W |
![]() |
RAR1-80L-25-3K7-4W-BC
IES file |
3000 K | 70 CRI | 3209 lm | 126 | 25.4 W | Type IV |
![]() |
RAR1-80L-25-3K7-5QW
IES file |
3000 K | 70 CRI | 3274 lm | 129 | 25.4 W | 5QW |
![]() |
RAR1-80L-25-4K7-2
IES file |
4000 K | 70 CRI | 3411 lm | 134 | 25.4 W | 2 |
![]() |
RAR1-80L-25-4K7-2-BC
IES file |
4000 K | 70 CRI | 3445 lm | 136 | 25.4 W | Type II |
![]() |
RAR1-80L-25-4K7-3
IES file |
4000 K | 70 CRI | 3447 lm | 136 | 25.4 W | 3 |
![]() |
RAR1-80L-25-4K7-3-BC
IES file |
4000 K | 70 CRI | 3467 lm | 136 | 25.4 W | Type III |
![]() |
RAR1-80L-25-4K7-4W
IES file |
4000 K | 70 CRI | 3383 lm | 133 | 25.4 W | 4W |
![]() |
RAR1-80L-25-4K7-4W-BC
IES file |
4000 K | 70 CRI | 3412 lm | 134 | 25.4 W | Type IV |
![]() |
RAR1-80L-25-4K7-5QW
IES file |
4000 K | 70 CRI | 3490 lm | 137 | 25.4 W | Type V Square Wide |
![]() |
RAR1-80L-25-5K7-2
IES file |
5000 K | 70 CRI | 3428 lm | 135 | 25.4 W | 2 |
![]() |
RAR1-80L-25-5K7-2-BC
IES file |
5000 K | 70 CRI | 3438 lm | 135 | 25.4 W | Type II |
![]() |
RAR1-80L-25-5K7-3
IES file |
5000 K | 70 CRI | 3464 lm | 136 | 25.4 W | 3 |
![]() |
RAR1-80L-25-5K7-3-BC
IES file |
5000 K | 70 CRI | 3460 lm | 136 | 25.4 W | Type III |
![]() |
RAR1-80L-25-5K7-4W
IES file |
5000 K | 70 CRI | 3400 lm | 134 | 25.4 W | 4W |
![]() |
RAR1-80L-25-5K7-4W-BC
IES file |
5000 K | 70 CRI | 3406 lm | 134 | 25.4 W | Type IV |
![]() |
RAR1-80L-25-5K7-5QW
IES file |
5000 K | 70 CRI | 3483 lm | 137 | 25.4 W | 5QW |
![]() |
RAR1-80L-39-3K7-2
IES file |
3000 K | 70 CRI | 4960 lm | 131 | 37.98 W | Type II |
![]() |
RAR1-80L-39-3K7-2-BC
IES file |
3000 K | 70 CRI | 2860 lm | 75 | 37.98 W | Type III |
![]() |
RAR1-80L-39-3K7-3
IES file |
3000 K | 70 CRI | 4991 lm | 131 | 37.98 W | Type III |
![]() |
RAR1-80L-39-3K7-3-BC
IES file |
3000 K | 70 CRI | 3427 lm | 90 | 37.98 W | Type III |
![]() |
RAR1-80L-39-3K7-4W
IES file |
3000 K | 70 CRI | 4900 lm | 129 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-3K7-4W-BC
IES file |
3000 K | 70 CRI | 3056 lm | 80 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-3K7-5QW
IES file |
3000 K | 70 CRI | 5025 lm | 132 | 37.98 W | Type V Square Wide |
![]() |
RAR1-80L-39-4K7-2
IES file |
4000 K | 70 CRI | 5273 lm | 139 | 37.98 W | Type II |
![]() |
RAR1-80L-39-4K7-2-BC
IES file |
4000 K | 70 CRI | 3041 lm | 80 | 37.98 W | Type II |
![]() |
RAR1-80L-39-4K7-3
IES file |
4000 K | 70 CRI | 5308 lm | 140 | 37.98 W | Type III |
![]() |
RAR1-80L-39-4K7-3-BC
IES file |
4000 K | 70 CRI | 3645 lm | 96 | 37.98 W | Type III |
![]() |
RAR1-80L-39-4K7-4W
IES file |
4000 K | 70 CRI | 5210 lm | 137 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-4K7-4W-BC
IES file |
4000 K | 70 CRI | 3249 lm | 86 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-4K7-5QW
IES file |
4000 K | 70 CRI | 5344 lm | 141 | 37.98 W | Type V Square Wide |
![]() |
RAR1-80L-39-5K7-2
IES file |
5000 K | 70 CRI | 5263 lm | 139 | 37.98 W | Type II |
![]() |
RAR1-80L-39-5K7-2-BC
IES file |
5000 K | 70 CRI | 3060 lm | 81 | 37.98 W | Type II |
![]() |
RAR1-80L-39-5K7-3
IES file |
5000 K | 70 CRI | 5297 lm | 139 | 37.98 W | Type III |
![]() |
RAR1-80L-39-5K7-3-BC
IES file |
5000 K | 70 CRI | 3669 lm | 97 | 37.98 W | Type III |
![]() |
RAR1-80L-39-5K7-4W
IES file |
5000 K | 70 CRI | 5200 lm | 137 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-5K7-4W-BC
IES file |
5000 K | 70 CRI | 3271 lm | 86 | 37.98 W | Type IV Wide |
![]() |
RAR1-80L-39-5K7-5QW
IES file |
5000 K | 70 CRI | 5333 lm | 140 | 37.98 W | Type V Square Wide |
![]() |
RAR1-80L-40-3K7-2
IES file |
3000 K | 70 CRI | 4919 lm | 129 | 38 W | 2 |
![]() |
RAR1-80L-50-3K7-2
IES file |
3000 K | 70 CRI | 5919 lm | 119 | 49.7 W | 2 |
![]() |
RAR1-80L-50-3K7-2-BC
IES file |
3000 K | 70 CRI | 5946 lm | 120 | 49.8 W | Type II |
![]() |
RAR1-80L-50-3K7-3
IES file |
3000 K | 70 CRI | 5981 lm | 120 | 49.7 W | 3 |
![]() |
RAR1-80L-50-3K7-3-BC
IES file |
3000 K | 70 CRI | 5983 lm | 120 | 49.8 W | Type III |
![]() |
RAR1-80L-50-3K7-4W
IES file |
3000 K | 70 CRI | 5870 lm | 118 | 49.7 W | 4W |
![]() |
RAR1-80L-50-3K7-4W-BC
IES file |
3000 K | 70 CRI | 5873 lm | 118 | 49.8 W | Type IV |
![]() |
RAR1-80L-50-3K7-5QW
IES file |
3000 K | 70 CRI | 6009 lm | 121 | 49.7 W | 5QW |
![]() |
RAR1-80L-50-4K7-2
IES file |
4000 K | 70 CRI | 6263 lm | 126 | 49.7 W | 2 |
![]() |
RAR1-80L-50-4K7-2-BC
IES file |
4000 K | 70 CRI | 6323 lm | 127 | 49.8 W | Type II |
![]() |
RAR1-80L-50-4K7-3
IES file |
4000 K | 70 CRI | 6329 lm | 127 | 49.7 W | 3 |
![]() |
RAR1-80L-50-4K7-3-BC
IES file |
4000 K | 70 CRI | 6362 lm | 128 | 49.8 W | Type III |
![]() |
RAR1-80L-50-4K7-4W
IES file |
4000 K | 70 CRI | 6212 lm | 125 | 49.7 W | 4W |
![]() |
RAR1-80L-50-4K7-4W-BC
IES file |
4000 K | 70 CRI | 6245 lm | 126 | 49.8 W | Type IV |
![]() |
RAR1-80L-50-4K7-5QW
IES file |
4000 K | 70 CRI | 6360 lm | 128 | 49.7 W | 5QW |
![]() |
RAR1-80L-50-5K7-2
IES file |
5000 K | 70 CRI | 6295 lm | 127 | 49.7 W | 2 |
![]() |
RAR1-80L-50-5K7-2-BC
IES file |
5000 K | 70 CRI | 6310 lm | 127 | 49.8 W | Type II |
![]() |
RAR1-80L-50-5K7-3
IES file |
5000 K | 70 CRI | 6361 lm | 128 | 49.7 W | 3 |
![]() |
RAR1-80L-50-5K7-3-BC
IES file |
5000 K | 70 CRI | 6349 lm | 128 | 49.8 W | Type III |
![]() |
RAR1-80L-50-5K7-4W
IES file |
5000 K | 70 CRI | 6243 lm | 126 | 49.7 W | 4W |
![]() |
RAR1-80L-50-5K7-4W-BC
IES file |
5000 K | 70 CRI | 6233 lm | 125 | 49.8 W | Type IV |
![]() |
RAR1-80L-50-5K7-5QW
IES file |
5000 K | 70 CRI | 6392 lm | 129 | 49.7 W | 5QW |
![]() |
RAR2-320L-110-3K7-2
IES file |
3000 K | 70 CRI | 14376 lm | 143 | 100.3 W | 2 |
![]() |
RAR2-320L-110-3K7-3
IES file |
3000 K | 70 CRI | 14527 lm | 145 | 100.3 W | 3 |
![]() |
RAR2-320L-110-3K7-4W
IES file |
3000 K | 70 CRI | 14257 lm | 142 | 100.3 W | 4W |
![]() |
RAR2-320L-110-3K7-5QW
IES file |
3000 K | 70 CRI | 14593 lm | 145 | 100.3 W | 5QW |
![]() |
RAR2-320L-110-4K7-2
IES file |
4000 K | 70 CRI | 15213 lm | 152 | 100.3 W | 2 |
![]() |
RAR2-320L-110-4K7-3
IES file |
4000 K | 70 CRI | 15372 lm | 153 | 100.3 W | 3 |
![]() |
RAR2-320L-110-4K7-4W
IES file |
4000 K | 70 CRI | 15087 lm | 150 | 100.3 W | 4W |
![]() |
RAR2-320L-110-4K7-5QW
IES file |
4000 K | 70 CRI | 15454 lm | 154 | 100.3 W | 5QW |
![]() |
RAR2-320L-110-5K7-2
IES file |
5000 K | 70 CRI | 15282 lm | 152 | 100.3 W | 2 |
![]() |
RAR2-320L-110-5K7-3
IES file |
5000 K | 70 CRI | 15442 lm | 154 | 100.3 W | 3 |
![]() |
RAR2-320L-110-5K7-4W
IES file |
5000 K | 70 CRI | 15155 lm | 151 | 100.3 W | 4W |
![]() |
RAR2-320L-110-5K7-5QW
IES file |
5000 K | 70 CRI | 15525 lm | 155 | 100.3 W | 5QW |
![]() |
RAR2-320L-140-3K7-2
IES file |
3000 K | 70 CRI | 18195 lm | 137 | 133.2 W | 2 |
![]() |
RAR2-320L-140-3K7-3
IES file |
3000 K | 70 CRI | 18386 lm | 138 | 133.2 W | 3 |
![]() |
RAR2-320L-140-3K7-4W
IES file |
3000 K | 70 CRI | 18044 lm | 135 | 133.2 W | 4W |
![]() |
RAR2-320L-140-3K7-5QW
IES file |
3000 K | 70 CRI | 18470 lm | 139 | 133.2 W | 5QW |
![]() |
RAR2-320L-140-4K7-2
IES file |
4000 K | 70 CRI | 19254 lm | 145 | 133.2 W | 2 |
![]() |
RAR2-320L-140-4K7-3
IES file |
4000 K | 70 CRI | 19456 lm | 146 | 133.2 W | 3 |
![]() |
RAR2-320L-140-4K7-4W
IES file |
4000 K | 70 CRI | 19094 lm | 143 | 133.2 W | 4W |
![]() |
RAR2-320L-140-4K7-5QW
IES file |
4000 K | 70 CRI | 19560 lm | 147 | 133.2 W | 5QW |
![]() |
RAR2-320L-140-5K7-2
IES file |
5000 K | 70 CRI | 19341 lm | 145 | 133.2 W | 2 |
![]() |
RAR2-320L-140-5K7-3
IES file |
5000 K | 70 CRI | 19544 lm | 147 | 133.2 W | 3 |
![]() |
RAR2-320L-140-5K7-4W
IES file |
5000 K | 70 CRI | 19181 lm | 144 | 133.2 W | 4W |
![]() |
RAR2-320L-140-5K7-5QW
IES file |
5000 K | 70 CRI | 19649 lm | 148 | 133.2 W | 5QW |
![]() |
RAR2-320L-165-3K7-2
IES file |
3000 K | 70 CRI | 20307 lm | 132 | 153.6 W | 2 |
![]() |
RAR2-320L-165-3K7-3
IES file |
3000 K | 70 CRI | 20519 lm | 134 | 153.6 W | 3 |
![]() |
RAR2-320L-165-3K7-4W
IES file |
3000 K | 70 CRI | 20138 lm | 131 | 153.6 W | 4W |
![]() |
RAR2-320L-165-3K7-5QW
IES file |
3000 K | 70 CRI | 20618 lm | 134 | 153.6 W | 5QW |
![]() |
RAR2-320L-165-4K7-2
IES file |
4000 K | 70 CRI | 21488 lm | 140 | 153.6 W | 2 |
![]() |
RAR2-320L-165-4K7-3
IES file |
4000 K | 70 CRI | 21714 lm | 141 | 153.6 W | 3 |
![]() |
RAR2-320L-165-4K7-4W
IES file |
4000 K | 70 CRI | 21310 lm | 139 | 153.6 W | 4W |
![]() |
RAR2-320L-165-4K7-5QW
IES file |
4000 K | 70 CRI | 21834 lm | 142 | 153.6 W | 5QW |
![]() |
RAR2-320L-165-5K7-2
IES file |
5000 K | 70 CRI | 21586 lm | 141 | 153.6 W | 2 |
![]() |
RAR2-320L-165-5K7-3
IES file |
5000 K | 70 CRI | 21812 lm | 142 | 153.6 W | 3 |
![]() |
RAR2-320L-165-5K7-4W
IES file |
5000 K | 70 CRI | 21407 lm | 139 | 153.6 W | 4W |
![]() |
RAR2-320L-165-5K7-5QW
IES file |
5000 K | 70 CRI | 21934 lm | 143 | 153.6 W | 5QW |
![]() |
RAR2-480L-185-3K7-2
IES file |
3000 K | 70 CRI | 24428 lm | 140 | 174.5 W | 2 |
![]() |
RAR2-480L-185-3K7-3
IES file |
3000 K | 70 CRI | 24684 lm | 141 | 174.5 W | 3 |
![]() |
RAR2-480L-185-3K7-4W
IES file |
3000 K | 70 CRI | 24226 lm | 139 | 174.5 W | 4W |
![]() |
RAR2-480L-185-3K7-5QW
IES file |
3000 K | 70 CRI | 24802 lm | 142 | 174.5 W | 5QW |
![]() |
RAR2-480L-185-4K7-2
IES file |
4000 K | 70 CRI | 25850 lm | 148 | 174.5 W | 2 |
![]() |
RAR2-480L-185-4K7-3
IES file |
4000 K | 70 CRI | 26121 lm | 150 | 174.5 W | 3 |
![]() |
RAR2-480L-185-4K7-4W
IES file |
4000 K | 70 CRI | 25636 lm | 147 | 174.5 W | 4W |
![]() |
RAR2-480L-185-4K7-5QW
IES file |
4000 K | 70 CRI | 26266 lm | 151 | 174.5 W | 5QW |
![]() |
RAR2-480L-185-5K7-2
IES file |
5000 K | 70 CRI | 25968 lm | 149 | 174.5 W | 2 |
![]() |
RAR2-480L-185-5K7-3
IES file |
5000 K | 70 CRI | 26240 lm | 150 | 174.5 W | 3 |
![]() |
RAR2-480L-185-5K7-4W
IES file |
5000 K | 70 CRI | 25752 lm | 148 | 174.5 W | 4W |
![]() |
RAR2-480L-185-5K7-5QW
IES file |
5000 K | 70 CRI | 26384 lm | 151 | 174.5 W | Type V Square Wide |
![]() |
RAR2-480L-210-3K7-2
IES file |
3000 K | 70 CRI | 27057 lm | 136 | 198.3 W | 2 |
![]() |
RAR2-480L-210-3K7-3
IES file |
3000 K | 70 CRI | 27340 lm | 138 | 198.3 W | 3 |
![]() |
RAR2-480L-210-3K7-4W
IES file |
3000 K | 70 CRI | 26832 lm | 135 | 198.3 W | 4W |
![]() |
RAR2-480L-210-3K7-5QW
IES file |
3000 K | 70 CRI | 27471 lm | 139 | 198.3 W | 5QW |
![]() |
RAR2-480L-210-4K7-2
IES file |
4000 K | 70 CRI | 28631 lm | 144 | 198.3 W | 2 |
![]() |
RAR2-480L-210-4K7-3
IES file |
4000 K | 70 CRI | 28931 lm | 146 | 198.3 W | 3 |
![]() |
RAR2-480L-210-4K7-4W
IES file |
4000 K | 70 CRI | 28394 lm | 143 | 198.3 W | 4W |
![]() |
RAR2-480L-210-4K7-5QW
IES file |
4000 K | 70 CRI | 29281 lm | 148 | 198.2 W | Type V Square Wide |
![]() |
RAR2-480L-210-5K7-2
IES file |
5000 K | 70 CRI | 28761 lm | 145 | 198.3 W | 2 |
![]() |
RAR2-480L-210-5K7-3
IES file |
5000 K | 70 CRI | 29063 lm | 147 | 198.3 W | 3 |
![]() |
RAR2-480L-210-5K7-4W
IES file |
5000 K | 70 CRI | 28523 lm | 144 | 198.3 W | 4W |
![]() |
RAR2-480L-210-5K7-5QW
IES file |
5000 K | 70 CRI | 29224 lm | 147 | 198.3 W | 5QW |
![]() |
RAR2-480L-240-3K7-2
IES file |
3000 K | 70 CRI | 30089 lm | 133 | 226.9 W | 2 |
![]() |
RAR2-480L-240-3K7-3
IES file |
3000 K | 70 CRI | 30404 lm | 134 | 226.9 W | 3 |
![]() |
RAR2-480L-240-3K7-4W
IES file |
3000 K | 70 CRI | 29840 lm | 132 | 226.9 W | 4W |
![]() |
RAR2-480L-240-3K7-5QW
IES file |
3000 K | 70 CRI | 30555 lm | 135 | 226.9 W | 5QW |
![]() |
RAR2-480L-240-4K7-2
IES file |
4000 K | 70 CRI | 31840 lm | 140 | 226.9 W | 2 |
![]() |
RAR2-480L-240-4K7-3
IES file |
4000 K | 70 CRI | 32174 lm | 142 | 226.9 W | 3 |
![]() |
RAR2-480L-240-4K7-4W
IES file |
4000 K | 70 CRI | 31576 lm | 139 | 226.9 W | 4W |
![]() |
RAR2-480L-240-4K7-5QW
IES file |
4000 K | 70 CRI | 32358 lm | 143 | 226.9 W | 5QW |
![]() |
RAR2-480L-240-5K7-2
IES file |
5000 K | 70 CRI | 31985 lm | 141 | 226.9 W | 2 |
![]() |
RAR2-480L-240-5K7-3
IES file |
5000 K | 70 CRI | 32320 lm | 142 | 226.9 W | 3 |
![]() |
RAR2-480L-240-5K7-4W
IES file |
5000 K | 70 CRI | 31720 lm | 140 | 226.9 W | 4W |
![]() |
RAR2-480L-240-5K7-5QW
IES file |
5000 K | 70 CRI | 32506 lm | 143 | 226.9 W | 5QW |
![]() |
RAR2-480L-255-3K7-2
IES file |
3000 K | 70 CRI | 35621 lm | 139 | 257 W | Type II |
![]() |
RAR2-480L-255-3K7-3
IES file |
3000 K | 70 CRI | 35247 lm | 137 | 257 W | Type III |
![]() |
RAR2-480L-255-3K7-4W
IES file |
3000 K | 70 CRI | 34833 lm | 136 | 257 W | Type 4W |
![]() |
RAR2-480L-255-3K7-5QW
IES file |
3000 K | 70 CRI | 35749 lm | 139 | 257 W | Type 5QW |
![]() |
RAR2-480L-255-4K7-2
IES file |
4000 K | 70 CRI | 37104 lm | 144 | 257 W | Type II |
![]() |
RAR2-480L-255-4K7-3
IES file |
4000 K | 70 CRI | 36657 lm | 143 | 257 W | Type III |
![]() |
RAR2-480L-255-4K7-4W
IES file |
4000 K | 70 CRI | 36226 lm | 141 | 257 W | Type 4W |
![]() |
RAR2-480L-255-4K7-5QW
IES file |
4000 K | 70 CRI | 37179 lm | 145 | 257 W | Type 5QW |
![]() |
RAR2-480L-255-5K7-2
IES file |
5000 K | 70 CRI | 37291 lm | 145 | 257 W | Type II |
![]() |
RAR2-480L-255-5K7-3
IES file |
5000 K | 70 CRI | 36833 lm | 143 | 257 W | Type III |
![]() |
RAR2-480L-255-5K7-4W
IES file |
5000 K | 70 CRI | 36400 lm | 142 | 257 W | Type 4W |
![]() |
RAR2-480L-255-5K7-5QW
IES file |
5000 K | 70 CRI | 37426 lm | 146 | 257 W | Type 5QW |
![]() |
RAR2-480L-295-3K7-2
IES file |
3000 K | 70 CRI | 40113 lm | 136 | 294 W | Type II |
![]() |
RAR2-480L-295-3K7-3
IES file |
3000 K | 70 CRI | 39692 lm | 135 | 294 W | Type III |
![]() |
RAR2-480L-295-3K7-4W
IES file |
3000 K | 70 CRI | 39231 lm | 133 | 294 W | Type 4W |
![]() |
RAR2-480L-295-3K7-5QW
IES file |
3000 K | 70 CRI | 40335 lm | 137 | 294 W | Type 5QW |
![]() |
RAR2-480L-295-4K7-2
IES file |
4000 K | 70 CRI | 41717 lm | 142 | 294 W | Type II |
![]() |
RAR2-480L-295-4K7-3
IES file |
4000 K | 70 CRI | 41279 lm | 140 | 294 W | Type III |
![]() |
RAR2-480L-295-4K7-4W
IES file |
4000 K | 70 CRI | 42425 lm | 144 | 294 W | Type 4W |
![]() |
RAR2-480L-295-4K7-5QW
IES file |
4000 K | 70 CRI | 41866 lm | 142 | 294 W | Type 5QW |
![]() |
RAR2-480L-295-5K7-2
IES file |
5000 K | 70 CRI | 41918 lm | 143 | 294 W | Type II |
![]() |
RAR2-480L-295-5K7-3
IES file |
5000 K | 70 CRI | 41478 lm | 141 | 294 W | Type III |
![]() |
RAR2-480L-295-5K7-4W
IES file |
5000 K | 70 CRI | 40274 lm | 137 | 294 W | Type 4W |
![]() |
RAR2-480L-295-5K7-5QW
IES file |
5000 K | 70 CRI | 42153 lm | 143 | 294 W | Type 5QW |
![]() |
RAR2-480L-340-3K7-2
IES file |
3000 K | 70 CRI | 46526 lm | 134 | 347.1 W | Type II |
![]() |
RAR2-480L-340-3K7-3
IES file |
3000 K | 70 CRI | 46033 lm | 133 | 347.1 W | Type III |
![]() |
RAR2-480L-340-3K7-4W
IES file |
3000 K | 70 CRI | 45492 lm | 131 | 347.1 W | Type 4W |
![]() |
RAR2-480L-340-3K7-5QW
IES file |
3000 K | 70 CRI | 46697 lm | 135 | 347.1 W | Type 5QW |
![]() |
RAR2-480L-340-4K7-2
IES file |
4000 K | 70 CRI | 48474 lm | 140 | 347.1 W | Type II |
![]() |
RAR2-480L-340-4K7-3
IES file |
4000 K | 70 CRI | 47875 lm | 138 | 347.1 W | Type III |
![]() |
RAR2-480L-340-4K7-4W
IES file |
4000 K | 70 CRI | 47312 lm | 136 | 347.1 W | Type 4W |
![]() |
RAR2-480L-340-4K7-5QW
IES file |
4000 K | 70 CRI | 48651 lm | 140 | 347.1 W | Type 5QW |
![]() |
RAR2-480L-340-5K7-2
IES file |
5000 K | 70 CRI | 48718 lm | 140 | 347.1 W | Type II |
![]() |
RAR2-480L-340-5K7-3
IES file |
5000 K | 70 CRI | 48105 lm | 139 | 347.1 W | Type III |
![]() |
RAR2-480L-340-5K7-4W
IES file |
5000 K | 70 CRI | 47539 lm | 137 | 347.1 W | Type 4W |
![]() |
RAR2-480L-340-5K7-5QW
IES file |
5000 K | 70 CRI | 48895 lm | 141 | 347.1 W | Type 5QW |
![]() |
Please wait, preparing to download your file.