text.skipToContent text.skipToNavigation

Steplights - 10" Large

by Architectural Area Lighting 

Collection Name:  Steplights

The Steplights collection brings you a full palette of designs with exceptional lighting performance. Choose from 2 shapes, 2 materials, 2 sizes, 3 fascia designs, and 3 mounting options to best suit your applications. AAL's large Steplights is available with a 10-watt energy-efficient and long life LED system.

  • A complete range of steplights designed for elegance in harsh environments
  • Energy Saving LED technology
  • Brass fascias, glass lenses and composite housings make these steplights impervious to the elements
  • Reflector module is spun, anodized aluminum parabolic reflector with a snap on lamp shield
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -40 to 25 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Bronze Metallic
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Grey
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Light Distribution Symmetric Downward Light Throw
Light Source
  • LED
  • Compact Fluorescent
Lumen Range 1-2,500 lm
Mounting Type Wall (recessed)
Style Contemporary;Period
Type
  • Steplights
  • Landscape

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s) ETL