-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- ArcheType X Wall
Item Added to Your Cart!
ArcheType X Wall
by Kim Lighting
Collection Name: ArcheType X
ArcheType X Wall
by Kim Lighting
Collection Name: ArcheType X
User-Defined, Lighting Distributions with Ease. The ArcheTypeX® wall luminaire family utilizes LEAR modules and versatile luminaire functionality for focused up or down grazer and wall wash illumination. Architecture and signage is illuminated with complete control of light trespass.
- Type 1-4, Grazer and Wall Wash or Spot distributions
- AGi32 v16 integration for user-defined distributions
- 0-70° tilt and 355° of independent module rotation
- 3 quick mount wall sizes with uplight or downlight configurations
- 10° housing adjustment for Wall (−5 to +5)
- IP66 sealed optical chamber
- Luminaire slides onto Speed Mount for easy installation
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Building Mount Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type | Wall (surface) |
Type | Wall Mounted |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Ratings | IP66 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Color Charts
ULD Files
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
ARWX09D1-3K35.ies
IES file |
3000 K | 70 CRI | 5645 lm | 91 | 62.0 W | Type I |
![]() |
ARWX09D1-3K40.ies
IES file |
3000 K | 70 CRI | 6309 lm | 90 | 70.0 W | Type I |
![]() |
ARWX09D1-3K45.ies
IES file |
3000 K | 70 CRI | 6965 lm | 89 | 78.0 W | Type I |
![]() |
ARWX09D1-3K50.ies
IES file |
3000 K | 70 CRI | 7619 lm | 89 | 86.0 W | Type I |
![]() |
ARWX09D1-3K55.ies
IES file |
3000 K | 70 CRI | 8195 lm | 87 | 94.0 W | Type I |
![]() |
ARWX09D1-3K60.ies
IES file |
3000 K | 70 CRI | 8767 lm | 87 | 101.0 W | Type I |
![]() |
ARWX09D1-3K65.ies
IES file |
3000 K | 70 CRI | 9297 lm | 85 | 110.0 W | Type I |
![]() |
ARWX09D1-3K70.ies
IES file |
3000 K | 70 CRI | 9850 lm | 83 | 118.0 W | Type I |
![]() |
ARWX09D1-4K35.IES
IES file |
4000 K | 70 CRI | 6249 lm | 101 | 62.0 W | Type I |
![]() |
ARWX09D1-4K40.IES
IES file |
4000 K | 70 CRI | 6983 lm | 100 | 70.0 W | Type I |
![]() |
ARWX09D1-4K45.IES
IES file |
4000 K | 70 CRI | 7709 lm | 99 | 78.0 W | Type I |
![]() |
ARWX09D1-4K50.IES
IES file |
4000 K | 70 CRI | 8414 lm | 98 | 86.0 W | Type I |
![]() |
ARWX09D1-4K55.IES
IES file |
4000 K | 70 CRI | 9050 lm | 96 | 94.0 W | Type I |
![]() |
ARWX09D1-4K60.IES
IES file |
4000 K | 70 CRI | 9682 lm | 96 | 101.0 W | Type I |
![]() |
ARWX09D1-4K65.IES
IES file |
4000 K | 70 CRI | 10267 lm | 93 | 110.0 W | Type I |
![]() |
ARWX09D1-4K70.IES
IES file |
4000 K | 70 CRI | 10902 lm | 92 | 118.0 W | Type I |
![]() |
ARWX09D1-5K35.IES
IES file |
5000 K | 70 CRI | 6491 lm | 105 | 62.0 W | Type I |
![]() |
ARWX09D1-5K40.IES
IES file |
5000 K | 70 CRI | 7254 lm | 104 | 70.0 W | Type I |
![]() |
ARWX09D1-5K45.IES
IES file |
5000 K | 70 CRI | 8008 lm | 103 | 78.0 W | Type I |
![]() |
ARWX09D1-5K50.IES
IES file |
5000 K | 70 CRI | 8732 lm | 102 | 86.0 W | Type I |
![]() |
ARWX09D1-5K55.IES
IES file |
5000 K | 70 CRI | 9392 lm | 100 | 94.0 W | Type I |
![]() |
ARWX09D1-5K60.IES
IES file |
5000 K | 70 CRI | 10047 lm | 99 | 101.0 W | Type I |
![]() |
ARWX09D1-5K65.IES
IES file |
5000 K | 70 CRI | 10655 lm | 97 | 110.0 W | Type I |
![]() |
ARWX09D1-5K70.IES
IES file |
5000 K | 70 CRI | 11268 lm | 95 | 118.0 W | Type I |
![]() |
ARWX09D2-3K35.ies
IES file |
3000 K | 70 CRI | 5344 lm | 86 | 62.0 W | Type II |
![]() |
ARWX09D2-3K40.ies
IES file |
3000 K | 70 CRI | 5971 lm | 85 | 70.0 W | Type II |
![]() |
ARWX09D2-3K45.ies
IES file |
3000 K | 70 CRI | 6592 lm | 85 | 78.0 W | Type II |
![]() |
ARWX09D2-3K50.ies
IES file |
3000 K | 70 CRI | 7211 lm | 84 | 86.0 W | Type II |
![]() |
ARWX09D2-3K55.ies
IES file |
3000 K | 70 CRI | 7757 lm | 83 | 94.0 W | Type II |
![]() |
ARWX09D2-3K60.ies
IES file |
3000 K | 70 CRI | 8298 lm | 82 | 101.0 W | Type II |
![]() |
ARWX09D2-3K65.ies
IES file |
3000 K | 70 CRI | 8800 lm | 80 | 110.0 W | Type II |
![]() |
ARWX09D2-3K70.ies
IES file |
3000 K | 70 CRI | 9323 lm | 79 | 118.0 W | Type II |
![]() |
ARWX09D2-4K35.IES
IES file |
4000 K | 70 CRI | 5915 lm | 95 | 62.0 W | Type II |
![]() |
ARWX09D2-4K40.IES
IES file |
4000 K | 70 CRI | 6610 lm | 94 | 70.0 W | Type II |
![]() |
ARWX09D2-4K45.IES
IES file |
4000 K | 70 CRI | 7297 lm | 94 | 78.0 W | Type II |
![]() |
ARWX09D2-4K50.IES
IES file |
4000 K | 70 CRI | 7963 lm | 93 | 86.0 W | Type II |
![]() |
ARWX09D2-4K55.IES
IES file |
4000 K | 70 CRI | 8565 lm | 91 | 94.0 W | Type II |
![]() |
ARWX09D2-4K60.IES
IES file |
4000 K | 70 CRI | 9163 lm | 91 | 101.0 W | Type II |
![]() |
ARWX09D2-4K65.IES
IES file |
4000 K | 70 CRI | 9717 lm | 88 | 110.0 W | Type II |
![]() |
ARWX09D2-4K70.IES
IES file |
4000 K | 70 CRI | 10318 lm | 87 | 118.0 W | Type II |
![]() |
ARWX09D2-5K35.IES
IES file |
5000 K | 70 CRI | 6144 lm | 99 | 62.0 W | Type II |
![]() |
ARWX09D2-5K40.IES
IES file |
5000 K | 70 CRI | 6866 lm | 98 | 70.0 W | Type II |
![]() |
ARWX09D2-5K45.IES
IES file |
5000 K | 70 CRI | 7580 lm | 97 | 78.0 W | Type II |
![]() |
ARWX09D2-5K50.IES
IES file |
5000 K | 70 CRI | 8265 lm | 96 | 86.0 W | Type II |
![]() |
ARWX09D2-5K55.IES
IES file |
5000 K | 70 CRI | 8890 lm | 95 | 94.0 W | Type II |
![]() |
ARWX09D2-5K60.IES
IES file |
5000 K | 70 CRI | 9510 lm | 94 | 101.0 W | Type II |
![]() |
ARWX09D2-5K65.IES
IES file |
5000 K | 70 CRI | 10085 lm | 92 | 110.0 W | Type II |
![]() |
ARWX09D2-5K70.IES
IES file |
5000 K | 70 CRI | 10665 lm | 90 | 118.0 W | Type II |
![]() |
ARWX09D3-3K35.ies
IES file |
3000 K | 70 CRI | 5381 lm | 87 | 62.0 W | Type III |
![]() |
ARWX09D3-3K40.ies
IES file |
3000 K | 70 CRI | 6013 lm | 86 | 70.0 W | Type III |
![]() |
ARWX09D3-3K45.ies
IES file |
3000 K | 70 CRI | 6639 lm | 85 | 78.0 W | Type III |
![]() |
ARWX09D3-3K50.ies
IES file |
3000 K | 70 CRI | 7262 lm | 84 | 86.0 W | Type III |
![]() |
ARWX09D3-3K55.ies
IES file |
3000 K | 70 CRI | 7811 lm | 83 | 94.0 W | Type III |
![]() |
ARWX09D3-3K60.ies
IES file |
3000 K | 70 CRI | 8356 lm | 83 | 101.0 W | Type III |
![]() |
ARWX09D3-3K65.ies
IES file |
3000 K | 70 CRI | 8861 lm | 81 | 110.0 W | Type III |
![]() |
ARWX09D3-3K70.ies
IES file |
3000 K | 70 CRI | 9389 lm | 80 | 118.0 W | Type III |
![]() |
ARWX09D3-4K35.IES
IES file |
4000 K | 70 CRI | 5956 lm | 96 | 62.0 W | Type III |
![]() |
ARWX09D3-4K40.IES
IES file |
4000 K | 70 CRI | 6657 lm | 95 | 70.0 W | Type III |
![]() |
ARWX09D3-4K45.IES
IES file |
4000 K | 70 CRI | 7348 lm | 94 | 78.0 W | Type III |
![]() |
ARWX09D3-4K50.IES
IES file |
4000 K | 70 CRI | 8020 lm | 93 | 86.0 W | Type III |
![]() |
ARWX09D3-4K55.IES
IES file |
4000 K | 70 CRI | 8626 lm | 92 | 94.0 W | Type III |
![]() |
ARWX09D3-4K60.IES
IES file |
4000 K | 70 CRI | 9228 lm | 91 | 101.0 W | Type III |
![]() |
ARWX09D3-4K65.IES
IES file |
4000 K | 70 CRI | 9786 lm | 89 | 110.0 W | Type III |
![]() |
ARWX09D3-4K70.IES
IES file |
4000 K | 70 CRI | 10392 lm | 88 | 118.0 W | Type III |
![]() |
ARWX09D3-5K35.IES
IES file |
5000 K | 70 CRI | 6187 lm | 100 | 62.0 W | Type III |
![]() |
ARWX09D3-5K40.IES
IES file |
5000 K | 70 CRI | 6914 lm | 99 | 70.0 W | Type III |
![]() |
ARWX09D3-5K45.IES
IES file |
5000 K | 70 CRI | 7633 lm | 98 | 78.0 W | Type III |
![]() |
ARWX09D3-5K50.IES
IES file |
5000 K | 70 CRI | 8323 lm | 97 | 86.0 W | Type III |
![]() |
ARWX09D3-5K55.IES
IES file |
5000 K | 70 CRI | 8952 lm | 95 | 94.0 W | Type III |
![]() |
ARWX09D3-5K60.IES
IES file |
5000 K | 70 CRI | 9577 lm | 95 | 101.0 W | Type III |
![]() |
ARWX09D3-5K65.IES
IES file |
5000 K | 70 CRI | 10156 lm | 92 | 110.0 W | Type III |
![]() |
ARWX09D3-5K70.IES
IES file |
5000 K | 70 CRI | 10741 lm | 91 | 118.0 W | Type III |
![]() |
ARWX09D4-3K35.ies
IES file |
3000 K | 70 CRI | 5147 lm | 83 | 62.0 W | Type IV |
![]() |
ARWX09D4-3K40.ies
IES file |
3000 K | 70 CRI | 5974 lm | 85 | 70.0 W | Type IV |
![]() |
ARWX09D4-3K45.ies
IES file |
3000 K | 70 CRI | 6596 lm | 85 | 78.0 W | Type IV |
![]() |
ARWX09D4-3K50.ies
IES file |
3000 K | 70 CRI | 7215 lm | 84 | 86.0 W | Type IV |
![]() |
ARWX09D4-3K55.ies
IES file |
3000 K | 70 CRI | 7760 lm | 83 | 94.0 W | Type IV |
![]() |
ARWX09D4-3K60.ies
IES file |
3000 K | 70 CRI | 8302 lm | 82 | 101.0 W | Type IV |
![]() |
ARWX09D4-3K65.ies
IES file |
3000 K | 70 CRI | 8804 lm | 80 | 110.0 W | Type IV |
![]() |
ARWX09D4-3K70.ies
IES file |
3000 K | 70 CRI | 9328 lm | 79 | 118.0 W | Type IV |
![]() |
ARWX09D4-4K35.IES
IES file |
4000 K | 70 CRI | 5917 lm | 95 | 62.0 W | Type IV |
![]() |
ARWX09D4-4K40.IES
IES file |
4000 K | 70 CRI | 6613 lm | 94 | 70.0 W | Type IV |
![]() |
ARWX09D4-4K45.IES
IES file |
4000 K | 70 CRI | 7300 lm | 94 | 78.0 W | Type IV |
![]() |
ARWX09D4-4K50.IES
IES file |
4000 K | 70 CRI | 7968 lm | 93 | 86.0 W | Type IV |
![]() |
ARWX09D4-4K55.IES
IES file |
4000 K | 70 CRI | 8570 lm | 91 | 94.0 W | Type IV |
![]() |
ARWX09D4-4K60.IES
IES file |
4000 K | 70 CRI | 9168 lm | 91 | 101.0 W | Type IV |
![]() |
ARWX09D4-4K65.IES
IES file |
4000 K | 70 CRI | 9723 lm | 88 | 110.0 W | Type IV |
![]() |
ARWX09D4-4K70.IES
IES file |
4000 K | 70 CRI | 10324 lm | 87 | 118.0 W | Type IV |
![]() |
ARWX09D4-5K35.IES
IES file |
5000 K | 70 CRI | 6147 lm | 99 | 62.0 W | Type IV |
![]() |
ARWX09D4-5K40.IES
IES file |
5000 K | 70 CRI | 6869 lm | 98 | 70.0 W | Type IV |
![]() |
ARWX09D4-5K45.IES
IES file |
5000 K | 70 CRI | 7584 lm | 97 | 78.0 W | Type IV |
![]() |
ARWX09D4-5K50.IES
IES file |
5000 K | 70 CRI | 8269 lm | 96 | 86.0 W | Type IV |
![]() |
ARWX09D4-5K55.IES
IES file |
5000 K | 70 CRI | 8894 lm | 95 | 94.0 W | Type IV |
![]() |
ARWX09D4-5K60.IES
IES file |
5000 K | 70 CRI | 9515 lm | 94 | 101.0 W | Type IV |
![]() |
ARWX09D4-5K65.IES
IES file |
5000 K | 70 CRI | 10090 lm | 92 | 110.0 W | Type IV |
![]() |
ARWX09D4-5K70.ies
IES file |
5000 K | 70 CRI | 10671 lm | 90 | 118.0 W | Type IV |
![]() |
ARWX09DG-3K35.IES
IES file |
3000 K | 70 CRI | 6768 lm | 109 | 62.0 W | Grazer |
![]() |
ARWX09DG-3K40.IES
IES file |
3000 K | 70 CRI | 7564 lm | 108 | 70.0 W | Grazer |
![]() |
ARWX09DG-3K45.IES
IES file |
3000 K | 70 CRI | 8350 lm | 107 | 78.0 W | Grazer |
![]() |
ARWX09DG-3K50.IES
IES file |
3000 K | 70 CRI | 9105 lm | 106 | 86.0 W | Grazer |
![]() |
ARWX09DG-3K55.IES
IES file |
3000 K | 70 CRI | 9535 lm | 101 | 94.0 W | Grazer |
![]() |
ARWX09DG-3K60.IES
IES file |
3000 K | 70 CRI | 10201 lm | 101 | 101.0 W | Grazer |
![]() |
ARWX09DG-3K65.IES
IES file |
3000 K | 70 CRI | 10817 lm | 98 | 110.0 W | Grazer |
![]() |
ARWX09DG-3K70.IES
IES file |
3000 K | 70 CRI | 11441 lm | 97 | 118.0 W | Grazer |
![]() |
ARWX09DG-4K35.IES
IES file |
4000 K | 70 CRI | 7782 lm | 126 | 62.0 W | Grazer |
![]() |
ARWX09DG-4K40.IES
IES file |
4000 K | 70 CRI | 8697 lm | 124 | 70.0 W | Grazer |
![]() |
ARWX09DG-4K45.IES
IES file |
4000 K | 70 CRI | 9601 lm | 123 | 78.0 W | Grazer |
![]() |
ARWX09DG-4K50.IES
IES file |
4000 K | 70 CRI | 10469 lm | 122 | 86.0 W | Grazer |
![]() |
ARWX09DG-4K55.IES
IES file |
4000 K | 70 CRI | 10554 lm | 112 | 94.0 W | Grazer |
![]() |
ARWX09DG-4K60.IES
IES file |
4000 K | 70 CRI | 11290 lm | 112 | 101.0 W | Grazer |
![]() |
ARWX09DG-4K65.IES
IES file |
4000 K | 70 CRI | 11973 lm | 109 | 110.0 W | Grazer |
![]() |
ARWX09DG-4K70.IES
IES file |
4000 K | 70 CRI | 12663 lm | 107 | 118.0 W | Grazer |
![]() |
ARWX09DG-5K35.IES
IES file |
5000 K | 70 CRI | 8084 lm | 130 | 62.0 W | Grazer |
![]() |
ARWX09DG-5K40.IES
IES file |
5000 K | 70 CRI | 9034 lm | 129 | 70.0 W | Grazer |
![]() |
ARWX09DG-5K45.IES
IES file |
5000 K | 70 CRI | 9973 lm | 128 | 78.0 W | Grazer |
![]() |
ARWX09DG-5K50.IES
IES file |
5000 K | 70 CRI | 10875 lm | 126 | 86.0 W | Grazer |
![]() |
ARWX09DG-5K55.IES
IES file |
5000 K | 70 CRI | 10908 lm | 116 | 94.0 W | Grazer |
![]() |
ARWX09DG-5K60.IES
IES file |
5000 K | 70 CRI | 11670 lm | 116 | 101.0 W | Grazer |
![]() |
ARWX09DG-5K65.IES
IES file |
5000 K | 70 CRI | 12375 lm | 113 | 110.0 W | Grazer |
![]() |
ARWX09DG-5K70.IES
IES file |
5000 K | 70 CRI | 13088 lm | 111 | 118.0 W | Grazer |
![]() |
ARWX09DW-3K35.IES
IES file |
3000 K | 70 CRI | 6940 lm | 112 | 62.0 W | Wall Wash |
![]() |
ARWX09DW-3K40.IES
IES file |
3000 K | 70 CRI | 7755 lm | 111 | 70.0 W | Wall Wash |
![]() |
ARWX09DW-3K45.IES
IES file |
3000 K | 70 CRI | 8561 lm | 110 | 78.0 W | Wall Wash |
![]() |
ARWX09DW-3K50.IES
IES file |
3000 K | 70 CRI | 9335 lm | 109 | 86.0 W | Wall Wash |
![]() |
ARWX09DW-3K55.IES
IES file |
3000 K | 70 CRI | 9776 lm | 104 | 94.0 W | Wall Wash |
![]() |
ARWX09DW-3K60.IES
IES file |
3000 K | 70 CRI | 10459 lm | 104 | 101.0 W | Wall Wash |
![]() |
ARWX09DW-3K65.IES
IES file |
3000 K | 70 CRI | 11091 lm | 101 | 110.0 W | Wall Wash |
![]() |
ARWX09DW-3K70.IES
IES file |
3000 K | 70 CRI | 11730 lm | 99 | 118.0 W | Wall Wash |
![]() |
ARWX09DW-4K35.IES
IES file |
4000 K | 70 CRI | 7979 lm | 129 | 62.0 W | Wall Wash |
![]() |
ARWX09DW-4K40.IES
IES file |
4000 K | 70 CRI | 8917 lm | 127 | 70.0 W | Wall Wash |
![]() |
ARWX09DW-4K45.IES
IES file |
4000 K | 70 CRI | 9844 lm | 126 | 78.0 W | Wall Wash |
![]() |
ARWX09DW-4K50.IES
IES file |
4000 K | 70 CRI | 10734 lm | 125 | 86.0 W | Wall Wash |
![]() |
ARWX09DW-4K55.IES
IES file |
4000 K | 70 CRI | 10821 lm | 115 | 94.0 W | Wall Wash |
![]() |
ARWX09DW-4K60.IES
IES file |
4000 K | 70 CRI | 11576 lm | 115 | 101.0 W | Wall Wash |
![]() |
ARWX09DW-4K65.IES
IES file |
4000 K | 70 CRI | 12276 lm | 112 | 110.0 W | Wall Wash |
![]() |
ARWX09DW-4K70.IES
IES file |
4000 K | 70 CRI | 12983 lm | 110 | 118.0 W | Wall Wash |
![]() |
ARWX09DW-5K35.IES
IES file |
5000 K | 70 CRI | 8288 lm | 134 | 62.0 W | Wall Wash |
![]() |
ARWX09DW-5K40.IES
IES file |
5000 K | 70 CRI | 9262 lm | 132 | 70.0 W | Wall Wash |
![]() |
ARWX09DW-5K45.IES
IES file |
5000 K | 70 CRI | 10226 lm | 131 | 78.0 W | Wall Wash |
![]() |
ARWX09DW-5K50.IES
IES file |
5000 K | 70 CRI | 11150 lm | 130 | 86.0 W | Wall Wash |
![]() |
ARWX09DW-5K55.IES
IES file |
5000 K | 70 CRI | 11184 lm | 119 | 94.0 W | Wall Wash |
![]() |
ARWX09DW-5K60.IES
IES file |
5000 K | 70 CRI | 11965 lm | 118 | 101.0 W | Wall Wash |
![]() |
ARWX09DW-5K65.IES
IES file |
5000 K | 70 CRI | 12688 lm | 115 | 110.0 W | Wall Wash |
![]() |
ARWX09DW-5K70.IES
IES file |
5000 K | 70 CRI | 13419 lm | 114 | 118.0 W | Wall Wash |
![]() |
ARWX09SP-3K35.IES
IES file |
3000 K | 70 CRI | 2138 lm | 63 | 34.0 W | Spot |
![]() |
ARWX09SP-3K40.IES
IES file |
3000 K | 70 CRI | 2280 lm | 60 | 38.0 W | Spot |
![]() |
ARWX09SP-3K45.IES
IES file |
3000 K | 70 CRI | 2423 lm | 56 | 43.0 W | Spot |
![]() |
ARWX09SP-3K50.IES
IES file |
3000 K | 70 CRI | 2516 lm | 52 | 48.0 W | Spot |
![]() |
ARWX09SP-3K55.IES
IES file |
3000 K | 70 CRI | 2708 lm | 51 | 53.0 W | Spot |
![]() |
ARWX09SP-3K60.ies
IES file |
3000 K | 70 CRI | 2851 lm | 49 | 58.0 W | Spot |
![]() |
ARWX09SP-3K65.ies
IES file |
3000 K | 70 CRI | 2994 lm | 48 | 62.0 W | Spot |
![]() |
ARWX09SP-3K70.ies
IES file |
3000 K | 70 CRI | 3136 lm | 47 | 67.0 W | Spot |
![]() |
ARWX09SP-3K75.ies
IES file |
3000 K | 70 CRI | 3279 lm | 46 | 72.0 W | Spot |
![]() |
ARWX09SP-3K80.ies
IES file |
3000 K | 70 CRI | 3422 lm | 44 | 77.0 W | Spot |
![]() |
ARWX09SP-3K85.ies
IES file |
3000 K | 70 CRI | 3564 lm | 43 | 82.0 W | Spot |
![]() |
ARWX09SP-3K90.ies
IES file |
3000 K | 70 CRI | 3707 lm | 43 | 86.0 W | Spot |
![]() |
ARWX09SP-4K35.IES
IES file |
4000 K | 70 CRI | 2608 lm | 77 | 34.0 W | Spot |
![]() |
ARWX09SP-4K40.IES
IES file |
4000 K | 70 CRI | 2799 lm | 74 | 38.0 W | Spot |
![]() |
ARWX09SP-4K45.IES
IES file |
4000 K | 70 CRI | 2990 lm | 70 | 43.0 W | Spot |
![]() |
ARWX09SP-4K50.IES
IES file |
4000 K | 70 CRI | 3112 lm | 65 | 48.0 W | Spot |
![]() |
ARWX09SP-4K55.IES
IES file |
4000 K | 70 CRI | 3372 lm | 64 | 53.0 W | Spot |
![]() |
ARWX09SP-4K60.IES
IES file |
4000 K | 70 CRI | 3562 lm | 61 | 58.0 W | Spot |
![]() |
ARWX09SP-4K65.IES
IES file |
4000 K | 70 CRI | 3753 lm | 61 | 62.0 W | Spot |
![]() |
ARWX09SP-4K70.IES
IES file |
4000 K | 70 CRI | 3944 lm | 59 | 67.0 W | Spot |
![]() |
ARWX09SP-4K75.IES
IES file |
4000 K | 70 CRI | 4135 lm | 57 | 72.0 W | Spot |
![]() |
ARWX09SP-4K80.IES
IES file |
4000 K | 70 CRI | 4325 lm | 56 | 77.0 W | Spot |
![]() |
ARWX09SP-4K85.IES
IES file |
4000 K | 70 CRI | 4516 lm | 55 | 82.0 W | Spot |
![]() |
ARWX09SP-4K90.IES
IES file |
4000 K | 70 CRI | 4707 lm | 55 | 86.0 W | Spot |
![]() |
ARWX09SP-5K35.IES
IES file |
5000 K | 70 CRI | 2834 lm | 83 | 34.0 W | Spot |
![]() |
ARWX09SP-5K40.IES
IES file |
5000 K | 70 CRI | 3023 lm | 80 | 38.0 W | Spot |
![]() |
ARWX09SP-5K45.IES
IES file |
5000 K | 70 CRI | 3212 lm | 75 | 43.0 W | Spot |
![]() |
ARWX09SP-5K50.IES
IES file |
5000 K | 70 CRI | 3335 lm | 69 | 48.0 W | Spot |
![]() |
ARWX09SP-5K55.IES
IES file |
5000 K | 70 CRI | 3590 lm | 68 | 53.0 W | Spot |
![]() |
ARWX09SP-5K60.ies
IES file |
5000 K | 70 CRI | 3779 lm | 65 | 58.0 W | Spot |
![]() |
ARWX09SP-5K65.ies
IES file |
5000 K | 70 CRI | 3968 lm | 64 | 62.0 W | Spot |
![]() |
ARWX09SP-5K70.ies
IES file |
5000 K | 70 CRI | 4158 lm | 62 | 67.0 W | Spot |
![]() |
ARWX09SP-5K75.ies
IES file |
5000 K | 70 CRI | 4347 lm | 60 | 72.0 W | Spot |
![]() |
ARWX09SP-5K80.ies
IES file |
5000 K | 70 CRI | 4536 lm | 59 | 77.0 W | Spot |
![]() |
ARWX09SP-5K85.ies
IES file |
5000 K | 70 CRI | 4725 lm | 58 | 82.0 W | Spot |
![]() |
ARWX09SP-5K90.IES
IES file |
5000 K | 70 CRI | 4914 lm | 57 | 86.0 W | Spot |
![]() |
ARWX16D1-3K35.IES
IES file |
3000 K | 70 CRI | 9719 lm | 88 | 110.0 W | Type I |
![]() |
ARWX16D1-3K40.IES
IES file |
3000 K | 70 CRI | 10860 lm | 88 | 124.0 W | Type I |
![]() |
ARWX16D1-3K45.IES
IES file |
3000 K | 70 CRI | 11990 lm | 87 | 138.0 W | Type I |
![]() |
ARWX16D1-3K50.IES
IES file |
3000 K | 70 CRI | 13082 lm | 86 | 152.0 W | Type I |
![]() |
ARWX16D1-3K55.IES
IES file |
3000 K | 70 CRI | 14071 lm | 84 | 167.0 W | Type I |
![]() |
ARWX16D1-3K60.IES
IES file |
3000 K | 70 CRI | 15054 lm | 83 | 182.0 W | Type I |
![]() |
ARWX16D1-3K65.IES
IES file |
3000 K | 70 CRI | 15964 lm | 81 | 196.0 W | Type I |
![]() |
ARWX16D1-3K70.IES
IES file |
3000 K | 70 CRI | 16910 lm | 80 | 211.0 W | Type I |
![]() |
ARWX16D1-4K35.IES
IES file |
4000 K | 70 CRI | 10574 lm | 96 | 110.0 W | Type I |
![]() |
ARWX16D1-4K40.IES
IES file |
4000 K | 70 CRI | 11817 lm | 95 | 124.0 W | Type I |
![]() |
ARWX16D1-4K45.IES
IES file |
4000 K | 70 CRI | 13045 lm | 95 | 138.0 W | Type I |
![]() |
ARWX16D1-4K50.IES
IES file |
4000 K | 70 CRI | 14068 lm | 93 | 152.0 W | Type I |
![]() |
ARWX16D1-4K55.IES
IES file |
4000 K | 70 CRI | 15132 lm | 91 | 167.2 W | Type I |
![]() |
ARWX16D1-4K60.IES
IES file |
4000 K | 70 CRI | 16188 lm | 89 | 182.0 W | Type I |
![]() |
ARWX16D1-4K65.IES
IES file |
4000 K | 70 CRI | 17167 lm | 88 | 196.0 W | Type I |
![]() |
ARWX16D1-4K70.IES
IES file |
4000 K | 70 CRI | 18162 lm | 86 | 211.0 W | Type I |
![]() |
ARWX16D1-5K35.IES
IES file |
5000 K | 70 CRI | 10724 lm | 97 | 110.0 W | Type I |
![]() |
ARWX16D1-5K40.IES
IES file |
5000 K | 70 CRI | 11984 lm | 97 | 124.0 W | Type I |
![]() |
ARWX16D1-5K45.IES
IES file |
5000 K | 70 CRI | 13230 lm | 96 | 138.0 W | Type I |
![]() |
ARWX16D1-5K50.IES
IES file |
5000 K | 70 CRI | 14426 lm | 95 | 152.0 W | Type I |
![]() |
ARWX16D1-5K55.IES
IES file |
5000 K | 70 CRI | 15517 lm | 93 | 167.0 W | Type I |
![]() |
ARWX16D1-5K60.IES
IES file |
5000 K | 70 CRI | 16600 lm | 91 | 182.0 W | Type I |
![]() |
ARWX16D1-5K65.IES
IES file |
5000 K | 70 CRI | 17603 lm | 90 | 196.0 W | Type I |
![]() |
ARWX16D1-5K70.IES
IES file |
5000 K | 70 CRI | 18617 lm | 88 | 211.0 W | Type I |
![]() |
ARWX16D2-3K35.IES
IES file |
3000 K | 70 CRI | 9787 lm | 89 | 110.0 W | Type II |
![]() |
ARWX16D2-3K40.IES
IES file |
3000 K | 70 CRI | 10936 lm | 88 | 124.0 W | Type II |
![]() |
ARWX16D2-3K45.IES
IES file |
3000 K | 70 CRI | 12074 lm | 87 | 138.0 W | Type II |
![]() |
ARWX16D2-3K50.IES
IES file |
3000 K | 70 CRI | 13174 lm | 87 | 152.0 W | Type II |
![]() |
ARWX16D2-3K55.IES
IES file |
3000 K | 70 CRI | 14170 lm | 85 | 167.0 W | Type II |
![]() |
ARWX16D2-3K60.IES
IES file |
3000 K | 70 CRI | 15159 lm | 83 | 182.0 W | Type II |
![]() |
ARWX16D2-3K65.IES
IES file |
3000 K | 70 CRI | 16075 lm | 82 | 196.0 W | Type II |
![]() |
ARWX16D2-3K70.IES
IES file |
3000 K | 70 CRI | 17028 lm | 81 | 211.0 W | Type II |
![]() |
ARWX16D2-4K35.IES
IES file |
4000 K | 70 CRI | 10648 lm | 97 | 110.0 W | Type II |
![]() |
ARWX16D2-4K40.IES
IES file |
4000 K | 70 CRI | 11899 lm | 96 | 124.0 W | Type II |
![]() |
ARWX16D2-4K45.IES
IES file |
4000 K | 70 CRI | 13136 lm | 95 | 138.0 W | Type II |
![]() |
ARWX16D2-4K50.IES
IES file |
4000 K | 70 CRI | 14167 lm | 93 | 152.0 W | Type II |
![]() |
ARWX16D2-4K55.IES
IES file |
4000 K | 70 CRI | 15238 lm | 91 | 167.0 W | Type II |
![]() |
ARWX16D2-4K60.IES
IES file |
4000 K | 70 CRI | 16301 lm | 90 | 182.0 W | Type II |
![]() |
ARWX16D2-4K65.IES
IES file |
4000 K | 70 CRI | 17287 lm | 88 | 196.0 W | Type II |
![]() |
ARWX16D2-4K70.IES
IES file |
4000 K | 70 CRI | 18289 lm | 87 | 211.0 W | Type II |
![]() |
ARWX16D2-5K35.IES
IES file |
5000 K | 70 CRI | 10799 lm | 98 | 110.0 W | Type II |
![]() |
ARWX16D2-5K40.IES
IES file |
5000 K | 70 CRI | 12068 lm | 97 | 124.0 W | Type II |
![]() |
ARWX16D2-5K45.IES
IES file |
5000 K | 70 CRI | 13323 lm | 97 | 138.0 W | Type II |
![]() |
ARWX16D2-5K50.IES
IES file |
5000 K | 70 CRI | 14527 lm | 96 | 152.0 W | Type II |
![]() |
ARWX16D2-5K55.IES
IES file |
5000 K | 70 CRI | 15625 lm | 94 | 167.0 W | Type II |
![]() |
ARWX16D2-5K60.IES
IES file |
5000 K | 70 CRI | 16716 lm | 92 | 182.0 W | Type II |
![]() |
ARWX16D2-5K65.IES
IES file |
5000 K | 70 CRI | 17727 lm | 90 | 196.0 W | Type II |
![]() |
ARWX16D2-5K70.IES
IES file |
5000 K | 70 CRI | 18747 lm | 89 | 211.0 W | Type II |
![]() |
ARWX16D3-3K35.IES
IES file |
3000 K | 70 CRI | 9463 lm | 86 | 110.0 W | Type III |
![]() |
ARWX16D3-3K40.IES
IES file |
3000 K | 70 CRI | 10604 lm | 86 | 124.0 W | Type III |
![]() |
ARWX16D3-3K45.IES
IES file |
3000 K | 70 CRI | 11731 lm | 85 | 138.0 W | Type III |
![]() |
ARWX16D3-3K50.IES
IES file |
3000 K | 70 CRI | 12803 lm | 84 | 152.0 W | Type III |
![]() |
ARWX16D3-3K55.IES
IES file |
3000 K | 70 CRI | 13778 lm | 83 | 167.0 W | Type III |
![]() |
ARWX16D3-3K60.IES
IES file |
3000 K | 70 CRI | 14811 lm | 81 | 182.0 W | Type III |
![]() |
ARWX16D3-3K65.IES
IES file |
3000 K | 70 CRI | 15576 lm | 79 | 196.0 W | Type III |
![]() |
ARWX16D3-3K70.IES
IES file |
3000 K | 70 CRI | 16492 lm | 78 | 211.0 W | Type III |
![]() |
ARWX16D3-4K35.IES
IES file |
4000 K | 70 CRI | 10296 lm | 94 | 110.0 W | Type III |
![]() |
ARWX16D3-4K40.IES
IES file |
4000 K | 70 CRI | 11537 lm | 93 | 124.0 W | Type III |
![]() |
ARWX16D3-4K45.IES
IES file |
4000 K | 70 CRI | 12764 lm | 92 | 138.0 W | Type III |
![]() |
ARWX16D3-4K50.IES
IES file |
4000 K | 70 CRI | 13768 lm | 91 | 152.0 W | Type III |
![]() |
ARWX16D3-4K55.IES
IES file |
4000 K | 70 CRI | 14816 lm | 89 | 167.0 W | Type III |
![]() |
ARWX16D3-4K60.IES
IES file |
4000 K | 70 CRI | 15927 lm | 88 | 182.0 W | Type III |
![]() |
ARWX16D3-4K65.IES
IES file |
4000 K | 70 CRI | 16750 lm | 85 | 196.0 W | Type III |
![]() |
ARWX16D3-4K70.IES
IES file |
4000 K | 70 CRI | 17713 lm | 84 | 211.0 W | Type III |
![]() |
ARWX16D3-5K35.IES
IES file |
5000 K | 70 CRI | 10442 lm | 95 | 110.0 W | Type III |
![]() |
ARWX16D3-5K40.IES
IES file |
5000 K | 70 CRI | 11701 lm | 94 | 124.0 W | Type III |
![]() |
ARWX16D3-5K45.IES
IES file |
5000 K | 70 CRI | 12946 lm | 94 | 138.0 W | Type III |
![]() |
ARWX16D3-5K50.IES
IES file |
5000 K | 70 CRI | 14117 lm | 93 | 152.0 W | Type III |
![]() |
ARWX16D3-5K55.IES
IES file |
5000 K | 70 CRI | 15193 lm | 91 | 167.0 W | Type III |
![]() |
ARWX16D3-5K60.IES
IES file |
5000 K | 70 CRI | 16332 lm | 90 | 182.0 W | Type III |
![]() |
ARWX16D3-5K65.IES
IES file |
5000 K | 70 CRI | 17176 lm | 88 | 196.0 W | Type III |
![]() |
ARWX16D3-5K70.IES
IES file |
5000 K | 70 CRI | 18157 lm | 86 | 211.0 W | Type III |
![]() |
ARWX16D4-3K35.IES
IES file |
3000 K | 70 CRI | 9031 lm | 82 | 110.0 W | Type IV |
![]() |
ARWX16D4-3K40.IES
IES file |
3000 K | 70 CRI | 10092 lm | 81 | 124.0 W | Type IV |
![]() |
ARWX16D4-3K45.IES
IES file |
3000 K | 70 CRI | 11141 lm | 81 | 138.0 W | Type IV |
![]() |
ARWX16D4-3K50.IES
IES file |
3000 K | 70 CRI | 12156 lm | 80 | 152.0 W | Type IV |
![]() |
ARWX16D4-3K55.IES
IES file |
3000 K | 70 CRI | 13075 lm | 78 | 167.0 W | Type IV |
![]() |
ARWX16D4-3K60.IES
IES file |
3000 K | 70 CRI | 13988 lm | 77 | 182.0 W | Type IV |
![]() |
ARWX16D4-3K65.IES
IES file |
3000 K | 70 CRI | 14834 lm | 76 | 196.0 W | Type IV |
![]() |
ARWX16D4-3K70.IES
IES file |
3000 K | 70 CRI | 15713 lm | 74 | 211.0 W | Type IV |
![]() |
ARWX16D4-4K35.IES
IES file |
4000 K | 70 CRI | 9826 lm | 89 | 110.0 W | Type IV |
![]() |
ARWX16D4-4K40.IES
IES file |
4000 K | 70 CRI | 10980 lm | 89 | 124.0 W | Type IV |
![]() |
ARWX16D4-4K45.IES
IES file |
4000 K | 70 CRI | 12122 lm | 88 | 138.0 W | Type IV |
![]() |
ARWX16D4-4K50.IES
IES file |
4000 K | 70 CRI | 13073 lm | 86 | 152.0 W | Type IV |
![]() |
ARWX16D4-4K55.IES
IES file |
4000 K | 70 CRI | 14061 lm | 84 | 167.0 W | Type IV |
![]() |
ARWX16D4-4K60.IES
IES file |
4000 K | 70 CRI | 15042 lm | 83 | 182.0 W | Type IV |
![]() |
ARWX16D4-4K65.IES
IES file |
4000 K | 70 CRI | 15952 lm | 81 | 196.0 W | Type IV |
![]() |
ARWX16D4-4K70.IES
IES file |
4000 K | 70 CRI | 16876 lm | 80 | 211.0 W | Type IV |
![]() |
ARWX16D4-5K35.IES
IES file |
5000 K | 70 CRI | 9965 lm | 91 | 110.0 W | Type IV |
![]() |
ARWX16D4-5K40.IES
IES file |
5000 K | 70 CRI | 11136 lm | 90 | 124.0 W | Type IV |
![]() |
ARWX16D4-5K45.IES
IES file |
5000 K | 70 CRI | 12294 lm | 89 | 138.0 W | Type IV |
![]() |
ARWX16D4-5K50.IES
IES file |
5000 K | 70 CRI | 13405 lm | 88 | 152.0 W | Type IV |
![]() |
ARWX16D4-5K55.IES
IES file |
5000 K | 70 CRI | 14418 lm | 86 | 167.0 W | Type IV |
![]() |
ARWX16D4-5K60.IES
IES file |
5000 K | 70 CRI | 15425 lm | 85 | 182.0 W | Type IV |
![]() |
ARWX16D4-5K65.IES
IES file |
5000 K | 70 CRI | 16358 lm | 83 | 196.0 W | Type IV |
![]() |
ARWX16D4-5K70.IES
IES file |
5000 K | 70 CRI | 17299 lm | 82 | 211.0 W | Type IV |
![]() |
ARWX16DG-3K35.IES
IES file |
3000 K | 70 CRI | 11813 lm | 107 | 110.0 W | Grazer |
![]() |
ARWX16DG-3K40.IES
IES file |
3000 K | 70 CRI | 13267 lm | 107 | 124.0 W | Grazer |
![]() |
ARWX16DG-3K45.IES
IES file |
3000 K | 70 CRI | 14678 lm | 106 | 138.0 W | Grazer |
![]() |
ARWX16DG-3K50.IES
IES file |
3000 K | 70 CRI | 16008 lm | 105 | 152.0 W | Grazer |
![]() |
ARWX16DG-3K55.IES
IES file |
3000 K | 70 CRI | 18066 lm | 108 | 167.0 W | Grazer |
![]() |
ARWX16DG-3K60.IES
IES file |
3000 K | 70 CRI | 19420 lm | 107 | 182.0 W | Grazer |
![]() |
ARWX16DG-3K65.IES
IES file |
3000 K | 70 CRI | 20424 lm | 104 | 196.0 W | Grazer |
![]() |
ARWX16DG-3K70.IES
IES file |
3000 K | 70 CRI | 21590 lm | 102 | 211.0 W | Grazer |
![]() |
ARWX16DG-4K35.IES
IES file |
4000 K | 70 CRI | 12853 lm | 117 | 110.0 W | Grazer |
![]() |
ARWX16DG-4K40.IES
IES file |
4000 K | 70 CRI | 14249 lm | 115 | 124.0 W | Grazer |
![]() |
ARWX16DG-4K45.IES
IES file |
4000 K | 70 CRI | 15764 lm | 114 | 138.0 W | Grazer |
![]() |
ARWX16DG-4K50.IES
IES file |
4000 K | 70 CRI | 17193 lm | 113 | 152.0 W | Grazer |
![]() |
ARWX16DG-4K55.IES
IES file |
4000 K | 70 CRI | 19403 lm | 116 | 167.0 W | Grazer |
![]() |
ARWX16DG-4K60.IES
IES file |
4000 K | 70 CRI | 20858 lm | 115 | 182.0 W | Grazer |
![]() |
ARWX16DG-4K65.IES
IES file |
4000 K | 70 CRI | 21936 lm | 112 | 196.0 W | Grazer |
![]() |
ARWX16DG-4K70.IES
IES file |
4000 K | 70 CRI | 23189 lm | 110 | 211.0 W | Grazer |
![]() |
ARWX16DG-5K35.IES
IES file |
5000 K | 70 CRI | 13035 lm | 119 | 110.0 W | Grazer |
![]() |
ARWX16DG-5K40.IES
IES file |
5000 K | 70 CRI | 14607 lm | 118 | 124.0 W | Grazer |
![]() |
ARWX16DG-5K45.IES
IES file |
5000 K | 70 CRI | 16160 lm | 117 | 138.0 W | Grazer |
![]() |
ARWX16DG-5K50.IES
IES file |
5000 K | 70 CRI | 17624 lm | 116 | 152.0 W | Grazer |
![]() |
ARWX16DG-5K55.IES
IES file |
5000 K | 70 CRI | 19890 lm | 119 | 167.0 W | Grazer |
![]() |
ARWX16DG-5K60.IES
IES file |
5000 K | 70 CRI | 21381 lm | 117 | 182.0 W | Grazer |
![]() |
ARWX16DG-5K65.IES
IES file |
5000 K | 70 CRI | 22486 lm | 115 | 196.0 W | Grazer |
![]() |
ARWX16DG-5K70.IES
IES file |
5000 K | 70 CRI | 23770 lm | 113 | 211.0 W | Grazer |
![]() |
ARWX16SP-3K35.IES
IES file |
3000 K | 70 CRI | 3755 lm | 63 | 60.0 W | Spot |
![]() |
ARWX16SP-3K40.IES
IES file |
3000 K | 70 CRI | 4009 lm | 59 | 68.0 W | Spot |
![]() |
ARWX16SP-3K45.IES
IES file |
3000 K | 70 CRI | 4262 lm | 57 | 75.0 W | Spot |
![]() |
ARWX16SP-3K50.IES
IES file |
3000 K | 70 CRI | 4515 lm | 53 | 85.0 W | Spot |
![]() |
ARWX16SP-3K55.IES
IES file |
3000 K | 70 CRI | 4992 lm | 54 | 92.0 W | Spot |
![]() |
ARWX16SP-3K60.IES
IES file |
3000 K | 70 CRI | 5022 lm | 49 | 102.0 W | Spot |
![]() |
ARWX16SP-3K65.IES
IES file |
3000 K | 70 CRI | 5276 lm | 48 | 111.0 W | Spot |
![]() |
ARWX16SP-3K70.IES
IES file |
3000 K | 70 CRI | 5529 lm | 46 | 120.0 W | Spot |
![]() |
ARWX16SP-3K75.IES
IES file |
3000 K | 70 CRI | 5783 lm | 45 | 128.0 W | Spot |
![]() |
ARWX16SP-3K80.IES
IES file |
3000 K | 70 CRI | 6036 lm | 44 | 137.0 W | Spot |
![]() |
ARWX16SP-3K85.IES
IES file |
3000 K | 70 CRI | 6290 lm | 43 | 145.0 W | Spot |
![]() |
ARWX16SP-3K90.IES
IES file |
3000 K | 70 CRI | 6543 lm | 42 | 154.0 W | Spot |
![]() |
ARWX16SP-4K35.IES
IES file |
4000 K | 70 CRI | 4753 lm | 79 | 60.0 W | Spot |
![]() |
ARWX16SP-4K40.IES
IES file |
4000 K | 70 CRI | 5054 lm | 74 | 68.0 W | Spot |
![]() |
ARWX16SP-4K45.IES
IES file |
4000 K | 70 CRI | 5356 lm | 71 | 75.0 W | Spot |
![]() |
ARWX16SP-4K50.IES
IES file |
4000 K | 70 CRI | 5658 lm | 67 | 85.0 W | Spot |
![]() |
ARWX16SP-4K55.IES
IES file |
4000 K | 70 CRI |