- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- Cypher - Accent Scale
Item Added to Your Cart!
Cypher - Accent Scale
By Architectural Area Lighting
Cypher - Accent Scale
By Architectural Area Lighting
Whether lighting a path, accenting a colonnade, or grazing an expansive wall, Cypher allows designers to mix and match optics for best-in-class aesthetics and performance. The small 9 Accent Scale Cypher offers 2 lumen packages 1,500 or 2,500 nominal lumens appropriate for mounting heights of 6 to 12'.
- IES Type I, II, III, IV, wall grazer, spot/column and pencil beam distributions
- Up, down and side lighting optics for up to 360° of illumination
- RGBW or Static white luminous accent options
- Multiple fascia panels, finishes and distribution options
- Integral battery backup, photocell, motion sensing, and SiteSync wireless control options
Product Details
General
Color |
|
Light Source | LED |
Style | Contemporary |
Type |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Brochures
Color Charts
Please wait, preparing to download your file.
Photometry (240)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CY1-15-3K7-1-1-R
|
3000 K | 70 CRI | 1825 lm | 107 | 17.0 W | Type I | |
CY1-15-3K7-1-1D-R
|
3000 K | 70 CRI | 1547 lm | 91 | 17.0 W | Type 1 Diffused | |
CY1-15-3K7-1-2-R
|
3000 K | 70 CRI | 1638 lm | 96 | 17.0 W | Type II | |
CY1-15-3K7-1-2D-R
|
3000 K | 70 CRI | 1493 lm | 88 | 17.0 W | Type 2 Diffused | |
CY1-15-3K7-1-3-R
|
3000 K | 70 CRI | 1661 lm | 98 | 17.0 W | Type III | |
CY1-15-3K7-1-3D-R
|
3000 K | 70 CRI | 1353 lm | 80 | 17.0 W | Type 3 Diffused | |
CY1-15-3K7-1-4-R
|
3000 K | 70 CRI | 1668 lm | 98 | 17.0 W | Type IV | |
CY1-15-3K7-1-4D-R
|
3000 K | 70 CRI | 1521 lm | 89 | 17.0 W | Type 4 Diffused | |
CY1-15-3K7-1-SP-R
|
3000 K | 70 CRI | 1701 lm | 100 | 17.0 W | Spot/Column | |
CY1-15-3K7-1-WG-R
|
3000 K | 70 CRI | 1871 lm | 110 | 17.0 W | Wall Graze | |
CY1-15-3K7-2-1-1-R
|
3000 K | 70 CRI | 1825 lm | 107 | 17.0 W | Type I | |
CY1-15-3K7-2-1D-1D-R
|
3000 K | 70 CRI | 1547 lm | 91 | 17.0 W | Type I Diffused | |
CY1-15-3K7-2-2-2-R
|
3000 K | 70 CRI | 1638 lm | 96 | 17.0 W | Type II | |
CY1-15-3K7-2-2D-2D-R
|
3000 K | 70 CRI | 1493 lm | 88 | 17.0 W | Type II Diffused | |
CY1-15-3K7-2-3-3-R
|
3000 K | 70 CRI | 1661 lm | 98 | 17.0 W | Type III | |
CY1-15-3K7-2-3D-3D-R
|
3000 K | 70 CRI | 1353 lm | 80 | 17.0 W | Type III Diffused | |
CY1-15-3K7-2-4-4-R
|
3000 K | 70 CRI | 1668 lm | 98 | 17.0 W | Type IV | |
CY1-15-3K7-2-4D-4D-R
|
3000 K | 70 CRI | 1521 lm | 89 | 17.0 W | Type IV Diffused | |
CY1-15-3K7-2-SP-SP-R
|
3000 K | 70 CRI | 1701 lm | 100 | 17.0 W | Spot/Column | |
CY1-15-3K7-2-WG-WG-R
|
3000 K | 70 CRI | 1871 lm | 110 | 17.0 W | Wall Graze | |
CY1-15-3K7-3-2-PB-R
|
3000 K | 70 CRI | 1453 lm | 85 | 17.0 W | Type II-Pencil Beam | |
CY1-15-3K7-3-2-SP-R
|
3000 K | 70 CRI | 1598 lm | 94 | 17.0 W | Type II-Spot/Column | |
CY1-15-3K7-3-2-WG-R
|
3000 K | 70 CRI | 1617 lm | 95 | 17.0 W | Type II-Wall Graze | |
CY1-15-3K7-3-3-PB-R
|
3000 K | 70 CRI | 1451 lm | 85 | 17.0 W | Type III-Pencil Beam | |
CY1-15-3K7-3-3-SP-R
|
3000 K | 70 CRI | 1596 lm | 94 | 17.0 W | Type III-Spot/Column | |
CY1-15-3K7-3-3-WG-R
|
3000 K | 70 CRI | 1615 lm | 95 | 17.0 W | Type III-Wall Graze | |
CY1-15-3K7-3-4-PB-R
|
3000 K | 70 CRI | 1508 lm | 89 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-3K7-3-4-SP-R
|
3000 K | 70 CRI | 1653 lm | 97 | 17.0 W | Type IV-Spot/Column | |
CY1-15-3K7-3-4-WG-R
|
3000 K | 70 CRI | 1672 lm | 98 | 17.0 W | Type IV-Wall Graze | |
CY1-15-3K7-4-SP-SP-R
|
3000 K | 70 CRI | 1701 lm | 100 | 17.0 W | Spot/Column | |
CY1-15-3K7-4-WG-WG-R
|
3000 K | 70 CRI | 1871 lm | 110 | 17.0 W | Wall Graze | |
CY1-15-3K7-5-2-PB-R
|
3000 K | 70 CRI | 1196 lm | 70 | 17.0 W | Type II-Pencil Beam | |
CY1-15-3K7-5-2-SP-R
|
3000 K | 70 CRI | 1632 lm | 96 | 17.0 W | Type II-Spot/Column | |
CY1-15-3K7-5-2-WG-R
|
3000 K | 70 CRI | 1689 lm | 99 | 17.0 W | Type II-Wall Graze | |
CY1-15-3K7-5-3-PB-R
|
3000 K | 70 CRI | 1194 lm | 70 | 17.0 W | Type III-Pencil Beam | |
CY1-15-3K7-5-3-SP-R
|
3000 K | 70 CRI | 1630 lm | 96 | 17.0 W | Type III-Spot/Column | |
CY1-15-3K7-5-3-WG-R
|
3000 K | 70 CRI | 1687 lm | 99 | 17.0 W | Type III-Wall Graze | |
CY1-15-3K7-5-4-PB-R
|
3000 K | 70 CRI | 1239 lm | 73 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-3K7-5-4-SP-R
|
3000 K | 70 CRI | 1674 lm | 98 | 17.0 W | Type IV-Spot/Column | |
CY1-15-3K7-5-4-WG-R
|
3000 K | 70 CRI | 1732 lm | 102 | 17.0 W | Type IV-Wall Graze | |
CY1-15-4K7-1-1-R
|
4000 K | 70 CRI | 1928 lm | 113 | 17.0 W | Type I | |
CY1-15-4K7-1-1D-R
|
4000 K | 70 CRI | 1634 lm | 96 | 17.0 W | Type 1 Diffused | |
CY1-15-4K7-1-2-R
|
4000 K | 70 CRI | 1730 lm | 102 | 17.0 W | Type II | |
CY1-15-4K7-1-2D-R
|
4000 K | 70 CRI | 1577 lm | 93 | 17.0 W | Type 2 Diffused | |
CY1-15-4K7-1-3-R
|
4000 K | 70 CRI | 1755 lm | 103 | 17.0 W | Type III | |
CY1-15-4K7-1-3D-R
|
4000 K | 70 CRI | 1429 lm | 84 | 17.0 W | Type 3 Diffused | |
CY1-15-4K7-1-4-R
|
4000 K | 70 CRI | 1762 lm | 104 | 17.0 W | Type IV | |
CY1-15-4K7-1-4D-R
|
4000 K | 70 CRI | 1607 lm | 95 | 17.0 W | Type 4 Diffused | |
CY1-15-4K7-1-SP-R
|
4000 K | 70 CRI | 1797 lm | 106 | 17.0 W | Spot/Column | |
CY1-15-4K7-1-WG-R
|
4000 K | 70 CRI | 1976 lm | 116 | 17.0 W | Wall Graze | |
CY1-15-4K7-2-1-1-R
|
4000 K | 70 CRI | 1928 lm | 113 | 17.0 W | Type I | |
CY1-15-4K7-2-1D-1D-R
|
4000 K | 70 CRI | 1634 lm | 96 | 17.0 W | Type I Diffused | |
CY1-15-4K7-2-2-2-R
|
4000 K | 70 CRI | 1730 lm | 102 | 17.0 W | Type II | |
CY1-15-4K7-2-2D-2D-R
|
4000 K | 70 CRI | 1577 lm | 93 | 17.0 W | Type II Diffused | |
CY1-15-4K7-2-3-3-R
|
4000 K | 70 CRI | 1755 lm | 103 | 17.0 W | Type III | |
CY1-15-4K7-2-3D-3D-R
|
4000 K | 70 CRI | 1429 lm | 84 | 17.0 W | Type III Diffused | |
CY1-15-4K7-2-4-4-R
|
4000 K | 70 CRI | 1762 lm | 104 | 17.0 W | Type IV | |
CY1-15-4K7-2-4D-4D-R
|
4000 K | 70 CRI | 1607 lm | 95 | 17.0 W | Type IV Diffused | |
CY1-15-4K7-2-SP-SP-R
|
4000 K | 70 CRI | 1797 lm | 106 | 17.0 W | Spot/Column | |
CY1-15-4K7-2-WG-WG-R
|
4000 K | 70 CRI | 1976 lm | 116 | 17.0 W | Wall Graze | |
CY1-15-4K7-3-2-PB-R
|
4000 K | 70 CRI | 1535 lm | 90 | 17.0 W | Type II-Pencil Beam | |
CY1-15-4K7-3-2-SP-R
|
4000 K | 70 CRI | 1688 lm | 99 | 17.0 W | Type II-Spot/Column | |
CY1-15-4K7-3-2-WG-R
|
4000 K | 70 CRI | 1708 lm | 100 | 17.0 W | Type II-Wall Graze | |
CY1-15-4K7-3-3-PB-R
|
4000 K | 70 CRI | 1533 lm | 90 | 17.0 W | Type III-Pencil Beam | |
CY1-15-4K7-3-3-SP-R
|
4000 K | 70 CRI | 1686 lm | 99 | 17.0 W | Type III-Spot/Column | |
CY1-15-4K7-3-3-WG-R
|
4000 K | 70 CRI | 1706 lm | 100 | 17.0 W | Type III-Wall Graze | |
CY1-15-4K7-3-4-PB-R
|
4000 K | 70 CRI | 1593 lm | 94 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-4K7-3-4-SP-R
|
4000 K | 70 CRI | 1747 lm | 103 | 17.0 W | Type IV-Spot/Column | |
CY1-15-4K7-3-4-WG-R
|
4000 K | 70 CRI | 1767 lm | 104 | 17.0 W | Type IV-Wall Graze | |
CY1-15-4K7-4-SP-SP-R
|
4000 K | 70 CRI | 1797 lm | 106 | 17.0 W | Spot/Column | |
CY1-15-4K7-4-WG-WG-R
|
4000 K | 70 CRI | 1976 lm | 116 | 17.0 W | Wall Graze | |
CY1-15-4K7-5-2-PB-R
|
4000 K | 70 CRI | 1264 lm | 74 | 17.0 W | Type II-Pencil Beam | |
CY1-15-4K7-5-2-SP-R
|
4000 K | 70 CRI | 1724 lm | 101 | 17.0 W | Type II-Spot/Column | |
CY1-15-4K7-5-2-WG-R
|
4000 K | 70 CRI | 1785 lm | 105 | 17.0 W | Type II-Wall Graze | |
CY1-15-4K7-5-3-PB-R
|
4000 K | 70 CRI | 1262 lm | 74 | 17.0 W | Type III-Pencil Beam | |
CY1-15-4K7-5-3-SP-R
|
4000 K | 70 CRI | 1722 lm | 101 | 17.0 W | Type III-Spot/Column | |
CY1-15-4K7-5-3-WG-R
|
4000 K | 70 CRI | 1783 lm | 105 | 17.0 W | Type III-Wall Graze | |
CY1-15-4K7-5-4-PB-R
|
4000 K | 70 CRI | 1309 lm | 77 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-4K7-5-4-SP-R
|
4000 K | 70 CRI | 1769 lm | 104 | 17.0 W | Type IV-Spot/Column | |
CY1-15-4K7-5-4-WG-R
|
4000 K | 70 CRI | 1830 lm | 108 | 17.0 W | Type IV-Wall Graze | |
CY1-15-5K7-1-1-R
|
5000 K | 70 CRI | 1923 lm | 113 | 17.0 W | Type I | |
CY1-15-5K7-1-1D-R
|
5000 K | 70 CRI | 1629 lm | 96 | 17.0 W | Type 1 Diffused | |
CY1-15-5K7-1-2-R
|
5000 K | 70 CRI | 1726 lm | 102 | 17.0 W | Type II | |
CY1-15-5K7-1-2D-R
|
5000 K | 70 CRI | 1573 lm | 93 | 17.0 W | Type 2 Diffused | |
CY1-15-5K7-1-3-R
|
5000 K | 70 CRI | 1750 lm | 100 | 17.0 W | Type III | |
CY1-15-5K7-1-3D-R
|
5000 K | 70 CRI | 1425 lm | 84 | 17.0 W | Type 3 Diffused | |
CY1-15-5K7-1-4-R
|
5000 K | 70 CRI | 1757 lm | 103 | 17.0 W | Type IV | |
CY1-15-5K7-1-4D-R
|
5000 K | 70 CRI | 1602 lm | 93 | 17.0 W | Type 4 Diffused | |
CY1-15-5K7-1-SP-R
|
5000 K | 70 CRI | 1792 lm | 103 | 17.0 W | Spot/Column | |
CY1-15-5K7-1-WG-R
|
5000 K | 70 CRI | 1971 lm | 114 | 17.0 W | Wall Graze | |
CY1-15-5K7-2-1-1-R
|
5000 K | 70 CRI | 1923 lm | 113 | 17.0 W | Type I | |
CY1-15-5K7-2-1D-1D-R
|
5000 K | 70 CRI | 1629 lm | 96 | 17.0 W | Type I Diffused | |
CY1-15-5K7-2-2-2-R
|
5000 K | 70 CRI | 1726 lm | 102 | 17.0 W | Type II | |
CY1-15-5K7-2-2D-2D-R
|
5000 K | 70 CRI | 1573 lm | 93 | 17.0 W | Type II Diffused | |
CY1-15-5K7-2-3-3-R
|
5000 K | 70 CRI | 1750 lm | 103 | 17.0 W | Type III | |
CY1-15-5K7-2-3D-3D-R
|
5000 K | 70 CRI | 1425 lm | 84 | 17.0 W | Type III Diffused | |
CY1-15-5K7-2-4-4-R
|
5000 K | 70 CRI | 1757 lm | 103 | 17.0 W | Type IV | |
CY1-15-5K7-2-4D-4D-R
|
5000 K | 70 CRI | 1602 lm | 94 | 17.0 W | Type IV Diffused | |
CY1-15-5K7-2-SP-SP-R
|
5000 K | 70 CRI | 1792 lm | 105 | 17.0 W | Spot/Column | |
CY1-15-5K7-2-WG-WG-R
|
5000 K | 70 CRI | 1971 lm | 116 | 17.0 W | Wall Graze | |
CY1-15-5K7-3-2-PB-R
|
5000 K | 70 CRI | 1530 lm | 90 | 17.0 W | Type II-Pencil Beam | |
CY1-15-5K7-3-2-SP-R
|
5000 K | 70 CRI | 1683 lm | 99 | 17.0 W | Type II-Spot/Column | |
CY1-15-5K7-3-2-WG-R
|
5000 K | 70 CRI | 1703 lm | 100 | 17.0 W | Type II-Wall Graze | |
CY1-15-5K7-3-3-PB-R
|
5000 K | 70 CRI | 1528 lm | 90 | 17.0 W | Type III-Pencil Beam | |
CY1-15-5K7-3-3-SP-R
|
5000 K | 70 CRI | 1681 lm | 99 | 17.0 W | Type III-Spot/Column | |
CY1-15-5K7-3-3-WG-R
|
5000 K | 70 CRI | 1701 lm | 100 | 17.0 W | Type III-Wall Graze | |
CY1-15-5K7-3-4-PB-R
|
5000 K | 70 CRI | 1588 lm | 93 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-5K7-3-4-SP-R
|
5000 K | 70 CRI | 1741 lm | 102 | 17.0 W | Type IV-Spot/Column | |
CY1-15-5K7-3-4-WG-R
|
5000 K | 70 CRI | 1762 lm | 104 | 17.0 W | Type IV-Wall Graze | |
CY1-15-5K7-4-SP-SP-R
|
5000 K | 70 CRI | 1792 lm | 105 | 17.0 W | Spot/Column | |
CY1-15-5K7-4-WG-WG-R
|
5000 K | 70 CRI | 1971 lm | 116 | 17.0 W | Wall Graze | |
CY1-15-5K7-5-2-PB-R
|
5000 K | 70 CRI | 1260 lm | 74 | 17.0 W | Type II-Pencil Beam | |
CY1-15-5K7-5-2-SP-R
|
5000 K | 70 CRI | 1719 lm | 101 | 17.0 W | Type II-Spot/Column | |
CY1-15-5K7-5-2-WG-R
|
5000 K | 70 CRI | 1779 lm | 105 | 17.0 W | Type II-Wall Graze | |
CY1-15-5K7-5-3-PB-R
|
5000 K | 70 CRI | 1258 lm | 74 | 17.0 W | Type III-Pencil Beam | |
CY1-15-5K7-5-3-SP-R
|
5000 K | 70 CRI | 1717 lm | 101 | 17.0 W | Type III-Spot/Column | |
CY1-15-5K7-5-3-WG-R
|
5000 K | 70 CRI | 1777 lm | 105 | 17.0 W | Type III-Wall Graze | |
CY1-15-5K7-5-4-PB-R
|
5000 K | 70 CRI | 1305 lm | 77 | 17.0 W | Type IV-Pencil Beam | |
CY1-15-5K7-5-4-SP-R
|
5000 K | 70 CRI | 1764 lm | 104 | 17.0 W | Type IV-Spot/Column | |
CY1-15-5K7-5-4-WG-R
|
5000 K | 70 CRI | 1824 lm | 107 | 17.0 W | Type IV-Wall Graze | |
CY1-25-3K7-1-1-R
|
3000 K | 70 CRI | 2390 lm | 92 | 26.0 W | Type I | |
CY1-25-3K7-1-1D-R
|
3000 K | 70 CRI | 2225 lm | 86 | 26.0 W | Type 1 Diffused | |
CY1-25-3K7-1-2-R
|
3000 K | 70 CRI | 2120 lm | 82 | 26.0 W | Type II | |
CY1-25-3K7-1-2D-R
|
3000 K | 70 CRI | 1958 lm | 75 | 26.0 W | Type 2 Diffused | |
CY1-25-3K7-1-3-R
|
3000 K | 70 CRI | 2117 lm | 80 | 26.0 W | Type III | |
CY1-25-3K7-1-3D-R
|
3000 K | 70 CRI | 1946 lm | 75 | 26.0 W | Type 3 Diffused | |
CY1-25-3K7-1-4-R
|
3000 K | 70 CRI | 2201 lm | 85 | 26.0 W | Type IV | |
CY1-25-3K7-1-4D-R
|
3000 K | 70 CRI | 2016 lm | 78 | 26.0 W | Type 4 Diffused | |
CY1-25-3K7-1-SP-R
|
3000 K | 70 CRI | 2346 lm | 90 | 26.0 W | Spot/Column | |
CY1-25-3K7-1-WG-R
|
3000 K | 70 CRI | 2605 lm | 100 | 26.0 W | Wall Graze | |
CY1-25-3K7-2-1-1-R
|
3000 K | 70 CRI | 2390 lm | 92 | 26.0 W | Type I | |
CY1-25-3K7-2-1D-1D-R
|
3000 K | 70 CRI | 2225 lm | 86 | 26.0 W | Type I Diffused | |
CY1-25-3K7-2-2-2-R
|
3000 K | 70 CRI | 2120 lm | 82 | 26.0 W | Type II | |
CY1-25-3K7-2-2D-2D-R
|
3000 K | 70 CRI | 1958 lm | 75 | 26.0 W | Type II Diffused | |
CY1-25-3K7-2-3-3-R
|
3000 K | 70 CRI | 2117 lm | 81 | 26.0 W | Type III | |
CY1-25-3K7-2-3D-3D-R
|
3000 K | 70 CRI | 1946 lm | 75 | 26.0 W | Type III Diffused | |
CY1-25-3K7-2-4-4-R
|
3000 K | 70 CRI | 2201 lm | 85 | 26.0 W | Type IV | |
CY1-25-3K7-2-4D-4D-R
|
3000 K | 70 CRI | 2016 lm | 78 | 26.0 W | Type IV Diffused | |
CY1-25-3K7-2-SP-SP-R
|
3000 K | 70 CRI | 2346 lm | 90 | 26.0 W | Spot/Column | |
CY1-25-3K7-2-WG-WG-R
|
3000 K | 70 CRI | 2605 lm | 100 | 26.0 W | Wall Graze | |
CY1-25-3K7-3-2-PB-R
|
3000 K | 70 CRI | 1947 lm | 75 | 26.0 W | Type II-Pencil Beam | |
CY1-25-3K7-3-2-SP-R
|
3000 K | 70 CRI | 2142 lm | 82 | 26.0 W | Type II-Spot/Column | |
CY1-25-3K7-3-2-WG-R
|
3000 K | 70 CRI | 2167 lm | 83 | 26.0 W | Type II-Wall Graze | |
CY1-25-3K7-3-3-PB-R
|
3000 K | 70 CRI | 1944 lm | 75 | 26.0 W | Type III-Pencil Beam | |
CY1-25-3K7-3-3-SP-R
|
3000 K | 70 CRI | 2139 lm | 82 | 26.0 W | Type III-Spot/Column | |
CY1-25-3K7-3-3-WG-R
|
3000 K | 70 CRI | 2164 lm | 83 | 26.0 W | Type III-Wall Graze | |
CY1-25-3K7-3-4-PB-R
|
3000 K | 70 CRI | 2021 lm | 78 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-3K7-3-4-SP-R
|
3000 K | 70 CRI | 2216 lm | 85 | 26.0 W | Type IV-Spot/Column | |
CY1-25-3K7-3-4-WG-R
|
3000 K | 70 CRI | 2241 lm | 86 | 26.0 W | Type IV-Wall Graze | |
CY1-25-3K7-4-SP-SP-R
|
3000 K | 70 CRI | 2346 lm | 90 | 26.0 W | Spot/Column | |
CY1-25-3K7-4-WG-WG-R
|
3000 K | 70 CRI | 2605 lm | 100 | 26.0 W | Wall Graze | |
CY1-25-3K7-5-2-PB-R
|
3000 K | 70 CRI | 1603 lm | 62 | 26.0 W | Type II-Pencil Beam | |
CY1-25-3K7-5-2-SP-R
|
3000 K | 70 CRI | 2187 lm | 84 | 26.0 W | Type II-Spot/Column | |
CY1-25-3K7-5-2-WG-R
|
3000 K | 70 CRI | 2264 lm | 87 | 26.0 W | Type II-Wall Graze | |
CY1-25-3K7-5-3-PB-R
|
3000 K | 70 CRI | 1601 lm | 62 | 26.0 W | Type III-Pencil Beam | |
CY1-25-3K7-5-3-SP-R
|
3000 K | 70 CRI | 2184 lm | 84 | 26.0 W | Type III-Spot/Column | |
CY1-25-3K7-5-3-WG-R
|
3000 K | 70 CRI | 2261 lm | 87 | 26.0 W | Type III-Wall Graze | |
CY1-25-3K7-5-4-PB-R
|
3000 K | 70 CRI | 1660 lm | 64 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-3K7-5-4-SP-R
|
3000 K | 70 CRI | 2244 lm | 86 | 26.0 W | Type IV-Spot/Column | |
CY1-25-3K7-5-4-WG-R
|
3000 K | 70 CRI | 2321 lm | 89 | 26.0 W | Type IV-Wall Graze | |
CY1-25-4K7-1-1-R
|
4000 K | 70 CRI | 2524 lm | 97 | 26.0 W | Type I | |
CY1-25-4K7-1-1D-R
|
4000 K | 70 CRI | 2350 lm | 90 | 26.0 W | Type 1 Diffused | |
CY1-25-4K7-1-2-R
|
4000 K | 70 CRI | 2239 lm | 86 | 26.0 W | Type II | |
CY1-25-4K7-1-2D-R
|
4000 K | 70 CRI | 2068 lm | 80 | 26.0 W | Type 2 Diffused | |
CY1-25-4K7-1-3-R
|
4000 K | 70 CRI | 2236 lm | 85 | 26.0 W | Type III | |
CY1-25-4K7-1-3D-R
|
4000 K | 70 CRI | 2056 lm | 79 | 26.0 W | Type 3 Diffused | |
CY1-25-4K7-1-4-R
|
4000 K | 70 CRI | 2325 lm | 89 | 26.0 W | Type IV | |
CY1-25-4K7-1-4D-R
|
4000 K | 70 CRI | 2129 lm | 82 | 26.0 W | Type 4 Diffused | |
CY1-25-4K7-1-SP-R
|
4000 K | 70 CRI | 2478 lm | 95 | 26.0 W | Spot/Column | |
CY1-25-4K7-1-WG-R
|
4000 K | 70 CRI | 2752 lm | 106 | 26.0 W | Wall Graze | |
CY1-25-4K7-2-1-1-R
|
4000 K | 70 CRI | 2524 lm | 97 | 26.0 W | Type I | |
CY1-25-4K7-2-1D-1D-R
|
4000 K | 70 CRI | 2350 lm | 90 | 26.0 W | Type I Diffused | |
CY1-25-4K7-2-2-2-R
|
4000 K | 70 CRI | 2239 lm | 86 | 26.0 W | Type II | |
CY1-25-4K7-2-2D-2D-R
|
4000 K | 70 CRI | 2068 lm | 80 | 26.0 W | Type II Diffused | |
CY1-25-4K7-2-3-3-R
|
4000 K | 70 CRI | 2236 lm | 86 | 26.0 W | Type III | |
CY1-25-4K7-2-3D-3D-R
|
4000 K | 70 CRI | 2056 lm | 79 | 26.0 W | Type III Diffused | |
CY1-25-4K7-2-4-4-R
|
4000 K | 70 CRI | 2325 lm | 89 | 26.0 W | Type IV | |
CY1-25-4K7-2-4D-4D-R
|
4000 K | 70 CRI | 2129 lm | 82 | 26.0 W | Type IV Diffused | |
CY1-25-4K7-2-SP-SP-R
|
4000 K | 70 CRI | 2478 lm | 95 | 26.0 W | Spot/Column | |
CY1-25-4K7-2-WG-WG-R
|
4000 K | 70 CRI | 2752 lm | 106 | 26.0 W | Wall Graze | |
CY1-25-4K7-3-2-PB-R
|
4000 K | 70 CRI | 2057 lm | 79 | 26.0 W | Type II-Pencil Beam | |
CY1-25-4K7-3-2-SP-R
|
4000 K | 70 CRI | 2263 lm | 87 | 26.0 W | Type II-Spot/Column | |
CY1-25-4K7-3-2-WG-R
|
4000 K | 70 CRI | 2290 lm | 88 | 26.0 W | Type II-Wall Graze | |
CY1-25-4K7-3-3-PB-R
|
4000 K | 70 CRI | 2054 lm | 79 | 26.0 W | Type III-Pencil Beam | |
CY1-25-4K7-3-3-SP-R
|
4000 K | 70 CRI | 2260 lm | 87 | 26.0 W | Type III-Spot/Column | |
CY1-25-4K7-3-3-WG-R
|
4000 K | 70 CRI | 2287 lm | 88 | 26.0 W | Type III-Wall Graze | |
CY1-25-4K7-3-4-PB-R
|
4000 K | 70 CRI | 2135 lm | 82 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-4K7-3-4-SP-R
|
4000 K | 70 CRI | 2341 lm | 90 | 26.0 W | Type IV-Spot/Column | |
CY1-25-4K7-3-4-WG-R
|
4000 K | 70 CRI | 2368 lm | 91 | 26.0 W | Type IV-Wall Graze | |
CY1-25-4K7-4-SP-SP-R
|
4000 K | 70 CRI | 2478 lm | 95 | 26.0 W | Spot/Column | |
CY1-25-4K7-4-WG-WG-R
|
4000 K | 70 CRI | 2752 lm | 106 | 26.0 W | Wall Graze | |
CY1-25-4K7-5-2-PB-R
|
4000 K | 70 CRI | 1694 lm | 65 | 26.0 W | Type II-Pencil Beam | |
CY1-25-4K7-5-2-SP-R
|
4000 K | 70 CRI | 2311 lm | 89 | 26.0 W | Type II-Spot/Column | |
CY1-25-4K7-5-2-WG-R
|
4000 K | 70 CRI | 2392 lm | 92 | 26.0 W | Type II-Wall Graze | |
CY1-25-4K7-5-3-PB-R
|
4000 K | 70 CRI | 1691 lm | 65 | 26.0 W | Type III-Pencil Beam | |
CY1-25-4K7-5-3-SP-R
|
4000 K | 70 CRI | 2308 lm | 89 | 26.0 W | Type III-Spot/Column | |
CY1-25-4K7-5-3-WG-R
|
4000 K | 70 CRI | 2389 lm | 92 | 26.0 W | Type III-Wall Graze | |
CY1-25-4K7-5-4-PB-R
|
4000 K | 70 CRI | 1754 lm | 67 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-4K7-5-4-SP-R
|
4000 K | 70 CRI | 2371 lm | 91 | 26.0 W | Type IV-Spot/Column | |
CY1-25-4K7-5-4-WG-R
|
4000 K | 70 CRI | 2452 lm | 94 | 26.0 W | Type IV-Wall Graze | |
CY1-25-5K7-1-1-R
|
5000 K | 70 CRI | 2517 lm | 96 | 26.0 W | Type I | |
CY1-25-5K7-1-1D-R
|
5000 K | 70 CRI | 2344 lm | 89 | 26.0 W | Type 1 Diffused | |
CY1-25-5K7-1-2-R
|
5000 K | 70 CRI | 2233 lm | 85 | 26.0 W | Type II | |
CY1-25-5K7-1-2D-R
|
5000 K | 70 CRI | 2062 lm | 79 | 26.0 W | Type 2 Diffused | |
CY1-25-5K7-1-3-R
|
5000 K | 70 CRI | 2229 lm | 85 | 26.0 W | Type III | |
CY1-25-5K7-1-3D-R
|
5000 K | 70 CRI | 2050 lm | 78 | 26.0 W | Type 3 Diffused | |
CY1-25-5K7-1-4-R
|
5000 K | 70 CRI | 2319 lm | 88 | 26.0 W | Type IV | |
CY1-25-5K7-1-4D-R
|
5000 K | 70 CRI | 2123 lm | 80 | 26.0 W | Type 4 Diffused | |
CY1-25-5K7-1-SP-R
|
5000 K | 70 CRI | 2471 lm | 94 | 26.0 W | Spot/Column | |
CY1-25-5K7-1-WG-R
|
5000 K | 70 CRI | 2744 lm | 104 | 26.0 W | Wall Graze | |
CY1-25-5K7-2-1-1-R
|
5000 K | 70 CRI | 2517 lm | 97 | 26.0 W | Type I | |
CY1-25-5K7-2-1D-1D-R
|
5000 K | 70 CRI | 2344 lm | 90 | 26.0 W | Type I Diffused | |
CY1-25-5K7-2-2-2-R
|
5000 K | 70 CRI | 2233 lm | 86 | 26.0 W | Type II | |
CY1-25-5K7-2-2D-2D-R
|
5000 K | 70 CRI | 2062 lm | 79 | 26.0 W | Type II Diffused | |
CY1-25-5K7-2-3-3-R
|
5000 K | 70 CRI | 2229 lm | 86 | 26.0 W | Type III | |
CY1-25-5K7-2-3D-3D-R
|
5000 K | 70 CRI | 2050 lm | 79 | 26.0 W | Type III Diffused | |
CY1-25-5K7-2-4-4-R
|
5000 K | 70 CRI | 2319 lm | 89 | 26.0 W | Type IV | |
CY1-25-5K7-2-4D-4D-R
|
5000 K | 70 CRI | 2123 lm | 82 | 26.0 W | Type IV Diffused | |
CY1-25-5K7-2-SP-SP-R
|
5000 K | 70 CRI | 2471 lm | 95 | 26.0 W | Spot/Column | |
CY1-25-5K7-2-WG-WG-R
|
5000 K | 70 CRI | 2744 lm | 106 | 26.0 W | Wall Graze | |
CY1-25-5K7-3-2-PB-R
|
5000 K | 70 CRI | 2051 lm | 79 | 26.0 W | Type II-Pencil Beam | |
CY1-25-5K7-3-2-SP-R
|
5000 K | 70 CRI | 2256 lm | 87 | 26.0 W | Type II-Spot/Column | |
CY1-25-5K7-3-2-WG-R
|
5000 K | 70 CRI | 2283 lm | 88 | 26.0 W | Type II-Wall Graze | |
CY1-25-5K7-3-3-PB-R
|
5000 K | 70 CRI | 2048 lm | 79 | 26.0 W | Type III-Pencil Beam | |
CY1-25-5K7-3-3-SP-R
|
5000 K | 70 CRI | 2253 lm | 87 | 26.0 W | Type III-Spot/Column | |
CY1-25-5K7-3-3-WG-R
|
5000 K | 70 CRI | 2280 lm | 88 | 26.0 W | Type III-Wall Graze | |
CY1-25-5K7-3-4-PB-R
|
5000 K | 70 CRI | 2129 lm | 82 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-5K7-3-4-SP-R
|
5000 K | 70 CRI | 2334 lm | 90 | 26.0 W | Type IV-Spot/Column | |
CY1-25-5K7-3-4-WG-R
|
5000 K | 70 CRI | 2361 lm | 91 | 26.0 W | Type IV-Wall Graze | |
CY1-25-5K7-4-SP-SP-R
|
5000 K | 70 CRI | 2471 lm | 95 | 26.0 W | Spot/Column | |
CY1-25-5K7-4-WG-WG-R
|
5000 K | 70 CRI | 2744 lm | 106 | 26.0 W | Wall Graze | |
CY1-25-5K7-5-2-PB-R
|
5000 K | 70 CRI | 1689 lm | 65 | 26.0 W | Type II-Pencil Beam | |
CY1-25-5K7-5-2-SP-R
|
5000 K | 70 CRI | 2304 lm | 89 | 26.0 W | Type II-Spot/Column | |
CY1-25-5K7-5-2-WG-R
|
5000 K | 70 CRI | 2385 lm | 92 | 26.0 W | Type II-Wall Graze | |
CY1-25-5K7-5-3-PB-R
|
5000 K | 70 CRI | 1686 lm | 65 | 26.0 W | Type III-Pencil Beam | |
CY1-25-5K7-5-3-SP-R
|
5000 K | 70 CRI | 2301 lm | 89 | 26.0 W | Type III-Spot/Column | |
CY1-25-5K7-5-3-WG-R
|
5000 K | 70 CRI | 2382 lm | 92 | 26.0 W | Type III-Wall Graze | |
CY1-25-5K7-5-4-PB-R
|
5000 K | 70 CRI | 1749 lm | 67 | 26.0 W | Type IV-Pencil Beam | |
CY1-25-5K7-5-4-SP-R
|
5000 K | 70 CRI | 2364 lm | 91 | 26.0 W | Type IV-Spot/Column | |
CY1-25-5K7-5-4-WG-R
|
5000 K | 70 CRI | 2445 lm | 94 | 26.0 W | Type IV-Wall Graze |
Please wait, preparing to download your file.
Related Products