text.skipToContent text.skipToNavigation

Cypher - Pedestrian Scale

by Architectural Area Lighting 

Whether lighting a path, accenting a colonnade, or grazing an expansive wall, Cypher allows designers to mix and match optics for best-in-class aesthetics and performance. The large 14” Pedestrian Scale Cypher offers 3 lumen packages 2,500, 3,500 or 4,500 nominal lumens appropriate for mounting heights of 8 to 20'.

  • IES Type I, II, III, IV, wall grazer, spot/column and pencil beam distributions
  • Up, down and side lighting optics for up to 360° of illumination
  • RGBW or Static white luminous accent options
  • Multiple fascia panels, finishes and distribution options
  • Integral battery backup, photocell, motion sensing, and SiteSync wireless control options

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Light Source LED
Style Contemporary
Type
  • Downlighting
  • Wall Mount

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources/Downloads

3D Media

Color

AGN
Antique Green-AGN
BL
Black-BL
BLT
Matte Black-BLT
CRT
Corten-CRT
DB
Dark Bronze-DB
DGN
Dark Green-DGN
GT
Graphite-GT
LG
Light Grey-LG
MAL
Matte Aluminum-MAL
MDB
Metallic Bronze-MDB
MG
Medium Grey-MG
TT
Titanium-TT
VBU
Verde Blue-VBU
WDB
Weathered Bronze-WDB
WH
Artic White-WH

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CY2-25-3K7-1-1-R
IES file
3000 K 70 CRI 2499 lm 96 26.0 W Type I
CY2-25-3K7-1-1D-R
IES file
3000 K 70 CRI 2193 lm 84 26.0 W Type 1 Diffused
CY2-25-3K7-1-2-R
IES file
3000 K 70 CRI 2265 lm 87 26.0 W Type II
CY2-25-3K7-1-2D-R
IES file
3000 K 70 CRI 2004 lm 77 26.0 W Type 2 Diffused
CY2-25-3K7-1-3-R
IES file
3000 K 70 CRI 2413 lm 93 26.0 W Type III
CY2-25-3K7-1-3D-R
IES file
3000 K 70 CRI 1906 lm 73 26.0 W Type 3 Diffused
CY2-25-3K7-1-4-R
IES file
3000 K 70 CRI 2213 lm 85 26.0 W Type IV
CY2-25-3K7-1-4D-R
IES file
3000 K 70 CRI 1936 lm 74 26.0 W Type 4 Diffused
CY2-25-3K7-1-SP-R
IES file
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-1-WG-R
IES file
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-2-1-1-R
IES file
3000 K 70 CRI 2499 lm 96 26.0 W Type I
CY2-25-3K7-2-1D-1D-R
IES file
3000 K 70 CRI 2193 lm 84 26.0 W Type I Diffused
CY2-25-3K7-2-2-2-R
IES file
3000 K 70 CRI 2265 lm 87 26.0 W Type II
CY2-25-3K7-2-2D-2D-R
IES file
3000 K 70 CRI 2004 lm 77 26.0 W Type II Diffused
CY2-25-3K7-2-3-3-R
IES file
3000 K 70 CRI 2413 lm 93 26.0 W Type III
CY2-25-3K7-2-3D-3D-R
IES file
3000 K 70 CRI 1906 lm 73 26.0 W Type III Diffused
CY2-25-3K7-2-4-4-R
IES file
3000 K 70 CRI 2213 lm 85 26.0 W Type IV
CY2-25-3K7-2-4D-4D-R
IES file
3000 K 70 CRI 1936 lm 74 26.0 W Type IV Diffused
CY2-25-3K7-2-SP-SP-R
IES file
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-2-WG-WG-R
IES file
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-3-2-PB-R
IES file
3000 K 70 CRI 2078 lm 80 26.0 W Type II-Pencil Beam
CY2-25-3K7-3-2-SP-R
IES file
3000 K 70 CRI 2246 lm 86 26.0 W Type II-Spot/Column
CY2-25-3K7-3-2-WG-R
IES file
3000 K 70 CRI 2284 lm 88 26.0 W Type II-Wall Graze
CY2-25-3K7-3-3-PB-R
IES file
3000 K 70 CRI 2138 lm 82 26.0 W Type III-Pencil Beam
CY2-25-3K7-3-3-SP-R
IES file
3000 K 70 CRI 2306 lm 89 26.0 W Type III-Spot/Column
CY2-25-3K7-3-3-WG-R
IES file
3000 K 70 CRI 2343 lm 90 26.0 W Type III-Wall Graze
CY2-25-3K7-3-4-PB-R
IES file
3000 K 70 CRI 2032 lm 78 26.0 W Type IV-Pencil Beam
CY2-25-3K7-3-4-SP-R
IES file
3000 K 70 CRI 2200 lm 85 26.0 W Type IV-Spot/Column
CY2-25-3K7-3-4-WG-R
IES file
3000 K 70 CRI 2238 lm 86 26.0 W Type IV-Wall Graze
CY2-25-3K7-4-2-PB-R
IES file
CY2-25-3K7-4-2-SP-R
IES file
CY2-25-3K7-4-2-WG-R
IES file
CY2-25-3K7-4-3-PB-R
IES file
CY2-25-3K7-4-3-SP-R
IES file
CY2-25-3K7-4-3-WG-R
IES file
CY2-25-3K7-4-4-PB-R
IES file
CY2-25-3K7-4-4-SP-R
IES file
CY2-25-3K7-4-4-WG-R
IES file
CY2-25-3K7-4-SP-SP-R
IES file
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-4-WG-WG-R
IES file
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-5-2-PB-R
IES file
3000 K 70 CRI 1707 lm 66 26.0 W Type II-Pencil Beam
CY2-25-3K7-5-2-SP-R
IES file
3000 K 70 CRI 2211 lm 85 26.0 W Type II-Spot/Column
CY2-25-3K7-5-2-WG-R
IES file
3000 K 70 CRI 2323 lm 89 26.0 W Type II-Wall Graze
CY2-25-3K7-5-3-PB-R
IES file
3000 K 70 CRI 1753 lm 67 26.0 W Type III-Pencil Beam
CY2-25-3K7-5-3-SP-R
IES file
3000 K 70 CRI 2258 lm 87 26.0 W Type III-Spot/Column
CY2-25-3K7-5-3-WG-R
IES file
3000 K 70 CRI 2369 lm 91 26.0 W Type III-Wall Graze
CY2-25-3K7-5-4-PB-R
IES file
3000 K 70 CRI 1671 lm 64 26.0 W Type IV-Pencil Beam
CY2-25-3K7-5-4-SP-R
IES file
3000 K 70 CRI 2175 lm 84 26.0 W Type IV-Spot/Column
CY2-25-3K7-5-4-WG-R
IES file
3000 K 70 CRI 2287 lm 88 26.0 W Type IV-Wall Graze
CY2-25-4K7-1-1-R
IES file
4000 K 70 CRI 2596 lm 100 26.0 W Type I
CY2-25-4K7-1-1D-R
IES file
4000 K 70 CRI 2278 lm 88 26.0 W Type 1 Diffused
CY2-25-4K7-1-2-R
IES file
4000 K 70 CRI 2353 lm 90 26.0 W Type II
CY2-25-4K7-1-2D-R
IES file
4000 K 70 CRI 2082 lm 80 26.0 W Type 2 Diffused
CY2-25-4K7-1-3-R
IES file
4000 K 70 CRI 2507 lm 96 26.0 W Type III
CY2-25-4K7-1-3D-R
IES file
4000 K 70 CRI 1980 lm 76 26.0 W Type 3 Diffused
CY2-25-4K7-1-4-R
IES file
4000 K 70 CRI 2299 lm 88 26.0 W Type IV
CY2-25-4K7-1-4D-R
IES file
4000 K 70 CRI 2011 lm 77 26.0 W Type 4 Diffused
CY2-25-4K7-1-SP-R
IES file
4000 K 70 CRI 2171 lm 83 26.0 W Spot/Column
CY2-25-4K7-1-WG-R
IES file
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-2-1-1-R
IES file
4000 K 70 CRI 2596 lm 100 26.0 W Type I
CY2-25-4K7-2-1D-1D-R
IES file
4000 K 70 CRI 2278 lm 88 26.0 W Type I Diffused
CY2-25-4K7-2-2-2-R
IES file
4000 K 70 CRI 2353 lm 91 26.0 W Type II
CY2-25-4K7-2-2D-2D-R
IES file
4000 K 70 CRI 2082 lm 80 26.0 W Type II Diffused
CY2-25-4K7-2-3-3-R
IES file
4000 K 70 CRI 2507 lm 96 26.0 W Type III
CY2-25-4K7-2-3D-3D-R
IES file
4000 K 70 CRI 1980 lm 76 26.0 W Type III Diffused
CY2-25-4K7-2-4-4-R
IES file
4000 K 70 CRI 2299 lm 88 26.0 W Type IV
CY2-25-4K7-2-4D-4D-R
IES file
4000 K 70 CRI 2011 lm 77 26.0 W Type IV Diffused
CY2-25-4K7-2-SP-SP-R
IES file
4000 K 70 CRI 2171 lm 84 26.0 W Spot/Column
CY2-25-4K7-2-WG-WG-R
IES file
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-3-2-PB-R
IES file
4000 K 70 CRI 2159 lm 83 26.0 W Type II-Pencil Beam
CY2-25-4K7-3-2-SP-R
IES file
4000 K 70 CRI 2334 lm 90 26.0 W Type II-Spot/Column
CY2-25-4K7-3-2-WG-R
IES file
4000 K 70 CRI 2373 lm 91 26.0 W Type II-Wall Graze
CY2-25-4K7-3-3-PB-R
IES file
4000 K 70 CRI 2221 lm 85 26.0 W Type III-Pencil Beam
CY2-25-4K7-3-3-SP-R
IES file
4000 K 70 CRI 2396 lm 92 26.0 W Type III-Spot/Column
CY2-25-4K7-3-3-WG-R
IES file
4000 K 70 CRI 2434 lm 94 26.0 W Type III-Wall Graze
CY2-25-4K7-3-4-PB-R
IES file
4000 K 70 CRI 2111 lm 81 26.0 W Type IV-Pencil Beam
CY2-25-4K7-3-4-SP-R
IES file
4000 K 70 CRI 2286 lm 88 26.0 W Type IV-Spot/Column
CY2-25-4K7-3-4-WG-R
IES file
4000 K 70 CRI 2325 lm 89 26.0 W Type IV-Wall Graze
CY2-25-4K7-4-2-PB-R
IES file
CY2-25-4K7-4-2-SP-R
IES file
CY2-25-4K7-4-2-WG-R
IES file
CY2-25-4K7-4-3-PB-R
IES file
CY2-25-4K7-4-3-SP-R
IES file
CY2-25-4K7-4-3-WG-R
IES file
CY2-25-4K7-4-4-PB-R
IES file
CY2-25-4K7-4-4-SP-R
IES file
CY2-25-4K7-4-4-WG-R
IES file
CY2-25-4K7-4-SP-SP-R
IES file
4000 K 70 CRI 2171 lm 84 26.0 W Spot/Column
CY2-25-4K7-4-WG-WG-R
IES file
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-5-2-PB-R
IES file
4000 K 70 CRI 1773 lm 68 26.0 W Type II-Pencil Beam
CY2-25-4K7-5-2-SP-R
IES file
4000 K 70 CRI 2297 lm 88 26.0 W Type II-Spot/Column
CY2-25-4K7-5-2-WG-R
IES file
4000 K 70 CRI 2413 lm 93 26.0 W Type II-Wall Graze
CY2-25-4K7-5-3-PB-R
IES file
4000 K 70 CRI 1822 lm 70 26.0 W Type III-Pencil Beam
CY2-25-4K7-5-3-SP-R
IES file
4000 K 70 CRI 2345 lm 90 26.0 W Type III-Spot/Column
CY2-25-4K7-5-3-WG-R
IES file
4000 K 70 CRI 2462 lm 95 26.0 W Type III-Wall Graze
CY2-25-4K7-5-4-PB-R
IES file
4000 K 70 CRI 1736 lm 67 26.0 W Type IV-Pencil Beam
CY2-25-4K7-5-4-SP-R
IES file
4000 K 70 CRI 2260 lm 87 26.0 W Type IV-Spot/Column
CY2-25-4K7-5-4-WG-R
IES file
4000 K 70 CRI 2376 lm 91 26.0 W Type IV-Wall Graze
CY2-25-5K7-1-1-R
IES file
5000 K 70 CRI 2836 lm 109 26.0 W Type I
CY2-25-5K7-1-1D-R
IES file
5000 K 70 CRI 2488 lm 96 26.0 W Type 1 Diffused
CY2-25-5K7-1-2-R
IES file
5000 K 70 CRI 2570 lm 99 26.0 W Type II
CY2-25-5K7-1-2D-R
IES file
5000 K 70 CRI 2274 lm 87 26.0 W Type 2 Diffused
CY2-25-5K7-1-3-R
IES file
5000 K 70 CRI 2739 lm 107 26.0 W Type III
CY2-25-5K7-1-3D-R
IES file
5000 K 70 CRI 2163 lm 83 26.0 W Type 3 Diffused
CY2-25-5K7-1-4-R
IES file
5000 K 70 CRI 2512 lm 97 26.0 W Type IV
CY2-25-5K7-1-4D-R
IES file
5000 K 70 CRI 2197 lm 84 26.0 W Type 4 Diffused
CY2-25-5K7-1-SP-R
IES file
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-1-WG-R
IES file
5000 K 70 CRI 2795 lm 107 26.0 W Wall Graze
CY2-25-5K7-2-1-1-R
IES file
5000 K 70 CRI 2836 lm 109 26.0 W Type I
CY2-25-5K7-2-1D-1D-R
IES file
5000 K 70 CRI 2488 lm 96 26.0 W Type I Diffused
CY2-25-5K7-2-2-2-R
IES file
5000 K 70 CRI 2570 lm 99 26.0 W Type II
CY2-25-5K7-2-2D-2D-R
IES file
5000 K 70 CRI 2274 lm 87 26.0 W Type II Diffused
CY2-25-5K7-2-3-3-R
IES file
5000 K 70 CRI 2739 lm 105 26.0 W Type III
CY2-25-5K7-2-3D-3D-R
IES file
5000 K 70 CRI 2163 lm 83 26.0 W Type III Diffused
CY2-25-5K7-2-4-4-R
IES file
5000 K 70 CRI 2512 lm 97 26.0 W Type IV
CY2-25-5K7-2-4D-4D-R
IES file
5000 K 70 CRI 2197 lm 85 26.0 W Type IV Diffused
CY2-25-5K7-2-SP-SP-R
IES file
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-2-WG-WG-R
IES file
5000 K 70 CRI 2795 lm 108 26.0 W Wall Graze
CY2-25-5K7-3-2-PB-R
IES file
5000 K 70 CRI 2359 lm 91 26.0 W Type II-Pencil Beam
CY2-25-5K7-3-2-SP-R
IES file
5000 K 70 CRI 2550 lm 98 26.0 W Type II-Spot/Column
CY2-25-5K7-3-2-WG-R
IES file
5000 K 70 CRI 2592 lm 100 26.0 W Type II-Wall Graze
CY2-25-5K7-3-3-PB-R
IES file
5000 K 70 CRI 2426 lm 93 26.0 W Type III-Pencil Beam
CY2-25-5K7-3-3-SP-R
IES file
5000 K 70 CRI 2617 lm 101 26.0 W Type III-Spot/Column
CY2-25-5K7-3-3-WG-R
IES file
5000 K 70 CRI 2659 lm 102 26.0 W Type III-Wall Graze
CY2-25-5K7-3-4-PB-R
IES file
5000 K 70 CRI 2307 lm 89 26.0 W Type IV-Pencil Beam
CY2-25-5K7-3-4-SP-R
IES file
5000 K 70 CRI 2497 lm 96 26.0 W Type IV-Spot/Column
CY2-25-5K7-3-4-WG-R
IES file
5000 K 70 CRI 2540 lm 98 26.0 W Type IV-Wall Graze
CY2-25-5K7-4-2-PB-R
IES file
CY2-25-5K7-4-2-SP-R
IES file
CY2-25-5K7-4-2-WG-R
IES file
CY2-25-5K7-4-3-PB-R
IES file
CY2-25-5K7-4-3-SP-R
IES file
CY2-25-5K7-4-3-WG-R
IES file
CY2-25-5K7-4-4-PB-R
IES file
CY2-25-5K7-4-4-SP-R
IES file
CY2-25-5K7-4-4-WG-R
IES file
CY2-25-5K7-4-SP-SP-R
IES file
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-4-WG-WG-R
IES file
5000 K 70 CRI 2795 lm 108 26.0 W Wall Graze
CY2-25-5K7-5-2-PB-R
IES file
5000 K 70 CRI 1937 lm 75 26.0 W Type II-Pencil Beam
CY2-25-5K7-5-2-SP-R
IES file
5000 K 70 CRI 2509 lm 97 26.0 W Type II-Spot/Column
CY2-25-5K7-5-2-WG-R
IES file
5000 K 70 CRI 2636 lm 101 26.0 W Type II-Wall Graze
CY2-25-5K7-5-3-PB-R
IES file
5000 K 70 CRI 1990 lm 77 26.0 W Type III-Pencil Beam
CY2-25-5K7-5-3-SP-R
IES file
5000 K 70 CRI 2562 lm 99 26.0 W Type III-Spot/Column
CY2-25-5K7-5-3-WG-R
IES file
5000 K 70 CRI 2689 lm 103 26.0 W Type III-Wall Graze
CY2-25-5K7-5-4-PB-R
IES file
5000 K 70 CRI 1896 lm 73 26.0 W Type IV-Pencil Beam
CY2-25-5K7-5-4-SP-R
IES file
5000 K 70 CRI 2469 lm 95 26.0 W Type IV-Spot/Column
CY2-25-5K7-5-4-WG-R
IES file
5000 K 70 CRI 2596 lm 100 26.0 W Type IV-Wall Graze
CY2-35-3K7-1-1-R
IES file
3000 K 70 CRI 3534 lm 88 40.0 W Type I
CY2-35-3K7-1-1D-R
IES file
3000 K 70 CRI 3101 lm 78 40.0 W Type 1 Diffused
CY2-35-3K7-1-2-R
IES file
3000 K 70 CRI 3203 lm 80 40.0 W Type II
CY2-35-3K7-1-2D-R
IES file
3000 K 70 CRI 2835 lm 71 40.0 W Type 2 Diffused
CY2-35-3K7-1-3-R
IES file
3000 K 70 CRI 3413 lm 85 40.0 W Type III
CY2-35-3K7-1-3D-R
IES file
3000 K 70 CRI 2695 lm 67 40.0 W Type 3 Diffused
CY2-35-3K7-1-4-R
IES file
3000 K 70 CRI 3131 lm 78 40.0 W Type IV
CY2-35-3K7-1-4D-R
IES file
3000 K 70 CRI 2738 lm 68 40.0 W Type 4 Diffused
CY2-35-3K7-1-SP-R
IES file
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-1-WG-R
IES file
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-2-1-1-R
IES file
3000 K 70 CRI 3534 lm 88 40.0 W Type I
CY2-35-3K7-2-1D-1D-R
IES file
3000 K 70 CRI 3101 lm 78 40.0 W Type I Diffused
CY2-35-3K7-2-2-2-R
IES file
3000 K 70 CRI 3203 lm 80 40.0 W Type II
CY2-35-3K7-2-2D-2D-R
IES file
3000 K 70 CRI 2835 lm 71 40.0 W Type II Diffused
CY2-35-3K7-2-3-3-R
IES file
3000 K 70 CRI 3413 lm 85 40.0 W Type III
CY2-35-3K7-2-3D-3D-R
IES file
3000 K 70 CRI 2695 lm 67 40.0 W Type III Diffused
CY2-35-3K7-2-4-4-R
IES file
3000 K 70 CRI 3131 lm 78 40.0 W Type IV
CY2-35-3K7-2-4D-4D-R
IES file
3000 K 70 CRI 2738 lm 68 40.0 W Type IV Diffused
CY2-35-3K7-2-SP-SP-R
IES file
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-2-WG-WG-R
IES file
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-3-2-PB-R
IES file
3000 K 70 CRI 2940 lm 73 40.0 W Type II-Pencil Beam
CY2-35-3K7-3-2-SP-R
IES file
3000 K 70 CRI 3178 lm 79 40.0 W Type II-Spot/Column
CY2-35-3K7-3-2-WG-R
IES file
3000 K 70 CRI 3230 lm 81 40.0 W Type II-Wall Graze
CY2-35-3K7-3-3-PB-R
IES file
3000 K 70 CRI 3024 lm 76 40.0 W Type III-Pencil Beam
CY2-35-3K7-3-3-SP-R
IES file
3000 K 70 CRI 3262 lm 82 40.0 W Type III-Spot/Column
CY2-35-3K7-3-3-WG-R
IES file
3000 K 70 CRI 3315 lm 83 40.0 W Type III-Wall Graze
CY2-35-3K7-3-4-PB-R
IES file
3000 K 70 CRI 2875 lm 72 40.0 W Type IV-Pencil Beam
CY2-35-3K7-3-4-SP-R
IES file
3000 K 70 CRI 3113 lm 78 40.0 W Type IV-Spot/Column
CY2-35-3K7-3-4-WG-R
IES file
3000 K 70 CRI 3165 lm 79 40.0 W Type IV-Wall Graze
CY2-35-3K7-4-2-PB-R
IES file
CY2-35-3K7-4-2-SP-R
IES file
CY2-35-3K7-4-2-WG-R
IES file
CY2-35-3K7-4-3-PB-R
IES file
CY2-35-3K7-4-3-SP-R
IES file
CY2-35-3K7-4-3-WG-R
IES file
CY2-35-3K7-4-4-PB-R
IES file
CY2-35-3K7-4-4-SP-R
IES file
CY2-35-3K7-4-4-WG-R
IES file
CY2-35-3K7-4-SP-SP-R
IES file
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-4-WG-WG-R
IES file
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-5-2-PB-R
IES file
3000 K 70 CRI 2414 lm 60 40.0 W Type II-Pencil Beam
CY2-35-3K7-5-2-SP-R
IES file
3000 K 70 CRI 3128 lm 78 40.0 W Type II-Spot/Column
CY2-35-3K7-5-2-WG-R
IES file
3000 K 70 CRI 3286 lm 82 40.0 W Type II-Wall Graze
CY2-35-3K7-5-3-PB-R
IES file
3000 K 70 CRI 2480 lm 62 40.0 W Type III-Pencil Beam
CY2-35-3K7-5-3-SP-R
IES file
3000 K 70 CRI 3193 lm 80 40.0 W Type III-Spot/Column
CY2-35-3K7-5-3-WG-R
IES file
3000 K 70 CRI 3352 lm 84 40.0 W Type III-Wall Graze
CY2-35-3K7-5-4-PB-R
IES file
3000 K 70 CRI 2364 lm 59 40.0 W Type IV-Pencil Beam
CY2-35-3K7-5-4-SP-R
IES file
3000 K 70 CRI 3077 lm 77 40.0 W Type IV-Spot/Column
CY2-35-3K7-5-4-WG-R
IES file
3000 K 70 CRI 3235 lm 81 40.0 W Type IV-Wall Graze
CY2-35-4K7-1-1-R
IES file
4000 K 70 CRI 3672 lm 92 40.0 W Type I
CY2-35-4K7-1-1D-R
IES file
4000 K 70 CRI 3222 lm 81 40.0 W Type 1 Diffused
CY2-35-4K7-1-2-R
IES file
4000 K 70 CRI 3328 lm 83 40.0 W Type II
CY2-35-4K7-1-2D-R
IES file
4000 K 70 CRI 2945 lm 74 40.0 W Type 2 Diffused
CY2-35-4K7-1-3-R
IES file
4000 K 70 CRI 3546 lm 89 40.0 W Type III
CY2-35-4K7-1-3D-R
IES file
4000 K 70 CRI 2800 lm 70 40.0 W Type 3 Diffused
CY2-35-4K7-1-4-R
IES file
4000 K 70 CRI 3252 lm 81 40.0 W Type IV
CY2-35-4K7-1-4D-R
IES file
4000 K 70 CRI 2844 lm 71 40.0 W Type 4 Diffused
CY2-35-4K7-1-SP-R
IES file
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-1-WG-R
IES file
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-2-1-1-R
IES file
4000 K 70 CRI 3672 lm 92 40.0 W Type I
CY2-35-4K7-2-1D-1D-R
IES file
4000 K 70 CRI 3222 lm 81 40.0 W Type I Diffused
CY2-35-4K7-2-2-2-R
IES file
4000 K 70 CRI 3328 lm 83 40.0 W Type II
CY2-35-4K7-2-2D-2D-R
IES file
4000 K 70 CRI 2945 lm 74 40.0 W Type II Diffused
CY2-35-4K7-2-3-3-R
IES file
4000 K 70 CRI 3546 lm 89 40.0 W Type III
CY2-35-4K7-2-3D-3D-R
IES file
4000 K 70 CRI 2800 lm 70 40.0 W Type III Diffused
CY2-35-4K7-2-4-4-R
IES file
4000 K 70 CRI 3252 lm 81 40.0 W Type IV
CY2-35-4K7-2-4D-4D-R
IES file
4000 K 70 CRI 2844 lm 71 40.0 W Type IV Diffused
CY2-35-4K7-2-SP-SP-R
IES file
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-2-WG-WG-R
IES file
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-3-2-PB-R
IES file
4000 K 70 CRI 3054 lm 76 40.0 W Type II-Pencil Beam
CY2-35-4K7-3-2-SP-R
IES file
4000 K 70 CRI 3301 lm 83 40.0 W Type II-Spot/Column
CY2-35-4K7-3-2-WG-R
IES file
4000 K 70 CRI 3356 lm 84 40.0 W Type II-Wall Graze
CY2-35-4K7-3-3-PB-R
IES file
4000 K 70 CRI 3142 lm 79 40.0 W Type III-Pencil Beam
CY2-35-4K7-3-3-SP-R
IES file
4000 K 70 CRI 3389 lm 85 40.0 W Type III-Spot/Column
CY2-35-4K7-3-3-WG-R
IES file
4000 K 70 CRI 3444 lm 86 40.0 W Type III-Wall Graze
CY2-35-4K7-3-4-PB-R
IES file
4000 K 70 CRI 2987 lm 75 40.0 W Type IV-Pencil Beam
CY2-35-4K7-3-4-SP-R
IES file
4000 K 70 CRI 3234 lm 81 40.0 W Type IV-Spot/Column
CY2-35-4K7-3-4-WG-R
IES file
4000 K 70 CRI 3289 lm 82 40.0 W Type IV-Wall Graze
CY2-35-4K7-4-2-PB-R
IES file
CY2-35-4K7-4-2-SP-R
IES file
CY2-35-4K7-4-2-WG-R
IES file
CY2-35-4K7-4-3-PB-R
IES file
CY2-35-4K7-4-3-SP-R
IES file
CY2-35-4K7-4-3-WG-R
IES file
CY2-35-4K7-4-4-PB-R
IES file
CY2-35-4K7-4-4-SP-R
IES file
CY2-35-4K7-4-4-WG-R
IES file
CY2-35-4K7-4-SP-SP-R
IES file
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-4-WG-WG-R
IES file
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-5-2-PB-R
IES file
4000 K 70 CRI 2508 lm 63 40.0 W Type II-Pencil Beam
CY2-35-4K7-5-2-SP-R
IES file
4000 K 70 CRI 3249 lm 81 40.0 W Type II-Spot/Column
CY2-35-4K7-5-2-WG-R
IES file
4000 K 70 CRI 3414 lm 85 40.0 W Type II-Wall Graze
CY2-35-4K7-5-3-PB-R
IES file
4000 K 70 CRI 2577 lm 64 40.0 W Type III-Pencil Beam
CY2-35-4K7-5-3-SP-R
IES file
4000 K 70 CRI 3318 lm 83 40.0 W Type III-Spot/Column
CY2-35-4K7-5-3-WG-R
IES file
4000 K 70 CRI 3482 lm 87 40.0 W Type III-Wall Graze
CY2-35-4K7-5-4-PB-R
IES file
4000 K 70 CRI 2456 lm 61 40.0 W Type IV-Pencil Beam
CY2-35-4K7-5-4-SP-R
IES file
4000 K 70 CRI 3197 lm 80 40.0 W Type IV-Spot/Column
CY2-35-4K7-5-4-WG-R
IES file
4000 K 70 CRI 3361 lm 84 40.0 W Type IV-Wall Graze
CY2-35-5K7-1-1-R
IES file
5000 K 70 CRI 4011 lm 100 40.0 W Type I
CY2-35-5K7-1-1D-R
IES file
5000 K 70 CRI 3519 lm 88 40.0 W Type 1 Diffused
CY2-35-5K7-1-2-R
IES file
5000 K 70 CRI 3635 lm 91 40.0 W Type II
CY2-35-5K7-1-2D-R
IES file
5000 K 70 CRI 3217 lm 80 40.0 W Type 2 Diffused
CY2-35-5K7-1-3-R
IES file
5000 K 70 CRI 3874 lm 97 40.0 W Type III
CY2-35-5K7-1-3D-R
IES file
5000 K 70 CRI 3059 lm 76 40.0 W Type 3 Diffused
CY2-35-5K7-1-4-R
IES file
5000 K 70 CRI 3553 lm 89 40.0 W Type IV
CY2-35-5K7-1-4D-R
IES file
5000 K 70 CRI 3107 lm 78 40.0 W Type 4 Diffused
CY2-35-5K7-1-SP-R
IES file
5000 K 70 CRI 3354 lm 84 40.0 W Spot/Column
CY2-35-5K7-1-WG-R
IES file
5000 K 70 CRI 3953 lm 99 40.0 W Wall Graze
CY2-35-5K7-2-1-1-R
IES file
5000 K 70 CRI 4011 lm 100 40.0 W Type I
CY2-35-5K7-2-1D-1D-R
IES file
5000 K 70 CRI 3519 lm 88 40.0 W Type I Diffused
CY2-35-5K7-2-2-2-R
IES file
5000 K 70 CRI 3635 lm 91 40.0 W Type II
CY2-35-5K7-2-2D-2D-R
IES file
5000 K 70 CRI 3217 lm 80 40.0 W Type II Diffused
CY2-35-5K7-2-3-3-R
IES file
5000 K 70 CRI 3874 lm 97 40.0 W Type III
CY2-35-5K7-2-3D-3D-R
IES file
5000 K 70 CRI 3059 lm 76 40.0 W Type III Diffused
CY2-35-5K7-2-4-4-R
IES file
5000 K 70 CRI 3553 lm 89 40.0 W Type IV
CY2-35-5K7-2-4D-4D-R
IES file
5000 K 70 CRI 3107 lm 78 40.0 W Type IV Diffused
CY2-35-5K7-2-SP-SP-R
IES file
5000 K 70 CRI 3354 lm 84 40.0 W Spot/Column
CY2-35-5K7-2-WG-WG-R
IES file
5000 K 70 CRI 3953 lm 99 40.0 W Wall Graze
CY2-35-5K7-3-2-PB-R
IES file
5000 K 70 CRI 3337 lm 83 40.0 W Type II-Pencil Beam
CY2-35-5K7-3-2-SP-R
IES file
5000 K 70 CRI 3607 lm 90 40.0 W Type II-Spot/Column
CY2-35-5K7-3-2-WG-R
IES file
5000 K 70 CRI 3666 lm 92 40.0 W Type II-Wall Graze
CY2-35-5K7-3-3-PB-R
IES file
5000 K 70 CRI 3432 lm 86 40.0 W Type III-Pencil Beam
CY2-35-5K7-3-3-SP-R
IES file
5000 K 70 CRI 3702 lm 93 40.0 W Type III-Spot/Column
CY2-35-5K7-3-3-WG-R
IES file
5000 K 70 CRI 3762 lm 94 40.0 W Type III-Wall Graze
CY2-35-5K7-3-4-PB-R
IES file
5000 K 70 CRI 3263 lm 82 40.0 W Type IV-Pencil Beam
CY2-35-5K7-3-4-SP-R
IES file
5000 K 70 CRI 3533 lm 88 40.0 W Type IV-Spot/Column
CY2-35-5K7-3-4-WG-R
IES file
5000 K 70 CRI 3593 lm 90 40.0 W Type IV-Wall Graze
CY2-35-5K7-4-2-PB-R
IES file
CY2-35-5K7-4-2-SP-R
IES file
CY2-35-5K7-4-2-WG-R
IES file
CY2-35-5K7-4-3-PB-R
IES file
CY2-35-5K7-4-3-SP-R
IES file
CY2-35-5K7-4-3-WG-R
IES file
CY2-35-5K7-4-4-PB-R
IES file
CY2-35-5K7-4-4-SP-R
IES file
CY2-35-5K7-4-4-WG-R
IES file
CY2-35-5K7-4-SP-SP-R
IES file
5000 K 70 CRI 3354 lm 84 40.0 W Spot/Column
CY2-35-5K7-4-WG-WG-R
IES file
5000 K 70 CRI 3953 lm 99 40.0 W Wall Graze
CY2-35-5K7-5-2-PB-R
IES file
5000 K 70 CRI 2740 lm 69 40.0 W Type II-Pencil Beam
CY2-35-5K7-5-2-SP-R
IES file
5000 K 70 CRI 3550 lm 89 40.0 W Type II-Spot/Column
CY2-35-5K7-5-2-WG-R
IES file
5000 K 70 CRI 3729 lm 93 40.0 W Type II-Wall Graze
CY2-35-5K7-5-3-PB-R
IES file
5000 K 70 CRI 2815 lm 70 40.0 W Type III-Pencil Beam
CY2-35-5K7-5-3-SP-R
IES file
5000 K 70 CRI 3624 lm 91 40.0 W Type III-Spot/Column
CY2-35-5K7-5-3-WG-R
IES file
5000 K 70 CRI 3804 lm 95 40.0 W Type III-Wall Graze
CY2-35-5K7-5-4-PB-R
IES file
5000 K 70 CRI 2683 lm 67 40.0 W Type IV-Pencil Beam
CY2-35-5K7-5-4-SP-R
IES file
5000 K 70 CRI 3492 lm 87 40.0 W Type IV-Spot/Column
CY2-35-5K7-5-4-WG-R
IES file
5000 K 70 CRI 3672 lm 92 40.0 W Type IV-Wall Graze
CY2-45-3K7-1-1-R
IES file
3000 K 70 CRI 4390 lm 84 52.0 W Type I
CY2-45-3K7-1-1D-R
IES file
3000 K 70 CRI 3988 lm 77 52.0 W Type 1 Diffused
CY2-45-3K7-1-2-R
IES file
3000 K 70 CRI 4119 lm 79 52.0 W Type II
CY2-45-3K7-1-2D-R
IES file
3000 K 70 CRI 3645 lm 70 52.0 W Type 2 Diffused
CY2-45-3K7-1-3-R
IES file
3000 K 70 CRI 4240 lm 82 52.0 W Type III
CY2-45-3K7-1-3D-R
IES file
3000 K 70 CRI 3466 lm 67 52.0 W Type 3 Diffused
CY2-45-3K7-1-4-R
IES file
3000 K 70 CRI 4026 lm 77 52.0 W Type IV
CY2-45-3K7-1-4D-R
IES file
3000 K 70 CRI 3521 lm 68 52.0 W Type 4 Diffused
CY2-45-3K7-1-SP-R
IES file
3000 K 70 CRI 3800 lm 73 52.0 W Spot/Column
CY2-45-3K7-1-WG-R
IES file
3000 K 70 CRI 4479 lm 86 52.0 W Wall Graze
CY2-45-3K7-2-1-1-R
IES file
3000 K 70 CRI 4390 lm 84 52.0 W Type I
CY2-45-3K7-2-1D-1D-R
IES file
3000 K 70 CRI 3988 lm 77 52.0 W Type I Diffused
CY2-45-3K7-2-2-2-R
IES file
3000 K 70 CRI 4119 lm 79 52.0 W Type II
CY2-45-3K7-2-2D-2D-R
IES file
3000 K 70 CRI 3645 lm 70 52.0 W Type II Diffused
CY2-45-3K7-2-3-3-R
IES file
3000 K 70 CRI 4240 lm 82 52.0 W Type III
CY2-45-3K7-2-3D-3D-R
IES file
3000 K 70 CRI 3466 lm 67 52.0 W Type III Diffused
CY2-45-3K7-2-4-4-R
IES file
3000 K 70 CRI 4026 lm 77 52.0 W Type IV
CY2-45-3K7-2-4D-4D-R
IES file
3000 K 70 CRI 3521 lm 68 52.0 W Type IV Diffused
CY2-45-3K7-2-SP-SP-R
IES file
3000 K 70 CRI 3800 lm 73 52.0 W Spot/Column
CY2-45-3K7-2-WG-WG-R
IES file
3000 K 70 CRI 4479 lm 86 52.0 W Wall Graze
CY2-45-3K7-3-2-PB-R
IES file
3000 K 70 CRI 3781 lm 73 52.0 W Type II-Pencil Beam
CY2-45-3K7-3-2-SP-R
IES file
3000 K 70 CRI 4087 lm 79 52.0 W Type II-Spot/Column
CY2-45-3K7-3-2-WG-R
IES file
3000 K 70 CRI 4154 lm 80 52.0 W Type II-Wall Graze
CY2-45-3K7-3-3-PB-R
IES file
3000 K 70 CRI 3889 lm 75 52.0 W Type III-Pencil Beam
CY2-45-3K7-3-3-SP-R
IES file
3000 K 70 CRI 4195 lm 81 52.0 W Type III-Spot/Column
CY2-45-3K7-3-3-WG-R
IES file
3000 K 70 CRI 4263 lm 82 52.0 W Type III-Wall Graze
CY2-45-3K7-3-4-PB-R
IES file
3000 K 70 CRI 3697 lm 71 52.0 W Type IV-Pencil Beam
CY2-45-3K7-3-4-SP-R
IES file
3000 K 70 CRI 4003 lm 77 52.0 W Type IV-Spot/Column
CY2-45-3K7-3-4-WG-R
IES file
3000 K 70 CRI 4071 lm 78 52.0 W Type IV-Wall Graze
CY2-45-3K7-4-2-PB-R
IES file
CY2-45-3K7-4-2-SP-R
IES file
CY2-45-3K7-4-2-WG-R
IES file
CY2-45-3K7-4-3-PB-R
IES file
CY2-45-3K7-4-3-SP-R
IES file
CY2-45-3K7-4-3-WG-R
IES file
CY2-45-3K7-4-4-PB-R
IES file
CY2-45-3K7-4-4-SP-R
IES file
CY2-45-3K7-4-4-WG-R
IES file
CY2-45-3K7-4-SP-SP-R
IES file
3000 K 70 CRI 3800 lm 73 52.0 W Spot/Column
CY2-45-3K7-4-WG-WG-R
IES file
3000 K 70 CRI 4479 lm 86 52.0 W Wall Graze
CY2-45-3K7-5-2-PB-R
IES file
3000 K 70 CRI 3105 lm 60 52.0 W Type II-Pencil Beam
CY2-45-3K7-5-2-SP-R
IES file
3000 K 70 CRI 4022 lm 77 52.0 W Type II-Spot/Column
CY2-45-3K7-5-2-WG-R
IES file
3000 K 70 CRI 4226 lm 81 52.0 W Type II-Wall Graze
CY2-45-3K7-5-3-PB-R
IES file
3000 K 70 CRI 3190 lm 61 52.0 W Type III-Pencil Beam
CY2-45-3K7-5-3-SP-R
IES file
3000 K 70 CRI 4107 lm 79 52.0 W Type III-Spot/Column
CY2-45-3K7-5-3-WG-R
IES file
3000 K 70 CRI 4310 lm 83 52.0 W Type III-Wall Graze
CY2-45-3K7-5-4-PB-R
IES file
3000 K 70 CRI 3040 lm 58 52.0 W Type IV-Pencil Beam
CY2-45-3K7-5-4-SP-R
IES file
3000 K 70 CRI 3957 lm 76 52.0 W Type IV-Spot/Column
CY2-45-3K7-5-4-WG-R
IES file
3000 K 70 CRI 4161 lm 80 52.0 W Type IV-Wall Graze
CY2-45-4K7-1-1-R
IES file
4000 K 70 CRI 4561 lm 88 52.0 W Type I
CY2-45-4K7-1-1D-R
IES file
4000 K 70 CRI 4143 lm 80 52.0 W Type 1 Diffused
CY2-45-4K7-1-2-R
IES file
4000 K 70 CRI 4280 lm 82 52.0 W Type II
CY2-45-4K7-1-2D-R
IES file
4000 K 70 CRI 3787 lm 73 52.0 W Type 2 Diffused
CY2-45-4K7-1-3-R
IES file
4000 K 70 CRI 4405 lm 86 52.0 W Type III
CY2-45-4K7-1-3D-R
IES file
4000 K 70 CRI 3601 lm 69 52.0 W Type 3 Diffused
CY2-45-4K7-1-4-R
IES file
4000 K 70 CRI 4183 lm 80 52.0 W Type IV
CY2-45-4K7-1-4D-R
IES file
4000 K 70 CRI 3658 lm 70 52.0 W Type 4 Diffused
CY2-45-4K7-1-SP-R
IES file
4000 K 70 CRI 3948 lm 76 52.0 W Spot/Column
CY2-45-4K7-1-WG-R
IES file
4000 K 70 CRI 4653 lm 89 52.0 W Wall Graze
CY2-45-4K7-2-1-1-R
IES file
4000 K 70 CRI 4561 lm 88 52.0 W Type I
CY2-45-4K7-2-1D-1D-R
IES file
4000 K 70 CRI 4143 lm 80 52.0 W Type I Diffused
CY2-45-4K7-2-2-2-R
IES file
4000 K 70 CRI 4280 lm 82 52.0 W Type II
CY2-45-4K7-2-2D-2D-R
IES file
4000 K 70 CRI 3787 lm 73 52.0 W Type II Diffused
CY2-45-4K7-2-3-3-R
IES file
4000 K 70 CRI 4405 lm 85 52.0 W Type III
CY2-45-4K7-2-3D-3D-R
IES file
4000 K 70 CRI 3601 lm 69 52.0 W Type III Diffused
CY2-45-4K7-2-4-4-R
IES file
4000 K 70 CRI 4183 lm 80 52.0 W Type IV
CY2-45-4K7-2-4D-4D-R
IES file
4000 K 70 CRI 3658 lm 70 52.0 W Type IV Diffused
CY2-45-4K7-2-SP-SP-R
IES file
4000 K 70 CRI 3948 lm 76 52.0 W Spot/Column
CY2-45-4K7-2-WG-WG-R
IES file
4000 K 70 CRI 4653 lm 89 52.0 W Wall Graze
CY2-45-4K7-3-2-PB-R
IES file
4000 K 70 CRI 3928 lm 76 52.0 W Type II-Pencil Beam
CY2-45-4K7-3-2-SP-R
IES file
4000 K 70 CRI 4246 lm 82 52.0 W Type II-Spot/Column
CY2-45-4K7-3-2-WG-R
IES file
4000 K 70 CRI 4316 lm 83 52.0 W Type II-Wall Graze
CY2-45-4K7-3-3-PB-R
IES file
4000 K 70 CRI 4041 lm 78 52.0 W Type III-Pencil Beam
CY2-45-4K7-3-3-SP-R
IES file
4000 K 70 CRI 4358 lm 84 52.0 W Type III-Spot/Column
CY2-45-4K7-3-3-WG-R
IES file
4000 K 70 CRI 4429 lm 85 52.0 W Type III-Wall Graze
CY2-45-4K7-3-4-PB-R
IES file
4000 K 70 CRI 3841 lm 74 52.0 W Type IV-Pencil Beam
CY2-45-4K7-3-4-SP-R
IES file
4000 K 70 CRI 4159 lm 80 52.0 W Type IV-Spot/Column
CY2-45-4K7-3-4-WG-R
IES file
4000 K 70 CRI 4229 lm 81 52.0 W Type IV-Wall Graze
CY2-45-4K7-4-2-PB-R
IES file
CY2-45-4K7-4-2-SP-R
IES file
CY2-45-4K7-4-2-WG-R
IES file
CY2-45-4K7-4-3-PB-R
IES file
CY2-45-4K7-4-3-SP-R
IES file
CY2-45-4K7-4-3-WG-R
IES file
CY2-45-4K7-4-4-PB-R
IES file
CY2-45-4K7-4-4-SP-R
IES file
CY2-45-4K7-4-4-WG-R
IES file
CY2-45-4K7-4-SP-SP-R
IES file
4000 K 70 CRI 3948 lm 76 52.0 W Spot/Column
CY2-45-4K7-4-WG-WG-R
IES file
4000 K 70 CRI 4653 lm 89 52.0 W Wall Graze
CY2-45-4K7-5-2-PB-R
IES file
4000 K 70 CRI 3226 lm 62 52.0 W Type II-Pencil Beam
CY2-45-4K7-5-2-SP-R
IES file
4000 K 70 CRI 4179 lm 80 52.0 W Type II-Spot/Column
CY2-45-4K7-5-2-WG-R
IES file
4000 K 70 CRI 4390 lm 84 52.0 W Type II-Wall Graze
CY2-45-4K7-5-3-PB-R
IES file
4000 K 70 CRI 3314 lm 64 52.0 W Type III-Pencil Beam
CY2-45-4K7-5-3-SP-R
IES file
4000 K 70 CRI 4267 lm 82 52.0 W Type III-Spot/Column
CY2-45-4K7-5-3-WG-R
IES file
4000 K 70 CRI 4478 lm 86 52.0 W Type III-Wall Graze
CY2-45-4K7-5-4-PB-R
IES file
4000 K 70 CRI 3158 lm 61 52.0 W Type IV-Pencil Beam
CY2-45-4K7-5-4-SP-R
IES file
4000 K 70 CRI 4111 lm 79 52.0 W Type IV-Spot/Column
CY2-45-4K7-5-4-WG-R
IES file
4000 K 70 CRI 4323 lm 83 52.0 W Type IV-Wall Graze
CY2-45-5K7-1-1-R
IES file
5000 K 70 CRI 4982 lm 97 52.0 W Type I
CY2-45-5K7-1-1D-R
IES file
5000 K 70 CRI 4526 lm 88 52.0 W Type 1 Diffused
CY2-45-5K7-1-2-R
IES file
5000 K 70 CRI 4675 lm 90 52.0 W Type II
CY2-45-5K7-1-2D-R
IES file
5000 K 70 CRI 4137 lm 80 52.0 W Type 2 Diffused
CY2-45-5K7-1-3-R
IES file
5000 K 70 CRI 4812 lm 95 52.0 W Type III
CY2-45-5K7-1-3D-R
IES file
5000 K 70 CRI 3934 lm 76 52.0 W Type 3 Diffused
CY2-45-5K7-1-4-R
IES file
5000 K 70 CRI 4569 lm 88 52.0 W Type IV
CY2-45-5K7-1-4D-R
IES file
5000 K 70 CRI 3996 lm 77 52.0 W Type 4 Diffused
CY2-45-5K7-1-SP-R
IES file
5000 K 70 CRI 4313 lm 84 52.0 W Spot/Column
CY2-45-5K7-1-WG-R
IES file
5000 K 70 CRI 5083 lm 99 52.0 W Wall Graze
CY2-45-5K7-2-1-1-R
IES file
5000 K 70 CRI 4982 lm 96 52.0 W Type I
CY2-45-5K7-2-1D-1D-R
IES file
5000 K 70 CRI 4526 lm 87 52.0 W Type I Diffused
CY2-45-5K7-2-2-2-R
IES file
5000 K 70 CRI 4675 lm 90 52.0 W Type II
CY2-45-5K7-2-2D-2D-R
IES file
5000 K 70 CRI 4137 lm 80 52.0 W Type II Diffused
CY2-45-5K7-2-3-3-R
IES file
5000 K 70 CRI 4812 lm 93 52.0 W Type III
CY2-45-5K7-2-3D-3D-R
IES file
5000 K 70 CRI 3934 lm 76 52.0 W Type III Diffused
CY2-45-5K7-2-4-4-R
IES file
5000 K 70 CRI 4569 lm 88 52.0 W Type IV
CY2-45-5K7-2-4D-4D-R
IES file
5000 K 70 CRI 3996 lm 77 52.0 W Type IV Diffused
CY2-45-5K7-2-SP-SP-R
IES file
5000 K 70 CRI 4313 lm 83 52.0 W Spot/Column
CY2-45-5K7-2-WG-WG-R
IES file
5000 K 70 CRI 5083 lm 98 52.0 W Wall Graze
CY2-45-5K7-3-2-PB-R
IES file
5000 K 70 CRI 4291 lm 83 52.0 W Type II-Pencil Beam
CY2-45-5K7-3-2-SP-R
IES file
5000 K 70 CRI 4638 lm 89 52.0 W Type II-Spot/Column
CY2-45-5K7-3-2-WG-R
IES file
5000 K 70 CRI 4715 lm 91 52.0 W Type II-Wall Graze
CY2-45-5K7-3-3-PB-R
IES file
5000 K 70 CRI 4414 lm 85 52.0 W Type III-Pencil Beam
CY2-45-5K7-3-3-SP-R
IES file
5000 K 70 CRI 4761 lm 92 52.0 W Type III-Spot/Column
CY2-45-5K7-3-3-WG-R
IES file
5000 K 70 CRI 4838 lm 93 52.0 W Type III-Wall Graze
CY2-45-5K7-3-4-PB-R
IES file
5000 K 70 CRI 4196 lm 81 52.0 W Type IV-Pencil Beam
CY2-45-5K7-3-4-SP-R
IES file
5000 K 70 CRI 4543 lm 87 52.0 W Type IV-Spot/Column
CY2-45-5K7-3-4-WG-R
IES file
5000 K 70 CRI 4620 lm 89 52.0 W Type IV-Wall Graze
CY2-45-5K7-4-2-PB-R
IES file
CY2-45-5K7-4-2-SP-R
IES file
CY2-45-5K7-4-2-WG-R
IES file
CY2-45-5K7-4-3-PB-R
IES file
CY2-45-5K7-4-3-SP-R
IES file
CY2-45-5K7-4-3-WG-R
IES file
CY2-45-5K7-4-4-PB-R
IES file
CY2-45-5K7-4-4-SP-R
IES file
CY2-45-5K7-4-4-WG-R
IES file
CY2-45-5K7-4-SP-SP-R
IES file
5000 K 70 CRI 4313 lm 83 52.0 W Spot/Column
CY2-45-5K7-4-WG-WG-R
IES file
5000 K 70 CRI 5083 lm 98 52.0 W Wall Graze
CY2-45-5K7-5-2-PB-R
IES file
5000 K 70 CRI 3524 lm 68 52.0 W Type II-Pencil Beam
CY2-45-5K7-5-2-SP-R
IES file
5000 K 70 CRI 4565 lm 88 52.0 W Type II-Spot/Column
CY2-45-5K7-5-2-WG-R
IES file
5000 K 70 CRI 4796 lm 92 52.0 W Type II-Wall Graze
CY2-45-5K7-5-3-PB-R
IES file
5000 K 70 CRI 3620 lm 70 52.0 W Type III-Pencil Beam
CY2-45-5K7-5-3-SP-R
IES file
5000 K 70 CRI 4661 lm 90 52.0 W Type III-Spot/Column
CY2-45-5K7-5-3-WG-R
IES file
5000 K 70 CRI 4892 lm 94 52.0 W Type III-Wall Graze
CY2-45-5K7-5-4-PB-R
IES file
5000 K 70 CRI 3450 lm 66 52.0 W Type IV-Pencil Beam
CY2-45-5K7-5-4-SP-R
IES file
5000 K 70 CRI 4491 lm 86 52.0 W Type IV-Spot/Column
CY2-45-5K7-5-4-WG-R
IES file
5000 K 70 CRI 4722 lm 91 52.0 W Type IV-Wall Graze