- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- LNC2 LitePak Micro Strike
Item Added to Your Cart!
LNC2 LitePak Micro Strike
By Hubbell Outdoor Lighting
LNC2 LitePak Micro Strike
By Hubbell Outdoor Lighting
The LitePak LNC2 LED is designed for perimeter illumination for safety, security and identity. The LNC2 achieves up to 85% energy savings over traditional lighting sources and includes Micro Strike optics for superior distribution patterns with high lumens per watt.
- Bluetooth occupancy sensor and NX wireless control options available for greater control and energy savings.
- Battery backup option for egress applications provides 1 fc average over path of egress at typical mounting heights
- Standard (down to 0°C) and cold pack (down to -30˚C) battery backup options availalble
- Energy-efficient LED systems ranging from 10-45 watts with up to 85% energy savings over traditional sources
- Available in 3000K, 4000K and 5000K LEDs as well as Amber
- Full cut-off, neighbor friendly, optics with no uplight (U0)
- Type III and IV distributions available for a variety of application needs
- Versatile mounting options recessed box or surface conduit wiring
- Quick-mount adapter allows easy installation/maintenance
- 347V and 480V versions for industrial applications and Canada
- Optional photocontrol for additional energy savings
- Stocked versions available for fast service
- Five year warranty
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Application | Building Mount Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | NX Wireless |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
ExpressLine | Yes |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type | Wall (surface) |
New Products | Yes |
Sensor Type | Occupancy Sensor |
Type | Wall Mount |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
DarkSky | Certain Configurations Available |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (36)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LNC2-48L-10-3K7-3
|
3000 K | 70 CRI | 1082 lm | 108 | 10 W | 3 | |
LNC2-48L-10-3K7-4W
|
3000 K | 70 CRI | 1109 lm | 111 | 10 W | 4W | |
LNC2-48L-10-4K7-3
|
4000 K | 70 CRI | 1117 lm | 112 | 10 W | 3 | |
LNC2-48L-10-4K7-4W
|
4000 K | 70 CRI | 1144 lm | 114 | 10 W | 4W | |
LNC2-48L-10-5K7-3
|
5000 K | 70 CRI | 1214 lm | 121 | 10 W | 3 | |
LNC2-48L-10-5K7-4W
|
5000 K | 70 CRI | 1244 lm | 124 | 10 W | 4W | |
LNC2-48L-15-3K7-3
|
3000 K | 70 CRI | 1622 lm | 108 | 15 W | 3 | |
LNC2-48L-15-3K7-4W
|
3000 K | 70 CRI | 1664 lm | 111 | 15 W | 4W | |
LNC2-48L-15-4K7-3
|
4000 K | 70 CRI | 1676 lm | 112 | 15 W | 3 | |
LNC2-48L-15-4K7-4W
|
4000 K | 70 CRI | 1718 lm | 115 | 15 W | 4W | |
LNC2-48L-15-5K7-3
|
5000 K | 70 CRI | 1821 lm | 121 | 15 W | 3 | |
LNC2-48L-15-5K7-4W
|
5000 K | 70 CRI | 1868 lm | 125 | 15 W | 4W | |
LNC2-48L-20-3K7-3
|
3000 K | 70 CRI | 2163 lm | 108 | 20 W | 3 | |
LNC2-48L-20-3K7-4W
|
3000 K | 70 CRI | 2218 lm | 111 | 20 W | 4W | |
LNC2-48L-20-4K7-3
|
4000 K | 70 CRI | 2234 lm | 112 | 20 W | 3 | |
LNC2-48L-20-4K7-4W
|
4000 K | 70 CRI | 2293 lm | 115 | 20 W | 4W | |
LNC2-48L-20-5K7-3
|
5000 K | 70 CRI | 2428 lm | 121 | 20 W | 3 | |
LNC2-48L-20-5K7-4W
|
5000 K | 70 CRI | 2488 lm | 124 | 20 W | 4W | |
LNC2-48L-25-3K7-3
|
3000 K | 70 CRI | 2704 lm | 108 | 25 W | 3 | |
LNC2-48L-25-3K7-4W
|
3000 K | 70 CRI | 2773 lm | 111 | 25 W | 4W | |
LNC2-48L-25-4K7-3
|
4000 K | 70 CRI | 2793 lm | 112 | 25 W | 3 | |
LNC2-48L-25-4K7-4W
|
4000 K | 70 CRI | 2862 lm | 114 | 25 W | 4W | |
LNC2-48L-25-5K7-3
|
5000 K | 70 CRI | 3035 lm | 121 | 25 W | 3 | |
LNC2-48L-25-5K7-4W
|
5000 K | 70 CRI | 3112 lm | 124 | 25 W | 4W | |
LNC2-48L-35-3K7-3
|
3000 K | 70 CRI | 3785 lm | 108 | 35 W | 3 | |
LNC2-48L-35-3K7-4W
|
3000 K | 70 CRI | 3881 lm | 111 | 35 W | 4W | |
LNC2-48L-35-4K7-3
|
4000 K | 70 CRI | 3910 lm | 112 | 35 W | 3 | |
LNC2-48L-35-4K7-4W
|
4000 K | 70 CRI | 4011 lm | 115 | 35 W | 4W | |
LNC2-48L-35-5K7-3
|
5000 K | 70 CRI | 4249 lm | 121 | 35 W | 3 | |
LNC2-48L-35-5K7-4W
|
5000 K | 70 CRI | 4356 lm | 124 | 35 W | 4W | |
LNC2-48L-45-3K7-3
|
3000 K | 70 CRI | 4872 lm | 106 | 45 W | 3 | |
LNC2-48L-45-3K7-4W
|
3000 K | 70 CRI | 4996 lm | 104 | 45 W | 4W | |
LNC2-48L-45-4K7-3
|
4000 K | 70 CRI | 5032 lm | 112 | 45 W | 3 | |
LNC2-48L-45-4K7-4W
|
4000 K | 70 CRI | 5162 lm | 108 | 45 W | 4W | |
LNC2-48L-45-5K7-3
|
5000 K | 70 CRI | 5469 lm | 118 | 45 W | 3 | |
LNC2-48L-45-5K7-4W
|
5000 K | 70 CRI | 5605 lm | 117 | 45 W | 4W |
Please wait, preparing to download your file.
Related Products