text.skipToContent text.skipToNavigation

LNC4 Litepak

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
The Litepak LNC4 is the largest wallpack in the popular Litepak series. The LNC4 features four different lumen packages and multiple distributions and CCT for maximum light level and mounting height flexibility. Capable of replacing up to 400w HID solutions at over 70% energy savings, the LNC4 can be spaced at up to 5 times mounting height providing excellent performance and uniformity. Ideal applications include: perimeter illumination, schools, factories, hospitals, warehouses and retail applications.
  • Easy to install and retrofit existing HID luminaires with same footprint
  • Capable of replacing up to 400w+ HID luminaires
  • Zero uplight Compact LED Architectural Wallpack
  • Inverted "up" mounting capable
  • Control capabilities offer additional energy savings options
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications Commercial - Parking Structure
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
ExpressLine Yes
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Material - Housing Die-Cast
Mounting Type Wall (surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Photometry (59)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LNC4-36L-3K-035-2-U
3000 K 80 CRI 4269 lm 106 40.3 W Type II
LNC4-36L-3K-035-3-U
3000 K 80 CRI 4305 lm 107 40.3 W Type III
LNC4-36L-3K-035-4-U
3000 K 80 CRI 4186 lm 104 40.3 W Type IV
LNC4-36L-3K-065-2-U
3000 K 80 CRI 6756 lm 84.4 80 W Type II
LNC4-36L-3K-065-3-U
3000 K 80 CRI 6723 lm 84 80 W Type III
LNC4-36L-3K-065-4-U
3000 K 80 CRI 6742 lm 84.3 80 W Type IV
LNC4-36L-3K-105-2-U
3000 K 80 CRI 10551 lm 76.7 140 W Type II
LNC4-36L-3K-105-3-U
3000 K 80 CRI 10500 lm 79.9 140 W Type III
LNC4-36L-3K-105-4-U
3000 K 80 CRI 10529 lm 75.2 140 W Type IV
LNC4-36L-4K-035-2-U
4000 K 70 CRI 4593 lm 114 40.3 W Type II
LNC4-36L-4K-035-3-U
4000 K 70 CRI 4631 lm 115 40.3 W Type III
LNC4-36L-4K-035-4-U
4000 K 70 CRI 4502 lm 112 40.3 W Type IV
LNC4-36L-4K-065-2-U
4000 K 70 CRI 7440 lm 93 80 W Type II
LNC4-36L-4K-065-3-U
4000 K 70 CRI 7404 lm 92.5 80 W Type III
LNC4-36L-4K-065-4-U
4000 K 70 CRI 7424 lm 92.8 80 W Type IV
LNC4-36L-4K-105-2-U
4000 K 70 CRI 11619 lm 84.5 140 W Type II
LNC4-36L-4K-105-3-U
4000 K 70 CRI 11563 lm 88 140 W Type III
LNC4-36L-4K-105-4-U
4000 K 70 CRI 11595 lm 82.8 140 W Type IV
LNC4-36L-4K_Stocked_Version
4000 K 70 CRI 10754 lm 86.3 124.6 W Type IV
LNC4-36L-5K-035-2-U
5000 K 70 CRI 4529 lm 112 40.3 W Type II
LNC4-36L-5K-035-3-U
5000 K 70 CRI 4718 lm 117 40.3 W Type III
LNC4-36L-5K-035-4-U
5000 K 70 CRI 4441 lm 110 40.3 W Type IV
LNC4-36L-5K-065-2-U
5000 K 70 CRI 7627 lm 95.3 80 W Type II
LNC4-36L-5K-065-4-U
5000 K 70 CRI 7611 lm 95.1 80 W Type IV
LNC4-36L-5K-105-2-U
5000 K 70 CRI 11911 lm 86.6 140 W Type II
LNC4-36L-5K-105-3-U
5000 K 70 CRI 11853 lm 90.2 140 W Type III
LNC4-36L-5K-105-4-U
5000 K 70 CRI 11886 lm 84.9 140 W Type IV
LNC4-3K-E
3000 K 80 CRI
LNC4-44L-3K-035-2-U
3000 K 80 CRI 5218 lm 106 49.3 W Type II
LNC4-44L-3K-035-3-U
3000 K 80 CRI 5262 lm 107 49.3 W Type III
LNC4-44L-3K-035-4-U
3000 K 80 CRI 5116 lm 104 49.3 W Type IV
LNC4-44L-3K-065-2-U
3000 K 80 CRI 8572 lm 89.3 96 W Type II
LNC4-44L-3K-065-3-U
3000 K 80 CRI 8644 lm 90 96 W Type III
LNC4-44L-3K-065-4-U
3000 K 80 CRI 8405 lm 87.6 96 W Type IV
LNC4-44L-3K-105-2-U
3000 K 80 CRI 13387 lm 78.7 170 W Type II
LNC4-44L-3K-105-3-U
3000 K 80 CRI 13499 lm 82 170 W Type III
LNC4-44L-3K-105-4-U
3000 K 80 CRI 13127 lm 77.2 170 W Type IV
LNC4-44L-4K-035-2-U
4000 K 70 CRI 5613 lm 114 49.3 W Type II
LNC4-44L-4K-035-3-U
4000 K 70 CRI 5656 lm 115 49.3 W Type III
LNC4-44L-4K-035-4-U
4000 K 70 CRI 5503 lm 112 49.3 W Type IV
LNC4-44L-4K-065-2-U
4000 K 70 CRI 9221 lm 96 96 W Type II
LNC4-44L-4K-065-3-U
4000 K 70 CRI 9298 lm 96.9 96 W Type III
LNC4-44L-4K-065-4-U
4000 K 70 CRI 9040 lm 94.2 96 W Type IV
LNC4-44L-4K-105-2-U
4000 K 70 CRI 14400 lm 84.7 170 W Type II
LNC4-44L-4K-105-3-U
4000 K 70 CRI 14521 lm 88.2 170 W Type III
LNC4-44L-4K-105-4-U
4000 K 70 CRI 14118 lm 83 170 W Type IV
LNC4-44L-4K_Stocked_Version
4000 K 70 CRI 13477 lm 88.3 152.6 W Type IV
LNC4-44L-5K-035-2-U
5000 K 70 CRI 5536 lm 112 49.3 W Type II
LNC4-44L-5K-035-3-U
5000 K 70 CRI 5766 lm 117 49.3 W Type III
LNC4-44L-5K-035-4-U
5000 K 70 CRI 5427 lm 110 49.3 W Type IV
LNC4-44L-5K-065-2-U
5000 K 70 CRI 9094 lm 94.7 96 W Type II
LNC4-44L-5K-065-3-U
5000 K 70 CRI 9472 lm 98.7 96 W Type III
LNC4-44L-5K-065-4-U
5000 K 70 CRI 8916 lm 92.9 96 W Type IV
LNC4-44L-5K-105-2-U
5000 K 70 CRI 14202 lm 83.6 170 W Type II
LNC4-44L-5K-105-3-U
5000 K 70 CRI 14793 lm 87 170 W Type III
LNC4-44L-5K-105-4-U
5000 K 70 CRI 13924 lm 81.9 170 W Type IV
LNC4-44L-5K_Stocked_Version
5000 K 70 CRI 152.6 W
LNC4-4K-E
4000 K 70 CRI
LNC4-5K-E
5000 K 70 CRI

Stocked Items

Catalog Number UPC Product Description
Catalog Number LNC4-CS UPC 785988032853 Product Description LNC4 Litepak Frosted acrylic diffuser Check Inventory