-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- PRS Perimashield
Item Added to Your Cart!
PRS Perimashield
By Hubbell Outdoor Lighting
PRS Perimashield
By Hubbell Outdoor Lighting
PRS Perimashield refractor wall mount luminaire features a vandal resistant polycarbonate refractor that provides ambient lighting for safety and security to any facility. Impact resistant, UV stabilized field replaceable polycarbonate refractor provides low maintenance and rugged construction.
- Impact resistant, UV stabilized, field replaceable polycarbonate refractor
- 4000K and 5000K 70 CRI LEDs provide optimal color recognition
- Capable of mounting on a 3 - 3 1/2" junction box, easy to install by one person
- Optional photocontrol for automatic off during daylight hours
- Non-cutoff refractor fills surrounding area with safety/security illumination
- 1/2" bottom knockout for surface conduit wiring
- Lens is made of UV stabilized Polycarbonate vandal resistant construction with self-retaining screws
- Rigid die-cast aluminum back housing
- One-piece polycarbonate front
- Listed to UL1598 for use in wet locations
- Five year limited warranty
Product Details
General
Color | Dark Bronze |
Construction Material - Main | Aluminum |
Controls - Applications | Dusk-to-Dawn Operation |
Controls - Integral Sensors (Non-Networked) | Photocell - Button (optional) |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
ExpressLine | Yes |
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type | Wall (surface) |
Sensor Type | Photoresistor |
Type | Wall Mount |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Videos
PRS Perimashield Video
Please wait, preparing to download your file.
Photometry (2)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PRS-20-4K
|
4000 K | 70 CRI | 2131 lm | 96 | 22.2 W | ||
PRS-20-5K
|
5000 K | 70 CRI | 2104 lm | 92 | 22.8 W |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number PRS-20-4K | UPC 840141419862 | Product Description PRS Perimashield LED Refractor Wallpack, Light Output: 2,130 lm, Wattage: 22W, Voltage Rating: 120-277 VAC, Color Temperature: 4000K, 70 CRI, Light Distribution: Type IV, Color: Dark Bronze Textured. | Check Inventory |
Catalog Number PRS-20-5K | UPC 840141419879 | Product Description PRS Perimashield LED Refractor Wallpack, Light Output: 2,104 lm, Wattage: 22W, Voltage Rating: 120-277 VAC, Color Temperature: 5000K, 70 CRI, Light Distribution: Type IV, Color: Dark Bronze Textured. | Check Inventory |
Catalog Number PRS-20-5K-PC | UPC 840141419855 | Product Description PRS Perimashield LED Refractor Wallpack, Light Output: 2,104 lm, Wattage: 22W, Voltage Rating: 120-277 VAC, Color Temperature: 5000K, 70 CRI, Light Distribution: Type IV, Color: Dark Bronze Textured, Photocontrol. | Check Inventory |