- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Wall Mount
- Parkway Square® Sconce
Item Added to Your Cart!
Parkway Square® Sconce
By Architectural Area Lighting
Collection Name: Parkway
Parkway Square® Sconce
By Architectural Area Lighting
Collection Name:
Parkway
The Parkway Square® wall sconce is a beautiful addition to both interior and exterior spaces. It is available in two scales for different mounting heights and can be mounted on a wall or column. Light distributions include up, down and up/down with a wide beam spread or narrow spot. The lamping options include LED. Our award winning integrated egress light comes standard in all versions of the luminaire.
- Integral egress lighting
- 3000K, 4000K, 5000K CCT
- Six decorative screen options
- Tamper resistant hardware
- Cast aluminum struts
- 14 standard powder coat finishes
Product Details
General
Color |
|
Construction Material - Main | Aluminum |
Controls - Integral Sensors (Non-Networked) |
|
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Source |
|
Lumen Range | 1-2,500 lm |
Mounting Type | Wall (surface) |
Style | Period |
Type | Wall Mount |
Electrical Ratings
Primary Voltage |
|
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (26)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PKSA DB 20MMC IES Files
|
|||||||
PKSA DB 24PLL IES Files
|
|||||||
PKSA DB 38R111 IES Files
|
|||||||
PKSA DS 20MMC IES Files
|
|||||||
PKSA-DB-15LED-BW.IES
|
|||||||
PKSA-DB-15LED-NW.ies
|
|||||||
PKSA-DB-15LED-WW.IES
|
|||||||
PKSA-DS-15LED-BW.IES
|
|||||||
PKSA-DS-15LED-NW.ies
|
|||||||
PKSA-DS-15LED-WW.IES
|
|||||||
PKSA-UBDS-24LED-BW.IES
|
|||||||
PKSA-UBDS-24LED-NW.ies
|
|||||||
PKSA-UBDS-24LED-WW.IES
|
|||||||
PKSP DB 70R111 IES Files
|
|||||||
PKSP DB 70T6 IES Files
|
|||||||
PKSP DS 70T6 IES Files
|
|||||||
PKSP USDB 70T6 IES Files
|
|||||||
PKSP-DB-18LED-BW.IES
|
|||||||
PKSP-DB-18LED-NW.ies
|
|||||||
PKSP-DB-18LED-WW.IES
|
|||||||
PKSP-DS-18LED-BW.IES
|
|||||||
PKSP-DS-18LED-NW.ies
|
|||||||
PKSP-DS-18LED-WW.IES
|
|||||||
PKSP-USDB-30LED-BW.IES
|
|||||||
PKSP-USDB-30LED-NW.ies
|
|||||||
PKSP-USDB-30LED-WW.IES
|
Please wait, preparing to download your file.