text.skipToContent text.skipToNavigation

Perimaliter® PGM3

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Glass refractor wallpack with vertical lamp performance. Units provide wide lateral coverage with non-cutoff distribution.
  • Available in energy saving LED, replacing up to 250w HID systems
  • Motion sensor, photocell and wireless control options available for energy savings
  • Battery back up (BBU) option
  • Cast aluminum door with borosilicate glass refractor. Bottom hinge allows door removal. Twin HubbellGard® screw closure for positive seal.
  • Cast aluminum back housing provides firm mounting and heat dissipation. Mounts over recessed wiring boxes. Has two ½" conduit hubs for feed-thru wiring.
  • Bronze powder paint finish is standard, other finishes available, consult factory.
  • Wire guards and polycarbonate shield accessories are available for refractor protection.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PGM3-180L-30-3K
3000 K 70 CRI 3659 lm 132 30 W Type IV
PGM3-180L-30-4K
4000 K 70 CRI 3815 lm 138 30 W Type IV
PGM3-180L-30-5K
5000 K 70 CRI 3692 lm 134 30 W Type IV
PGM3-180L-60-3K
3000 K 70 CRI 6811 lm 125 60 W Type IV
PGM3-180L-60-4K
4000 K 70 CRI 7102 lm 131 60 W Type IV
PGM3-180L-60-5K
5000 K 70 CRI 6872 lm 126 60 W Type IV

Stocked Items

Catalog Number UPC Product Description
Catalog Number PGL-250P-128-1-LP UPC 785988010271 Product Description PGL Perimaliter® Wallpack, Pulse Start Metal Halide, Lamp Included: Yes, 250 W, 120/208/240/277 VAC, Dark Bronze Check Inventory
Catalog Number PGL-350P-128-1-LP UPC 785988566679 Product Description PGL Perimaliter® Wallpack, Pulse Start Metal Halide, Number of Lamps: 1, Lamp Included: Yes, 350 W, 120/220/240/277 VAC, Dark Bronze Check Inventory
Catalog Number PGM3-180L4K-U-DB UPC 078598831351 Product Description PGM3 Perimaliter® Wallpack, LED, Number of LEDs: 180, 4000 K, 80 CRI, 7889 lm, Prismatic Borosilicate Glass, 700 mA, 72 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number PGM3-180L5K-U-DB UPC 078598831375 Product Description PGM3 Perimaliter® Wallpack, LED, 8064 lm, Number of LEDs: 180, 5000 K, 80 CRI, Type IV Distribution, Drive Current=700 mA, 72 W, Dark Bronze, 120-277 V. Check Inventory