text.skipToContent text.skipToNavigation
Pursuit

OVERVIEW

Pursuit includes 6 mounting options: fixed arm, adjustable arm, surface, pendant, wall, mullion. Pursuit Recessed includes 3 mounting options: flanged, flangeless and spackle.

Design without Worry

IP66 rated for demanding environments including protection from dust, oil, non-corrosive material and water intrusion.

 

Design Without Constraints

Four distributions and four lumen outputs up to 1,500 lm/ft enable high performance design freedom.

Control

The Pursuit offers the latest in controls technology with programmable occupancy sensors, profile dimming capabilities and wireless controls.

IP66
IP66 Rated for demanding environments including protection from dust, oil, noncorrosive material and water intrusion.
IP66

RECESSED MOUNTING
Recessed Mounting

MOUNTING FLEXIBILITY
Adjustable Arm, Fixed Arm, Cable, Pendant, Surface, Wall, Mullion.
MOUNTING

DESIGN EXCELLENCE
DESIGN EXCELLENCE

FIVE HOUSING LENGTHS
HOUSING

HIGH PERFORMANCE | DESIGN WITHOUT CONSTRAINT
Four distributions and four lumen outputs up to 1,500 lm/ft enable high performance design freedom.
PERFORMANCE

DYNAMIC LINEAR
Illuminated “L”, “T” and “X” modules allow you to create custom shapes or to follow and highlight architectural details for dramatic effects.
MOUNTING

WIRELESS CONTROL
NX And SiteSync
MOUNTING

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color

Photometry (2304)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RN-D-2-10-35K8-AS-CL
3500 °K 80 CRI 2142 lm 82 26 W Asymmetrical
RN-D-2-10-35K8-AS-DL
3500 °K 80 CRI 1896 lm 73 26 W Asymmetrical
RN-D-2-10-35K8-SM-CL
3500 °K 80 CRI 2368 lm 91 26 W Symmetrical
RN-D-2-10-35K8-SM-DL
3500 °K 80 CRI 2126 lm 82 26 W Symmetrical
RN-D-2-10-35K8-WG-CL
3500 °K 80 CRI 2483 lm 95 26 W Wall graze
RN-D-2-10-35K8-WG-DL
3500 °K 80 CRI 2238 lm 86 26 W Wall graze
RN-D-2-10-35K8-WW-CL
3500 °K 80 CRI 2142 lm 82 26 W Wall wash
RN-D-2-10-35K8-WW-DL
3500 °K 80 CRI 1897 lm 73 26 W Wall wash
RN-D-2-10-3K8-AS-CL
3000 °K 80 CRI 2121 lm 82 26 W Asymmetrical
RN-D-2-10-3K8-AS-DL
3000 °K 80 CRI 1877 lm 72 26 W Asymmetrical
RN-D-2-10-3K8-SM-CL
3000 °K 80 CRI 2345 lm 90 26 W Symmetrical
RN-D-2-10-3K8-SM-DL
3000 °K 80 CRI 2105 lm 81 26 W Symmetrical
RN-D-2-10-3K8-WG-CL
3000 °K 80 CRI 2458 lm 95 26 W Wall graze
RN-D-2-10-3K8-WG-DL
3000 °K 80 CRI 2216 lm 85 26 W Wall graze
RN-D-2-10-3K8-WW-CL
3000 °K 80 CRI 2121 lm 82 26 W Wall wash
RN-D-2-10-3K8-WW-DL
3000 °K 80 CRI 1878 lm 72 26 W Wall wash
RN-D-2-10-3K9-AS-CL
3000 °K 90 CRI 1718 lm 66 26 W Asymmetrical
RN-D-2-10-3K9-AS-DL
3000 °K 90 CRI 1521 lm 58 26 W Asymmetrical
RN-D-2-10-3K9-SM-CL
3000 °K 90 CRI 1899 lm 73 26 W Symmetrical
RN-D-2-10-3K9-SM-DL
3000 °K 90 CRI 1705 lm 66 26 W Symmetrical
RN-D-2-10-3K9-WG-CL
3000 °K 90 CRI 1991 lm 77 26 W Wall graze
RN-D-2-10-3K9-WG-DL
3000 °K 90 CRI 1795 lm 69 26 W Wall graze
RN-D-2-10-3K9-WW-CL
3000 °K 90 CRI 1718 lm 66 26 W Wall wash
RN-D-2-10-3K9-WW-DL
3000 °K 90 CRI 1521 lm 58 26 W Wall wash
RN-D-2-10-4K8-AS-CL
4000 °K 80 CRI 2200 lm 85 26 W Asymmetrical
RN-D-2-10-4K8-AS-DL
4000 °K 80 CRI 1949 lm 75 26 W Asymmetrical
RN-D-2-10-4K8-SM-CL
4000 °K 80 CRI 2432 lm 94 26 W Symmetrical
RN-D-2-10-4K8-SM-DL
4000 °K 80 CRI 2184 lm 84 26 W Symmetrical
RN-D-2-10-4K8-WG-CL
4000 °K 80 CRI 2551 lm 98 26 W Wall graze
RN-D-2-10-4K8-WG-DL
4000 °K 80 CRI 2299 lm 88 26 W Wall graze
RN-D-2-10-4K8-WW-CL
4000 °K 80 CRI 2199 lm 85 26 W Wall wash
RN-D-2-10-4K8-WW-DL
4000 °K 80 CRI 1948 lm 75 26 W Wall wash
RN-D-2-10-4K9-AS-CL
4000 °K 90 CRI 1782 lm 69 26 W Asymmetrical
RN-D-2-10-4K9-AS-DL
4000 °K 90 CRI 1578 lm 61 26 W Asymmetrical
RN-D-2-10-4K9-SM-CL
4000 °K 90 CRI 1970 lm 76 26 W Symmetrical
RN-D-2-10-4K9-SM-DL
4000 °K 90 CRI 1769 lm 68 26 W Symmetrical
RN-D-2-10-4K9-WG-CL
4000 °K 90 CRI 2065 lm 79 26 W Wall graze
RN-D-2-10-4K9-WG-DL
4000 °K 90 CRI 1862 lm 72 26 W Wall graze
RN-D-2-10-4K9-WW-CL
4000 °K 90 CRI 1781 lm 69 26 W Wall wash
RN-D-2-10-4K9-WW-DL
4000 °K 90 CRI 1578 lm 61 26 W Wall wash
RN-D-2-10-5K8-AS-CL
5000 °K 80 CRI 2281 lm 88 26 W Asymmetrical
RN-D-2-10-5K8-AS-DL
5000 °K 80 CRI 2021 lm 78 26 W Asymmetrical
RN-D-2-10-5K8-SM-CL
5000 °K 80 CRI 2523 lm 97 26 W Symmetrical
RN-D-2-10-5K8-SM-DL
5000 °K 80 CRI 2265 lm 87 26 W Symmetrical
RN-D-2-10-5K8-WG-CL
5000 °K 80 CRI 2645 lm 102 26 W Wall graze
RN-D-2-10-5K8-WG-DL
5000 °K 80 CRI 2385 lm 92 26 W Wall graze
RN-D-2-10-5K8-WW-CL
5000 °K 80 CRI 2281 lm 88 26 W Wall wash
RN-D-2-10-5K8-WW-DL
5000 °K 80 CRI 2020 lm 78 26 W Wall wash
RN-D-2-15-35K8-AS-CL
3500 °K 80 CRI 2882 lm 70 41.1 W Asymmetrical
RN-D-2-15-35K8-AS-DL
3500 °K 80 CRI 2551 lm 62 41.1 W Asymmetrical
RN-D-2-15-35K8-SM-CL
3500 °K 80 CRI 3204 lm 78 41.1 W Symmetrical
RN-D-2-15-35K8-SM-DL
3500 °K 80 CRI 2861 lm 70 41.1 W Symmetrical
RN-D-2-15-35K8-WG-CL
3500 °K 80 CRI 3341 lm 81 41.1 W Wall graze
RN-D-2-15-35K8-WG-DL
3500 °K 80 CRI 3011 lm 73 41.1 W Wall graze
RN-D-2-15-35K8-WW-CL
3500 °K 80 CRI 2881 lm 70 41.1 W Wall wash
RN-D-2-15-35K8-WW-DL
3500 °K 80 CRI 2552 lm 62 41.1 W Wall wash
RN-D-2-15-3K8-AS-CL
3000 °K 80 CRI 2853 lm 69 41.1 W Asymmetrical
RN-D-2-15-3K8-AS-DL
3000 °K 80 CRI 2526 lm 61 41.1 W Asymmetrical
RN-D-2-15-3K8-SM-CL
3000 °K 80 CRI 3172 lm 77 41.1 W Symmetrical
RN-D-2-15-3K8-SM-DL
3000 °K 80 CRI 2833 lm 69 41.1 W Symmetrical
RN-D-2-15-3K8-WG-CL
3000 °K 80 CRI 3308 lm 80 41.1 W Wall graze
RN-D-2-15-3K8-WG-DL
3000 °K 80 CRI 2981 lm 73 41.1 W Wall graze
RN-D-2-15-3K8-WW-CL
3000 °K 80 CRI 2852 lm 69 41.1 W Wall wash
RN-D-2-15-3K8-WW-DL
3000 °K 80 CRI 2527 lm 61 41.1 W Wall wash
RN-D-2-15-3K9-AS-CL
3000 °K 90 CRI 2311 lm 56 41.1 W Asymmetrical
RN-D-2-15-3K9-AS-DL
3000 °K 90 CRI 2046 lm 50 41.1 W Asymmetrical
RN-D-2-15-3K9-SM-CL
3000 °K 90 CRI 2570 lm 63 41.1 W Symmetrical
RN-D-2-15-3K9-SM-DL
3000 °K 90 CRI 2295 lm 56 41.1 W Symmetrical
RN-D-2-15-3K9-WG-CL
3000 °K 90 CRI 2678 lm 65 41.1 W Wall graze
RN-D-2-15-3K9-WG-DL
3000 °K 90 CRI 2415 lm 59 41.1 W Wall graze
RN-D-2-15-3K9-WW-CL
3000 °K 90 CRI 2311 lm 56 41.1 W Wall wash
RN-D-2-15-3K9-WW-DL
3000 °K 90 CRI 2047 lm 50 41.1 W Wall wash
RN-D-2-15-4K8-AS-CL
4000 °K 80 CRI 2960 lm 72 41.1 W Asymmetrical
RN-D-2-15-4K8-AS-DL
4000 °K 80 CRI 2621 lm 64 41.1 W Asymmetrical
RN-D-2-15-4K8-SM-CL
4000 °K 80 CRI 3291 lm 80 41.1 W Symmetrical
RN-D-2-15-4K8-SM-DL
4000 °K 80 CRI 2939 lm 72 41.1 W Symmetrical
RN-D-2-15-4K8-WG-CL
4000 °K 80 CRI 3430 lm 83 41.1 W Wall graze
RN-D-2-15-4K8-WG-DL
4000 °K 80 CRI 3093 lm 75 41.1 W Wall graze
RN-D-2-15-4K8-WW-CL
4000 °K 80 CRI 2959 lm 72 41.1 W Wall wash
RN-D-2-15-4K8-WW-DL
4000 °K 80 CRI 2621 lm 64 41.1 W Wall wash
RN-D-2-15-4K9-AS-CL
4000 °K 90 CRI 2398 lm 58 41.1 W Asymmetrical
RN-D-2-15-4K9-AS-DL
4000 °K 90 CRI 2123 lm 52 41.1 W Asymmetrical
RN-D-2-15-4K9-SM-CL
4000 °K 90 CRI 2666 lm 65 41.1 W Symmetrical
RN-D-2-15-4K9-SM-DL
4000 °K 90 CRI 2380 lm 58 41.1 W Symmetrical
RN-D-2-15-4K9-WG-CL
4000 °K 90 CRI 2779 lm 68 41.1 W Wall graze
RN-D-2-15-4K9-WG-DL
4000 °K 90 CRI 2506 lm 61 41.1 W Wall graze
RN-D-2-15-4K9-WW-CL
4000 °K 90 CRI 2397 lm 58 41.1 W Wall wash
RN-D-2-15-4K9-WW-DL
4000 °K 90 CRI 2123 lm 52 41.1 W Wall wash
RN-D-2-15-5K8-AS-CL
5000 °K 80 CRI 3069 lm 75 41.1 W Asymmetrical
RN-D-2-15-5K8-AS-DL
5000 °K 80 CRI 2719 lm 66 41.1 W Asymmetrical
RN-D-2-15-5K8-SM-CL
5000 °K 80 CRI 3414 lm 83 41.1 W Symmetrical
RN-D-2-15-5K8-SM-DL
5000 °K 80 CRI 3048 lm 74 41.1 W Symmetrical
RN-D-2-15-5K8-WG-CL
5000 °K 80 CRI 3559 lm 87 41.1 W Wall graze
RN-D-2-15-5K8-WG-DL
5000 °K 80 CRI 3208 lm 78 41.1 W Wall graze
RN-D-2-15-5K8-WW-CL
5000 °K 80 CRI 3069 lm 75 41.1 W Wall wash
RN-D-2-15-5K8-WW-DL
5000 °K 80 CRI 2719 lm 66 41.1 W Wall wash
RN-D-2-5-35K8-AS-CL
3500 °K 80 CRI 1176 lm 90 13.1 W Asymmetrical
RN-D-2-5-35K8-AS-DL
3500 °K 80 CRI 1026 lm 78 13.1 W Asymmetrical
RN-D-2-5-35K8-SM-CL
3500 °K 80 CRI 1288 lm 98 13.1 W Symmetrical
RN-D-2-5-35K8-SM-DL
3500 °K 80 CRI 1150 lm 88 13.1 W Symmetrical
RN-D-2-5-35K8-WG-CL
3500 °K 80 CRI 1343 lm 103 13.1 W Wall graze
RN-D-2-5-35K8-WG-DL
3500 °K 80 CRI 1211 lm 92 13.1 W Wall graze
RN-D-2-5-35K8-WW-CL
3500 °K 80 CRI 1175 lm 90 13.1 W Wall wash
RN-D-2-5-35K8-WW-DL
3500 °K 80 CRI 1026 lm 78 13.1 W Wall wash
RN-D-2-5-3K8-AS-CL
3000 °K 80 CRI 1164 lm 89 13.1 W Asymmetrical
RN-D-2-5-3K8-AS-DL
3000 °K 80 CRI 1016 lm 78 13.1 W Asymmetrical
RN-D-2-5-3K8-SM-CL
3000 °K 80 CRI 1275 lm 97 13.1 W Symmetrical
RN-D-2-5-3K8-SM-DL
3000 °K 80 CRI 1138 lm 87 13.1 W Symmetrical
RN-D-2-5-3K8-WG-CL
3000 °K 80 CRI 1330 lm 102 13.1 W Wall graze
RN-D-2-5-3K8-WG-DL
3000 °K 80 CRI 1199 lm 91 13.1 W Wall graze
RN-D-2-5-3K8-WW-CL
3000 °K 80 CRI 1164 lm 89 13.1 W Wall wash
RN-D-2-5-3K8-WW-DL
3000 °K 80 CRI 1016 lm 78 13.1 W Wall wash
RN-D-2-5-3K9-AS-CL
3000 °K 90 CRI 943 lm 72 13.1 W Asymmetrical
RN-D-2-5-3K9-AS-DL
3000 °K 90 CRI 823 lm 63 13.1 W Asymmetrical
RN-D-2-5-3K9-SM-CL
3000 °K 90 CRI 1033 lm 79 13.1 W Symmetrical
RN-D-2-5-3K9-SM-DL
3000 °K 90 CRI 922 lm 70 13.1 W Symmetrical
RN-D-2-5-3K9-WG-CL
3000 °K 90 CRI 1076 lm 82 13.1 W Wall graze
RN-D-2-5-3K9-WG-DL
3000 °K 90 CRI 971 lm 74 13.1 W Wall graze
RN-D-2-5-3K9-WW-CL
3000 °K 90 CRI 943 lm 72 13.1 W Wall wash
RN-D-2-5-3K9-WW-DL
3000 °K 90 CRI 823 lm 63 13.1 W Wall wash
RN-D-2-5-4K8-AS-CL
4000 °K 80 CRI 1201 lm 92 13.1 W Asymmetrical
RN-D-2-5-4K8-AS-DL
4000 °K 80 CRI 1054 lm 80 13.1 W Asymmetrical
RN-D-2-5-4K8-SM-CL
4000 °K 80 CRI 1323 lm 101 13.1 W Symmetrical
RN-D-2-5-4K8-SM-DL
4000 °K 80 CRI 1181 lm 90 13.1 W Symmetrical
RN-D-2-5-4K8-WG-CL
4000 °K 80 CRI 1380 lm 105 13.1 W Wall graze
RN-D-2-5-4K8-WG-DL
4000 °K 80 CRI 1244 lm 95 13.1 W Wall graze
RN-D-2-5-4K8-WW-CL
4000 °K 80 CRI 1201 lm 92 13.1 W Wall wash
RN-D-2-5-4K8-WW-DL
4000 °K 80 CRI 1054 lm 80 13.1 W Wall wash
RN-D-2-5-4K9-AS-CL
4000 °K 90 CRI 973 lm 74 13.1 W Asymmetrical
RN-D-2-5-4K9-AS-DL
4000 °K 90 CRI 854 lm 65 13.1 W Asymmetrical
RN-D-2-5-4K9-SM-CL
4000 °K 90 CRI 1071 lm 82 13.1 W Symmetrical
RN-D-2-5-4K9-SM-DL
4000 °K 90 CRI 957 lm 73 13.1 W Symmetrical
RN-D-2-5-4K9-WG-CL
4000 °K 90 CRI 1117 lm 85 13.1 W Wall graze
RN-D-2-5-4K9-WG-DL
4000 °K 90 CRI 1007 lm 77 13.1 W Wall graze
RN-D-2-5-4K9-WW-CL
4000 °K 90 CRI 973 lm 74 13.1 W Wall wash
RN-D-2-5-4K9-WW-DL
4000 °K 90 CRI 854 lm 65 13.1 W Wall wash
RN-D-2-5-5K8-AS-CL
5000 °K 80 CRI 1234 lm 94 13.1 W Asymmetrical
RN-D-2-5-5K8-AS-DL
5000 °K 80 CRI 1093 lm 83 13.1 W Asymmetrical
RN-D-2-5-5K8-SM-CL
5000 °K 80 CRI 1372 lm 105 13.1 W Symmetrical
RN-D-2-5-5K8-SM-DL
5000 °K 80 CRI 1225 lm 94 13.1 W Symmetrical
RN-D-2-5-5K8-WG-CL
5000 °K 80 CRI 1431 lm 109 13.1 W Wall graze
RN-D-2-5-5K8-WG-DL
5000 °K 80 CRI 1290 lm 98 13.1 W Wall graze
RN-D-2-5-5K8-WW-CL
5000 °K 80 CRI 1234 lm 94 13.1 W Wall wash
RN-D-2-5-5K8-WW-DL
5000 °K 80 CRI 1093 lm 83 13.1 W Wall wash
RN-D-2-7-35K8-AS-CL
3500 °K 80 CRI 1675 lm 85 19.6 W Asymmetrical
RN-D-2-7-35K8-AS-DL
3500 °K 80 CRI 1483 lm 76 19.6 W Asymmetrical
RN-D-2-7-35K8-SM-CL
3500 °K 80 CRI 1849 lm 94 19.6 W Symmetrical
RN-D-2-7-35K8-SM-DL
3500 °K 80 CRI 1663 lm 85 19.6 W Symmetrical
RN-D-2-7-35K8-WG-CL
3500 °K 80 CRI 1941 lm 99 19.6 W Wall graze
RN-D-2-7-35K8-WG-DL
3500 °K 80 CRI 1750 lm 89 19.6 W Wall graze
RN-D-2-7-35K8-WW-CL
3500 °K 80 CRI 1674 lm 85 19.6 W Wall wash
RN-D-2-7-35K8-WW-DL
3500 °K 80 CRI 1484 lm 76 19.6 W Wall wash
RN-D-2-7-3K8-AS-CL
3000 °K 80 CRI 1658 lm 85 19.6 W Asymmetrical
RN-D-2-7-3K8-AS-DL
3000 °K 80 CRI 1469 lm 75 19.6 W Asymmetrical
RN-D-2-7-3K8-SM-CL
3000 °K 80 CRI 1831 lm 93 19.6 W Symmetrical
RN-D-2-7-3K8-SM-DL
3000 °K 80 CRI 1646 lm 84 19.6 W Symmetrical
RN-D-2-7-3K8-WG-CL
3000 °K 80 CRI 1922 lm 98 19.6 W Wall graze
RN-D-2-7-3K8-WG-DL
3000 °K 80 CRI 1733 lm 88 19.6 W Wall graze
RN-D-2-7-3K8-WW-CL
3000 °K 80 CRI 1657 lm 85 19.6 W Wall wash
RN-D-2-7-3K8-WW-DL
3000 °K 80 CRI 1469 lm 75 19.6 W Wall wash
RN-D-2-7-3K9-AS-CL
3000 °K 90 CRI 1343 lm 69 19.6 W Asymmetrical
RN-D-2-7-3K9-AS-DL
3000 °K 90 CRI 1190 lm 61 19.6 W Asymmetrical
RN-D-2-7-3K9-SM-CL
3000 °K 90 CRI 1483 lm 76 19.6 W Symmetrical
RN-D-2-7-3K9-SM-DL
3000 °K 90 CRI 1080 lm 55 19.6 W Symmetrical
RN-D-2-7-3K9-WG-CL
3000 °K 90 CRI 1557 lm 79 19.6 W Wall graze
RN-D-2-7-3K9-WG-DL
3000 °K 90 CRI 1404 lm 72 19.6 W Wall graze
RN-D-2-7-3K9-WW-CL
3000 °K 90 CRI 1342 lm 68 19.6 W Wall wash
RN-D-2-7-3K9-WW-DL
3000 °K 90 CRI 1190 lm 61 19.6 W Wall wash
RN-D-2-7-4K8-AS-CL
4000 °K 80 CRI 1720 lm 88 19.6 W Asymmetrical
RN-D-2-7-4K8-AS-DL
4000 °K 80 CRI 1524 lm 78 19.6 W Asymmetrical
RN-D-2-7-4K8-SM-CL
4000 °K 80 CRI 1899 lm 97 19.6 W Symmetrical
RN-D-2-7-4K8-SM-DL
4000 °K 80 CRI 1708 lm 87 19.6 W Symmetrical
RN-D-2-7-4K8-WG-CL
4000 °K 80 CRI 1994 lm 102 19.6 W Wall graze
RN-D-2-7-4K8-WG-DL
4000 °K 80 CRI 1798 lm 92 19.6 W Wall graze
RN-D-2-7-4K8-WW-CL
4000 °K 80 CRI 1719 lm 88 19.6 W Wall wash
RN-D-2-7-4K8-WW-DL
4000 °K 80 CRI 1524 lm 78 19.6 W Wall wash
RN-D-2-7-4K9-AS-CL
4000 °K 90 CRI 1393 lm 71 19.6 W Asymmetrical
RN-D-2-7-4K9-AS-DL
4000 °K 90 CRI 1234 lm 63 19.6 W Asymmetrical
RN-D-2-7-4K9-SM-CL
4000 °K 90 CRI 1246 lm 64 19.6 W Symmetrical
RN-D-2-7-4K9-SM-DL
4000 °K 90 CRI 1383 lm 71 19.6 W Symmetrical
RN-D-2-7-4K9-WG-CL
4000 °K 90 CRI 1616 lm 82 19.6 W Wall graze
RN-D-2-7-4K9-WG-DL
4000 °K 90 CRI 1456 lm 74 19.6 W Wall graze
RN-D-2-7-4K9-WW-CL
4000 °K 90 CRI 1392 lm 71 19.6 W Wall wash
RN-D-2-7-4K9-WW-DL
4000 °K 90 CRI 1233 lm 63 19.6 W Wall wash
RN-D-2-7-5K8-AS-CL
5000 °K 80 CRI 1784 lm 91 19.6 W Asymmetrical
RN-D-2-7-5K8-AS-DL
5000 °K 80 CRI 1580 lm 81 19.6 W Asymmetrical
RN-D-2-7-5K8-SM-CL
5000 °K 80 CRI 1970 lm 101 19.6 W Symmetrical
RN-D-2-7-5K8-SM-DL
5000 °K 80 CRI 1771 lm 90 19.6 W Symmetrical
RN-D-2-7-5K8-WG-CL
5000 °K 80 CRI 2068 lm 105 19.6 W Wall graze
RN-D-2-7-5K8-WG-DL
5000 °K 80 CRI 1865 lm 95 19.6 W Wall graze
RN-D-2-7-5K8-WW-CL
5000 °K 80 CRI 1783 lm 91 19.6 W Wall wash
RN-D-2-7-5K8-WW-DL
5000 °K 80 CRI 1580 lm 81 19.6 W Wall wash
RN-D-3-10-35K8-AS-CL
3500 °K 80 CRI 3213 lm 84 38.4 W Asymmetrical
RN-D-3-10-35K8-AS-DL
3500 °K 80 CRI 2845 lm 74 38.4 W Asymmetrical
RN-D-3-10-35K8-SM-CL
3500 °K 80 CRI 3553 lm 93 38.4 W Symmetrical
RN-D-3-10-35K8-SM-DL
3500 °K 80 CRI 3190 lm 83 38.4 W Symmetrical
RN-D-3-10-35K8-WG-CL
3500 °K 80 CRI 3723 lm 97 38.4 W Wall graze
RN-D-3-10-35K8-WG-DL
3500 °K 80 CRI 3357 lm 87 38.4 W Wall graze
RN-D-3-10-35K8-WW-CL
3500 °K 80 CRI 3213 lm 84 38.4 W Wall wash
RN-D-3-10-35K8-WW-DL
3500 °K 80 CRI 2846 lm 74 38.4 W Wall wash
RN-D-3-10-3K8-AS-CL
3000 °K 80 CRI 3181 lm 83 38.4 W Asymmetrical
RN-D-3-10-3K8-AS-DL
3000 °K 80 CRI 2817 lm 73 38.4 W Asymmetrical
RN-D-3-10-3K8-SM-CL
3000 °K 80 CRI 3518 lm 92 38.4 W Symmetrical
RN-D-3-10-3K8-SM-DL
3000 °K 80 CRI 3158 lm 82 38.4 W Symmetrical
RN-D-3-10-3K8-WG-CL
3000 °K 80 CRI 3686 lm 96 38.4 W Wall graze
RN-D-3-10-3K8-WG-DL
3000 °K 80 CRI 3323 lm 87 38.4 W Wall graze
RN-D-3-10-3K8-WW-CL
3000 °K 80 CRI 3181 lm 83 38.4 W Wall wash
RN-D-3-10-3K8-WW-DL
3000 °K 80 CRI 2818 lm 73 38.4 W Wall wash
RN-D-3-10-3K9-AS-CL
3000 °K 90 CRI 2577 lm 67 38.4 W Asymmetrical
RN-D-3-10-3K9-AS-DL
3000 °K 90 CRI 2282 lm 59 38.4 W Asymmetrical
RN-D-3-10-3K9-SM-CL
3000 °K 90 CRI 2849 lm 74 38.4 W Symmetrical
RN-D-3-10-3K9-SM-DL
3000 °K 90 CRI 2558 lm 67 38.4 W Symmetrical
RN-D-3-10-3K9-WG-CL
3000 °K 90 CRI 2986 lm 78 38.4 W Wall graze
RN-D-3-10-3K9-WG-DL
3000 °K 90 CRI 2691 lm 70 38.4 W Wall graze
RN-D-3-10-3K9-WW-CL
3000 °K 90 CRI 2577 lm 67 38.4 W Wall wash
RN-D-3-10-3K9-WW-DL
3000 °K 90 CRI 2283 lm 59 38.4 W Wall wash
RN-D-3-10-4K8-AS-CL
4000 °K 80 CRI 3300 lm 86 38.4 W Asymmetrical
RN-D-3-10-4K8-AS-DL
4000 °K 80 CRI 2923 lm 76 38.4 W Asymmetrical
RN-D-3-10-4K8-SM-CL
4000 °K 80 CRI 3650 lm 95 38.4 W Symmetrical
RN-D-3-10-4K8-SM-DL
4000 °K 80 CRI 3276 lm 85 38.4 W Symmetrical
RN-D-3-10-4K8-WG-CL
4000 °K 80 CRI 3823 lm 100 38.4 W Wall graze
RN-D-3-10-4K8-WG-DL
4000 °K 80 CRI 3447 lm 90 38.4 W Wall graze
RN-D-3-10-4K8-WW-CL
4000 °K 80 CRI 3300 lm 86 38.4 W Wall wash
RN-D-3-10-4K8-WW-DL
4000 °K 80 CRI 2924 lm 76 38.4 W Wall wash
RN-D-3-10-4K9-AS-CL
4000 °K 90 CRI 2673 lm 70 38.4 W Asymmetrical
RN-D-3-10-4K9-AS-DL
4000 °K 90 CRI 2368 lm 62 38.4 W Asymmetrical
RN-D-3-10-4K9-SM-CL
4000 °K 90 CRI 2956 lm 77 38.4 W Symmetrical
RN-D-3-10-4K9-SM-DL
4000 °K 90 CRI 2654 lm 69 38.4 W Symmetrical
RN-D-3-10-4K9-WG-CL
4000 °K 90 CRI 3097 lm 81 38.4 W Wall graze
RN-D-3-10-4K9-WG-DL
4000 °K 90 CRI 2792 lm 73 38.4 W Wall graze
RN-D-3-10-4K9-WW-CL
4000 °K 90 CRI 2673 lm 70 38.4 W Wall wash
RN-D-3-10-4K9-WW-DL
4000 °K 90 CRI 2369 lm 62 38.4 W Wall wash
RN-D-3-10-5K8-AS-CL
5000 °K 80 CRI 3423 lm 89 38.4 W Asymmetrical
RN-D-3-10-5K8-AS-DL
5000 °K 80 CRI 3032 lm 79 38.4 W Asymmetrical
RN-D-3-10-5K8-SM-CL
5000 °K 80 CRI 3786 lm 99 38.4 W Symmetrical
RN-D-3-10-5K8-SM-DL
5000 °K 80 CRI 3399 lm 89 38.4 W Symmetrical
RN-D-3-10-5K8-WG-CL
5000 °K 80 CRI 3966 lm 103 38.4 W Wall graze
RN-D-3-10-5K8-WG-DL
5000 °K 80 CRI 3576 lm 93 38.4 W Wall graze
RN-D-3-10-5K8-WW-CL
5000 °K 80 CRI 3423 lm 89 38.4 W Wall wash
RN-D-3-10-5K8-WW-DL
5000 °K 80 CRI 3032 lm 79 38.4 W Wall wash
RN-D-3-15-35K8-AS-CL
3500 °K 80 CRI 4323 lm 71 61.2 W Asymmetrical
RN-D-3-15-35K8-AS-DL
3500 °K 80 CRI 3829 lm 63 61.2 W Asymmetrical
RN-D-3-15-35K8-SM-CL
3500 °K 80 CRI 4807 lm 79 61.2 W Symmetrical
RN-D-3-15-35K8-SM-DL
3500 °K 80 CRI 4292 lm 70 61.2 W Symmetrical
RN-D-3-15-35K8-WG-CL
3500 °K 80 CRI 5009 lm 82 61.2 W Wall graze
RN-D-3-15-35K8-WG-DL
3500 °K 80 CRI 4516 lm 74 61.2 W Wall graze
RN-D-3-15-35K8-WW-CL
3500 °K 80 CRI 4323 lm 71 61.2 W Wall wash
RN-D-3-15-35K8-WW-DL
3500 °K 80 CRI 3829 lm 63 61.2 W Wall wash
RN-D-3-15-3K8-AS-CL
3000 °K 80 CRI 4280 lm 70 61.2 W Asymmetrical
RN-D-3-15-3K8-AS-DL
3000 °K 80 CRI 3791 lm 62 61.2 W Asymmetrical
RN-D-3-15-3K8-SM-CL
3000 °K 80 CRI 4760 lm 78 61.2 W Symmetrical
RN-D-3-15-3K8-SM-DL
3000 °K 80 CRI 4250 lm 69 61.2 W Symmetrical
RN-D-3-15-3K8-WG-CL
3000 °K 80 CRI 4960 lm 81 61.2 W Wall graze
RN-D-3-15-3K8-WG-DL
3000 °K 80 CRI 4471 lm 73 61.2 W Wall graze
RN-D-3-15-3K8-WW-CL
3000 °K 80 CRI 4280 lm 70 61.2 W Wall wash
RN-D-3-15-3K8-WW-DL
3000 °K 80 CRI 3791 lm 62 61.2 W Wall wash
RN-D-3-15-3K9-AS-CL
3000 °K 90 CRI 3467 lm 57 61.2 W Asymmetrical
RN-D-3-15-3K9-AS-DL
3000 °K 90 CRI 3071 lm 50 61.2 W Asymmetrical
RN-D-3-15-3K9-SM-CL
3000 °K 90 CRI 3854 lm 63 61.2 W Symmetrical
RN-D-3-15-3K9-SM-DL
3000 °K 90 CRI 3441 lm 56 61.2 W Symmetrical
RN-D-3-15-3K9-WG-CL
3000 °K 90 CRI 4017 lm 66 61.2 W Wall graze
RN-D-3-15-3K9-WG-DL
3000 °K 90 CRI 3621 lm 59 61.2 W Wall graze
RN-D-3-15-3K9-WW-CL
3000 °K 90 CRI 3467 lm 57 61.2 W Wall wash
RN-D-3-15-3K9-WW-DL
3000 °K 90 CRI 3071 lm 50 61.2 W Wall wash
RN-D-3-15-4K8-AS-CL
4000 °K 80 CRI 4440 lm 73 61.2 W Asymmetrical
RN-D-3-15-4K8-AS-DL
4000 °K 80 CRI 3933 lm 64 61.2 W Asymmetrical
RN-D-3-15-4K8-SM-CL
4000 °K 80 CRI 4938 lm 81 61.2 W Symmetrical
RN-D-3-15-4K8-SM-DL
4000 °K 80 CRI 4409 lm 72 61.2 W Symmetrical
RN-D-3-15-4K8-WG-CL
4000 °K 80 CRI 5146 lm 84 61.2 W Wall graze
RN-D-3-15-4K8-WG-DL
4000 °K 80 CRI 4638 lm 76 61.2 W Wall graze
RN-D-3-15-4K8-WW-CL
4000 °K 80 CRI 4440 lm 73 61.2 W Wall wash
RN-D-3-15-4K8-WW-DL
4000 °K 80 CRI 3933 lm 64 61.2 W Wall wash
RN-D-3-15-4K9-AS-CL
4000 °K 90 CRI 3597 lm 59 61.2 W Asymmetrical
RN-D-3-15-4K9-AS-DL
4000 °K 90 CRI 3186 lm 52 61.2 W Asymmetrical
RN-D-3-15-4K9-SM-CL
4000 °K 90 CRI 4000 lm 65 61.2 W Symmetrical
RN-D-3-15-4K9-SM-DL
4000 °K 90 CRI 3571 lm 58 61.2 W Symmetrical
RN-D-3-15-4K9-WG-CL
4000 °K 90 CRI 4168 lm 68 61.2 W Wall graze
RN-D-3-15-4K9-WG-DL
4000 °K 90 CRI 3757 lm 61 61.2 W Wall graze
RN-D-3-15-4K9-WW-CL
4000 °K 90 CRI 3597 lm 59 61.2 W Wall wash
RN-D-3-15-4K9-WW-DL
4000 °K 90 CRI 3186 lm 52 61.2 W Wall wash
RN-D-3-15-5K8-AS-CL
5000 °K 80 CRI 4606 lm 75 61.2 W Asymmetrical
RN-D-3-15-5K8-AS-DL
5000 °K 80 CRI 4079 lm 67 61.2 W Asymmetrical
RN-D-3-15-5K8-SM-CL
5000 °K 80 CRI 5122 lm 84 61.2 W Symmetrical
RN-D-3-15-5K8-SM-DL
5000 °K 80 CRI 4573 lm 75 61.2 W Symmetrical
RN-D-3-15-5K8-WG-CL
5000 °K 80 CRI 5337 lm 87 61.2 W Wall graze
RN-D-3-15-5K8-WG-DL
5000 °K 80 CRI 4811 lm 79 61.2 W Wall graze
RN-D-3-15-5K8-WW-CL
5000 °K 80 CRI 4606 lm 75 61.2 W Wall wash
RN-D-3-15-5K8-WW-DL
5000 °K 80 CRI 4080 lm 67 61.2 W Wall wash
RN-D-3-5-35K8-AS-CL
3500 °K 80 CRI 1738 lm 91 19.1 W Asymmetrical
RN-D-3-5-35K8-AS-DL
3500 °K 80 CRI 1539 lm 81 19.1 W Asymmetrical
RN-D-3-5-35K8-SM-CL
3500 °K 80 CRI 1932 lm 101 19.1 W Symmetrical
RN-D-3-5-35K8-SM-DL
3500 °K 80 CRI 1726 lm 90 19.1 W Symmetrical
RN-D-3-5-35K8-WG-CL
3500 °K 80 CRI 2013 lm 105 19.1 W Wall graze
RN-D-3-5-35K8-WG-DL
3500 °K 80 CRI 1815 lm 95 19.1 W Wall graze
RN-D-3-5-35K8-WW-CL
3500 °K 80 CRI 1738 lm 91 19.1 W Wall wash
RN-D-3-5-35K8-WW-DL
3500 °K 80 CRI 1540 lm 81 19.1 W Wall wash
RN-D-3-5-3K8-AS-CL
3000 °K 80 CRI 1720 lm 90 19.1 W Asymmetrical
RN-D-3-5-3K8-AS-DL
3000 °K 80 CRI 1524 lm 80 19.1 W Asymmetrical
RN-D-3-5-3K8-SM-CL
3000 °K 80 CRI 1913 lm 100 19.1 W Symmetrical
RN-D-3-5-3K8-SM-DL
3000 °K 80 CRI 1708 lm 89 19.1 W Symmetrical
RN-D-3-5-3K8-WG-CL
3000 °K 80 CRI 1993 lm 104 19.1 W Wall graze
RN-D-3-5-3K8-WG-DL
3000 °K 80 CRI 1797 lm 94 19.1 W Wall graze
RN-D-3-5-3K8-WW-CL
3000 °K 80 CRI 1720 lm 90 19.1 W Wall wash
RN-D-3-5-3K8-WW-DL
3000 °K 80 CRI 1525 lm 80 19.1 W Wall wash
RN-D-3-5-3K9-AS-CL
3000 °K 90 CRI 1393 lm 73 19.1 W Asymmetrical
RN-D-3-5-3K9-AS-DL
3000 °K 90 CRI 1234 lm 65 19.1 W Asymmetrical
RN-D-3-5-3K9-SM-CL
3000 °K 90 CRI 1549 lm 81 19.1 W Symmetrical
RN-D-3-5-3K9-SM-DL
3000 °K 90 CRI 1383 lm 72 19.1 W Symmetrical
RN-D-3-5-3K9-WG-CL
3000 °K 90 CRI 1615 lm 85 19.1 W Wall graze
RN-D-3-5-3K9-WG-DL
3000 °K 90 CRI 1455 lm 76 19.1 W Wall graze
RN-D-3-5-3K9-WW-CL
3000 °K 90 CRI 1393 lm 73 19.1 W Wall wash
RN-D-3-5-3K9-WW-DL
3000 °K 90 CRI 1235 lm 65 19.1 W Wall wash
RN-D-3-5-4K8-AS-CL
4000 °K 80 CRI 1786 lm 93 19.1 W Asymmetrical
RN-D-3-5-4K8-AS-DL
4000 °K 80 CRI 1581 lm 83 19.1 W Asymmetrical
RN-D-3-5-4K8-SM-CL
4000 °K 80 CRI 1984 lm 104 19.1 W Symmetrical
RN-D-3-5-4K8-SM-DL
4000 °K 80 CRI 1773 lm 93 19.1 W Symmetrical
RN-D-3-5-4K8-WG-CL
4000 °K 80 CRI 2068 lm 108 19.1 W Wall graze
RN-D-3-5-4K8-WG-DL
4000 °K 80 CRI 1864 lm 98 19.1 W Wall graze
RN-D-3-5-4K8-WW-CL
4000 °K 80 CRI 1785 lm 93 19.1 W Wall wash
RN-D-3-5-4K8-WW-DL
4000 °K 80 CRI 1582 lm 83 19.1 W Wall wash
RN-D-3-5-4K9-AS-CL
4000 °K 90 CRI 1445 lm 76 19.1 W Asymmetrical
RN-D-3-5-4K9-AS-DL
4000 °K 90 CRI 1280 lm 67 19.1 W Asymmetrical
RN-D-3-5-4K9-SM-CL
4000 °K 90 CRI 1607 lm 84 19.1 W Symmetrical
RN-D-3-5-4K9-SM-DL
4000 °K 90 CRI 1435 lm 75 19.1 W Symmetrical
RN-D-3-5-4K9-WG-CL
4000 °K 90 CRI 1675 lm 88 19.1 W Wall graze
RN-D-3-5-4K9-WG-DL
4000 °K 90 CRI 1510 lm 79 19.1 W Wall graze
RN-D-3-5-4K9-WW-CL
4000 °K 90 CRI 1445 lm 76 19.1 W Wall wash
RN-D-3-5-4K9-WW-DL
4000 °K 90 CRI 1281 lm 67 19.1 W Wall wash
RN-D-3-5-5K8-AS-CL
5000 °K 80 CRI 1852 lm 97 19.1 W Asymmetrical
RN-D-3-5-5K8-AS-DL
5000 °K 80 CRI 1640 lm 86 19.1 W Asymmetrical
RN-D-3-5-5K8-SM-CL
5000 °K 80 CRI 2058 lm 108 19.1 W Symmetrical
RN-D-3-5-5K8-SM-DL
5000 °K 80 CRI 1839 lm 96 19.1 W Symmetrical
RN-D-3-5-5K8-WG-CL
5000 °K 80 CRI 2145 lm 112 19.1 W Wall graze
RN-D-3-5-5K8-WG-DL
5000 °K 80 CRI 1935 lm 101 19.1 W Wall graze
RN-D-3-5-5K8-WW-CL
5000 °K 80 CRI 1851 lm 97 19.1 W Wall wash
RN-D-3-5-5K8-WW-DL
5000 °K 80 CRI 1641 lm 86 19.1 W Wall wash
RN-D-3-7-35K8-AS-CL
3500 °K 80 CRI 2512 lm 88 28.6 W Asymmetrical
RN-D-3-7-35K8-AS-DL
3500 °K 80 CRI 2225 lm 78 28.6 W Asymmetrical
RN-D-3-7-35K8-SM-CL
3500 °K 80 CRI 2774 lm 97 28.6 W Symmetrical
RN-D-3-7-35K8-SM-DL
3500 °K 80 CRI 2494 lm 87 28.6 W Symmetrical
RN-D-3-7-35K8-WG-CL
3500 °K 80 CRI 2910 lm 102 28.6 W Wall graze
RN-D-3-7-35K8-WG-DL
3500 °K 80 CRI 2625 lm 92 28.6 W Wall graze
RN-D-3-7-35K8-WW-CL
3500 °K 80 CRI 2512 lm 88 28.6 W Wall wash
RN-D-3-7-35K8-WW-DL
3500 °K 80 CRI 2226 lm 78 28.6 W Wall wash
RN-D-3-7-3K8-AS-CL
3000 °K 80 CRI 2487 lm 87 28.6 W Asymmetrical
RN-D-3-7-3K8-AS-DL
3000 °K 80 CRI 2203 lm 77 28.6 W Asymmetrical
RN-D-3-7-3K8-SM-CL
3000 °K 80 CRI 2747 lm 96 28.6 W Symmetrical
RN-D-3-7-3K8-SM-DL
3000 °K 80 CRI 2469 lm 86 28.6 W Symmetrical
RN-D-3-7-3K8-WG-CL
3000 °K 80 CRI 2881 lm 101 28.6 W Wall graze
RN-D-3-7-3K8-WG-DL
3000 °K 80 CRI 2599 lm 91 28.6 W Wall graze
RN-D-3-7-3K8-WW-CL
3000 °K 80 CRI 2487 lm 87 28.6 W Wall wash
RN-D-3-7-3K8-WW-DL
3000 °K 80 CRI 2204 lm 77 28.6 W Wall wash
RN-D-3-7-3K9-AS-CL
3000 °K 90 CRI 2014 lm 70 28.6 W Asymmetrical
RN-D-3-7-3K9-AS-DL
3000 °K 90 CRI 1784 lm 62 28.6 W Asymmetrical
RN-D-3-7-3K9-SM-CL
3000 °K 90 CRI 2225 lm 78 28.6 W Symmetrical
RN-D-3-7-3K9-SM-DL
3000 °K 90 CRI 2000 lm 70 28.6 W Symmetrical
RN-D-3-7-3K9-WG-CL
3000 °K 90 CRI 2334 lm 82 28.6 W Wall graze
RN-D-3-7-3K9-WG-DL
3000 °K 90 CRI 2105 lm 74 28.6 W Wall graze
RN-D-3-7-3K9-WW-CL
3000 °K 90 CRI 2014 lm 70 28.6 W Wall wash
RN-D-3-7-3K9-WW-DL
3000 °K 90 CRI 1785 lm 62 28.6 W Wall wash
RN-D-3-7-4K8-AS-CL
4000 °K 80 CRI 2580 lm 90 28.6 W Asymmetrical
RN-D-3-7-4K8-AS-DL
4000 °K 80 CRI 2285 lm 80 28.6 W Asymmetrical
RN-D-3-7-4K8-SM-CL
4000 °K 80 CRI 2850 lm 100 28.6 W Symmetrical
RN-D-3-7-4K8-SM-DL
4000 °K 80 CRI 2561 lm 90 28.6 W Symmetrical
RN-D-3-7-4K8-WG-CL
4000 °K 80 CRI 2990 lm 105 28.6 W Wall graze
RN-D-3-7-4K8-WG-DL
4000 °K 80 CRI 2695 lm 94 28.6 W Wall graze
RN-D-3-7-4K8-WW-CL
4000 °K 80 CRI 2580 lm 90 28.6 W Wall wash
RN-D-3-7-4K8-WW-DL
4000 °K 80 CRI 2286 lm 80 28.6 W Wall wash
RN-D-3-7-4K9-AS-CL
4000 °K 90 CRI 2090 lm 73 28.6 W Asymmetrical
RN-D-3-7-4K9-AS-DL
4000 °K 90 CRI 1851 lm 65 28.6 W Asymmetrical
RN-D-3-7-4K9-SM-CL
4000 °K 90 CRI 2308 lm 81 28.6 W Symmetrical
RN-D-3-7-4K9-SM-DL
4000 °K 90 CRI 2075 lm 73 28.6 W Symmetrical
RN-D-3-7-4K9-WG-CL
4000 °K 90 CRI 2422 lm 85 28.6 W Wall graze
RN-D-3-7-4K9-WG-DL
4000 °K 90 CRI 2183 lm 76 28.6 W Wall graze
RN-D-3-7-4K9-WW-CL
4000 °K 90 CRI 2090 lm 73 28.6 W Wall wash
RN-D-3-7-4K9-WW-DL
4000 °K 90 CRI 1852 lm 65 28.6 W Wall wash
RN-D-3-7-5K8-AS-CL
5000 °K 80 CRI 2676 lm 94 28.6 W Asymmetrical
RN-D-3-7-5K8-AS-DL
5000 °K 80 CRI 2370 lm 83 28.6 W Asymmetrical
RN-D-3-7-5K8-SM-CL
5000 °K 80 CRI 2955 lm 103 28.6 W Symmetrical
RN-D-3-7-5K8-SM-DL
5000 °K 80 CRI 2657 lm 93 28.6 W Symmetrical
RN-D-3-7-5K8-WG-CL
5000 °K 80 CRI 3100 lm 108 28.6 W Wall graze
RN-D-3-7-5K8-WG-DL
5000 °K 80 CRI 2796 lm 98 28.6 W Wall graze
RN-D-3-7-5K8-WW-CL
5000 °K 80 CRI 2676 lm 94 28.6 W Wall wash
RN-D-3-7-5K8-WW-DL
5000 °K 80 CRI 2371 lm 83 28.6 W Wall wash
RN-D-4-10-35K8-AS-CL
3500 °K 80 CRI 4284 lm 83 51.8 W Asymmetrical
RN-D-4-10-35K8-AS-DL
3500 °K 80 CRI 3795 lm 73 51.8 W Asymmetrical
RN-D-4-10-35K8-SM-CL
3500 °K 80 CRI 4736 lm 91 51.8 W Symmetrical
RN-D-4-10-35K8-SM-DL
3500 °K 80 CRI 4252 lm 82 51.8 W Symmetrical
RN-D-4-10-35K8-WG-CL
3500 °K 80 CRI 4964 lm 96 51.8 W Wall graze
RN-D-4-10-35K8-WG-DL
3500 °K 80 CRI 4474 lm 86 51.8 W Wall graze
RN-D-4-10-35K8-WW-CL
3500 °K 80 CRI 4284 lm 83 51.8 W Wall wash
RN-D-4-10-35K8-WW-DL
3500 °K 80 CRI 3795 lm 73 51.8 W Wall wash
RN-D-4-10-3K8-AS-CL
3000 °K 80 CRI 4241 lm 82 51.8 W Asymmetrical
RN-D-4-10-3K8-AS-DL
3000 °K 80 CRI 3757 lm 73 51.8 W Asymmetrical
RN-D-4-10-3K8-SM-CL
3000 °K 80 CRI 4689 lm 91 51.8 W Symmetrical
RN-D-4-10-3K8-SM-DL
3000 °K 80 CRI 4210 lm 81 51.8 W Symmetrical
RN-D-4-10-3K8-WG-CL
3000 °K 80 CRI 4914 lm 95 51.8 W Wall graze
RN-D-4-10-3K8-WG-DL
3000 °K 80 CRI 4430 lm 86 51.8 W Wall graze
RN-D-4-10-3K8-WW-CL
3000 °K 80 CRI 4242 lm 82 51.8 W Wall wash
RN-D-4-10-3K8-WW-DL
3000 °K 80 CRI 3757 lm 73 51.8 W Wall wash
RN-D-4-10-3K9-AS-CL
3000 °K 90 CRI 3436 lm 66 51.8 W Asymmetrical
RN-D-4-10-3K9-AS-DL
3000 °K 90 CRI 3043 lm 59 51.8 W Asymmetrical
RN-D-4-10-3K9-SM-CL
3000 °K 90 CRI 3798 lm 73 51.8 W Symmetrical
RN-D-4-10-3K9-SM-DL
3000 °K 90 CRI 3410 lm 66 51.8 W Symmetrical
RN-D-4-10-3K9-WG-CL
3000 °K 90 CRI 3981 lm 77 51.8 W Wall graze
RN-D-4-10-3K9-WG-DL
3000 °K 90 CRI 3589 lm 69 51.8 W Wall graze
RN-D-4-10-3K9-WW-CL
3000 °K 90 CRI 3436 lm 66 51.8 W Wall wash
RN-D-4-10-3K9-WW-DL
3000 °K 90 CRI 3043 lm 59 51.8 W Wall wash
RN-D-4-10-4K8-AS-CL
4000 °K 80 CRI 4400 lm 85 51.8 W Asymmetrical
RN-D-4-10-4K8-AS-DL
4000 °K 80 CRI 3897 lm 75 51.8 W Asymmetrical
RN-D-4-10-4K8-SM-CL
4000 °K 80 CRI 4865 lm 94 51.8 W Symmetrical
RN-D-4-10-4K8-SM-DL
4000 °K 80 CRI 4368 lm 84 51.8 W Symmetrical
RN-D-4-10-4K8-WG-CL
4000 °K 80 CRI 5099 lm 98 51.8 W Wall graze
RN-D-4-10-4K8-WG-DL
4000 °K 80 CRI 4596 lm 89 51.8 W Wall graze
RN-D-4-10-4K8-WW-CL
4000 °K 80 CRI 4400 lm 85 51.8 W Wall wash
RN-D-4-10-4K8-WW-DL
4000 °K 80 CRI 3897 lm 75 51.8 W Wall wash
RN-D-4-10-4K9-AS-CL
4000 °K 90 CRI 3564 lm 69 51.8 W Asymmetrical
RN-D-4-10-4K9-AS-DL
4000 °K 90 CRI 3157 lm 61 51.8 W Asymmetrical
RN-D-4-10-4K9-SM-CL
4000 °K 90 CRI 3941 lm 76 51.8 W Symmetrical
RN-D-4-10-4K9-SM-DL
4000 °K 90 CRI 3538 lm 68 51.8 W Symmetrical