text.skipToContent text.skipToNavigation

Pursuit Indirect - (Up)

by Architectural Area Lighting 

Linear Unlimited - low profile linear form factor seamlessly blends with the architecture - day or night. Individual housing lengths can be connected with external lens for seamless and continuous runs up to 150' to meet a variety of applications.

  • Sleek architectural form factor
  • 2’, 3’, 4’, 6’ & 8’ Housing Lengths
  • High comfort, performance diffused lens option
  • Sections can be joined for runs up to 150’ withseamless lens
  • Up to 145 lumens per watt
  • IP65 Rated
  • Light Engine is independently rated IP67
  • Electrical Connections IP68 rated
  • SiteSync wireless controls
  • NX Distributed Intelligence & SiteSync enabled forwireless control
  • Integral Battery Backup for path of egress
  • Available distributions: Symmetric, Asymmetric & Wall Graze & Wall, Wash Distributions
  • “L”, “T” & “X” Illuminated connectors for customshapes
  • Output up to 1,500 lm/ft
  • Surface, fixed arm, adjustable arm, pendant &mullion mounting, wall mount options.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Architectural Outdoor Building Mount Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
  • Occupancy Detection
  • Luminaire Grouping
  • Scheduled Dimming
  • Wireless Controls
Controls - Integral Sensors (Non-Networked) Photocell
Controls - Networked
  • NX Distributed Intelligence
  • Occupancy & Photocell
  • Photocell
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Symmetrical
  • Asymmetrical
  • Wall Graze
  • Wall Wash
Light Source LED
Lumens 640-31,000
Mounting Type Wall (surface)
Type
  • Adjustable Arm Mount
  • Fixed Arm Mount
  • Indirect
  • Mullion Mount
  • Surface/Ceiling
  • Pendant Mount
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120- 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 29-74
  • 54-131

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky No
Industry Standard(s) cUL Listed
Ratings IP65

Resources/Downloads

Videos

Pursuit Installation Video