- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
SG Sling
By Hubbell Outdoor Lighting
SG Sling
By Hubbell Outdoor Lighting
The SG Sling is a slender wallpack/floodlight available in two sizes for a variety of applications including building perimeter/security lighting, entrances, stairways, loading docks or facades for schools, apartments or commercial buildings
- Ranges from 21W to 80W with up to 8,000 lumens
- SG1 Series replaces from 100W-150W HID
- SG2 Series replaces from 150W-250W HID
- Four ½” threaded conduit hubs for surface conduit
- Decorative die-cast aluminum housing available in five standard colors
- 120V-277V, 347V and 480V
- 3000K, 4000K and 5000K CCT
- Comfort lens available as an option or accessory provides glare control and enhanced uniformity
- IP65 and certified to UL 1598 for use in wet locations up to 40˚C ambient
- Knuckle and trunnion accessory mounting kits available for flood applications
- Stock models include a 120V-277V
- PC with a cap providing a choice to engage PC or not
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- Search Utility Rebates
- Perimeter wall or flood illumination
- Education/healthcare campuses, apartment buildings and retail installations
Product Details
General
Can be mounted up or down | Yes |
Category General | Outdoor |
Color |
|
Construction Material - Main | Diecast Aluminum |
Controls - Integral Sensors (Non-Networked) | Occupancy (optional), Photosensor (optional) |
Environmental Conditions | Wet and Damp Locations |
ExpressLine | Yes |
Ingress Protection | IP65 |
Lamp Type | LED |
Light Distribution | Direct |
Light Source | LED |
Max Ambient Temperature | 40 °C |
Min Ambient Temperature | -40 °C |
New Products | Yes |
Warranty Length | 5 Year |
Certifications and Compliance
Certification | CSAus, CSA, UL1598 |
Certified Listed Location | Damp Location, Wet Location |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
DarkSky | Certain Configurations Available |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Availability Documents
Videos
SG Sling Series Video
Matrix and Sling Light Up Gower Pool
Please wait, preparing to download your file.
Photometry (34)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
SG1-10-3K
|
3000 K | 70 CRI | 1346 lm | 118 | 11 W | Forward Throw | |
SG1-10-4K
|
4000 K | 70 CRI | 1424 lm | 125 | 11 W | Forward Throw | |
SG1-10-5K
|
5000 K | 70 CRI | 1349 lm | 124 | 11 W | Forward Throw | |
SG1-20-3K7-FT
|
3000 K | 70 CRI | 2054 lm | 95 | 21 W | Forward Throw | |
SG1-20-3K7-FT-Visor
|
3000 K | 70 CRI | 2054 lm | 95 | 21 W | Forward Throw | |
SG1-20-4K7-FT
|
4000 K | 70 CRI | 2310 lm | 110 | 21 W | Forward Throw | |
SG1-20-4K7-FT-Visor
|
4000 K | 70 CRI | 2310 lm | 110 | 21 W | Forward Throw | |
SG1-20-5K7-FT
|
5000 K | 70 CRI | 2449 lm | 115 | 21 W | Forward Throw | |
SG1-20-5K7-FT-Visor
|
5000 K | 70 CRI | 2449 lm | 115 | 21 W | Forward Throw | |
SG1-30-3K7-FT
|
3000 K | 70 CRI | 2913 lm | 100 | 29 W | Forward Throw | |
SG1-30-3K7-FT-Visor
|
3000 K | 70 CRI | 2913 lm | 100 | 29 W | Forward Throw | |
SG1-30-4K7-FT
|
4000 K | 70 CRI | 3060 lm | 106 | 29 W | Forward Throw | |
SG1-30-4K7-FT-Visor
|
4000 K | 70 CRI | 3060 lm | 106 | 29 W | Forward Throw | |
SG1-30-5K7-FT
|
5000 K | 70 CRI | 3332 lm | 117 | 29 W | Forward Throw | |
SG1-30-5K7-FT-Visor
|
5000 K | 70 CRI | 3332 lm | 117 | 29 W | Forward Throw | |
SG1-40-3K
|
3000 K | 70 CRI | 3845 lm | 99 | 38 W | Forward Throw | |
SG1-40-4K
|
4000 K | 70 CRI | 4070 lm | 107 | 38 W | Forward Throw | |
SG1-40-5K
|
5000 K | 70 CRI | 4008 lm | 105 | 38 W | Forward Throw | |
SG2-50-3K7-FT
|
3000 K | 70 CRI | 4700 lm | 92 | 51 W | Forward Throw | |
SG2-50-3K7-FT-UHV
|
3000 K | 70 CRI | 3895 lm | 90 | 44 W | Forward Throw | |
SG2-50-3K7-FT-Visor
|
3000 K | 70 CRI | 4700 lm | 92 | 51 W | Forward Throw | |
SG2-50-4K7-FT
|
4000 K | 70 CRI | 5526 lm | 107 | 51 W | Forward Throw | |
SG2-50-4K7-FT-UHV
|
4000 K | 70 CRI | 4609 lm | 105 | 44 W | Forward Throw | |
SG2-50-4K7-FT-Visor
|
4000 K | 70 CRI | 5526 lm | 107 | 51 W | Forward Throw | |
SG2-50-5K7-FT
|
5000 K | 70 CRI | 5548 lm | 109 | 51 W | Forward Throw | |
SG2-50-5K7-FT-UHV
|
5000 K | 70 CRI | 4633 lm | 106 | 44 W | Forward Throw | |
SG2-50-5K7-FT-Visor
|
5000 K | 70 CRI | 5548 lm | 109 | 51 W | Forward Throw | |
SG2-80-3K7-FT
|
3000 K | 70 CRI | 6721 lm | 86 | 80 W | Forward Throw | |
SG2-80-3K7-FT-Visor
|
3000 K | 70 CRI | 6721 lm | 86 | 80 W | Forward Throw | |
SG2-80-4K7-FT
|
4000 K | 70 CRI | 8079 lm | 103 | 80 W | Forward Throw | |
SG2-80-4K7-FT-Visor
|
4000 K | 70 CRI | 8079 lm | 103 | 80 W | Forward Throw | |
SG2-80-5K7-FT
|
5000 K | 70 CRI | 7851 lm | 98 | 80 W | Forward Throw | |
SG2-80-5K7-FT-Visor
|
5000 K | 70 CRI | 7851 lm | 98 | 80 W | Forward Throw | |
SG2-E_Emergency_Mode
|
70 CRI | Forward Throw |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number SG1-10-4K-PCU | UPC 785988044726 | Product Description Slender Wallpack Size 1, 1424 lm, Forward Throw, 120-277 VAC, 11 W, Dark Bronze, Mounting Height: 8–12 ft, Options: Universal Button Photocontrol. | |
Catalog Number SG1-10-PCU | UPC 785988044719 | Product Description Slender Wallpack Size 1, 1349 lm, Forward Throw, 120-277 VAC, 11 W, Dark Bronze, Mounting Height: 8–12 ft, Options: Universal Button Photocontrol. | |
Catalog Number SG1-20-4K-PCU | UPC 785988033195 | Product Description SG Sling Series, LED, Number of LEDs: 2, 4000 K, 70 CRI, 2310 lm, Direct, Control:Button Photocontrol 120-277V, 250 mA, 20 W, 120-277 V, Dark Bronze | |
Catalog Number SG1-20-PCU | UPC 785988033140 | Product Description SG Sling Series, LED, Number of LEDs: 2, Number of Lamps: 2, 5000 K, 70 CRI, 2263 lm, Direct, Control:Button Photocontrol 120-277V, 250 mA, 20 W, 120/277 V, Dark Bronze | |
Catalog Number SG1-30-4K-PCU | UPC 785988033201 | Product Description SG Sling Series, LED, Number of LEDs: 2, Number of Lamps: 2, 4000 K, 70 CRI, 3060 lm, Direct, Control:Button Photocontrol 120-277V, 350 mA, 30 W, 120/277 V, Dark Bronze | |
Catalog Number SG1-30-PCU | UPC 785988033157 | Product Description SG Sling Series, LED, Number of LEDs: 2, Number of Lamps: 2, 5000 K, 70 CRI, 3270 lm, Direct, Control:Button Photocontrol 120-277V, 350 mA, 30 W, 120-277 V, Dark Bronze | |
Catalog Number SG1-40-4K-PCU | UPC 785988044740 | Product Description Slender Wallpack Size 1, 4070 lm, Forward Throw, 120-277 VAC, 38 W, Dark Bronze, Mounting Height: 10–15 ft, Options: Universal Button Photocontrol. | |
Catalog Number SG1-40-PCU | UPC 785988044733 | Product Description Slender Wallpack Size 1, 4008 lm, Forward Throw, 120-277 VAC, 38 W, Dark Bronze, Mounting Height: 10–15 ft, Options: Universal Button Photocontrol. | |
Catalog Number SG1-KNUCKLE | UPC 785988033270 | Product Description SG1 Series Knuckle/Floodlight mount kit, includes visor | |
Catalog Number SG1-YOKE | UPC 785988033249 | Product Description SG1 Series Yoke/Floodlight mount kit, includes visor | |
Catalog Number SG2-50-4K-PCU | UPC 785988033225 | Product Description SG Sling Series, LED, Number of LEDs: 2, Number of Lamps: 2, 4000 K, 70 CRI, 5526 lm, Direct, Control:Button Photocontrol 120-277V, 415 mA, 50 W, 120/277 V, Dark Bronze | |
Catalog Number SG2-50-PCU | UPC 785988033171 | Product Description SG Sling Series, LED, Number of LEDs: 3, Number of Lamps: 3, 5000 K, 70 CRI, 5548 lm, Direct, Control:Button Photocontrol 120-277V, 415 mA, 50 W, 120/277 V, Dark Bronze | |
Catalog Number SG2-80-4K-PCU | UPC 785988033232 | Product Description SG Sling Series, LED, Number of LEDs: 3, Number of Lamps: 3, 4000 K, 70 CRI, 8079 lm, Direct, Control:Button Photocontrol 120-277V, 650 mA, 80 W, 120/277 V, Dark Bronze | |
Catalog Number SG2-80-PCU | UPC 785988033188 | Product Description SG Sling Series, LED, Number of LEDs: 3, Number of Lamps: 3, 5000 K, 70 CRI, 8061 lm, Direct, Control:Button Photocontrol 120-277V, 650 mA, 80 W, 120-277 V, Dark Bronze | |
Catalog Number SG2-KNUCKLE | UPC 785988038909 | Product Description SG2 Series Knuckle/Floodlight mount kit, includes visor | |
Catalog Number SG2-YOKE | UPC 785988038893 | Product Description SG2 Series Yoke/Floodlight mount kit, includes visor |
Related Products