- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
TRP1 GeoPak
By Hubbell Outdoor Lighting
TRP1 GeoPak
By Hubbell Outdoor Lighting
Small sized architectural wallpacks in three stylish shapes with molded contours to accentuate building architecture. Provides excellent illumination in energy-saving LED systems.
- Capable of replacing up to 250w HID luminaires
- Type III and IV distributions for a wide variety of applications
- Control capabilities offer additional energy savings options
- Integral battery backup options
- Five powder coat standard finishes, plus custom color options
- Wet Location Listed to UL924 and UL1598 Standard
- Zero uplight distributions
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Dimming Protocol | 0-10V |
Light Distribution |
|
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type | Wall (surface) |
Sensor Type | Occupancy Sensor |
Type | Wall Mount |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range | ≤30 |
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (54)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
GEO1-24L-15-3K7-3
|
3000 K | 70 CRI | 1805 lm | 121 | 15 W | 3 | |
GEO1-24L-15-3K7-4
|
3000 K | 70 CRI | 1718 lm | 115 | 15 W | 4W | |
GEO1-24L-15-4K7-3
|
4000 K | 70 CRI | 1880 lm | 126 | 15 W | 3 | |
GEO1-24L-15-4K7-4
|
4000 K | 70 CRI | 1790 lm | 120 | 15 W | 4W | |
GEO1-24L-15-5K7-3
|
5000 K | 70 CRI | 1886 lm | 127 | 15 W | 3 | |
GEO1-24L-15-5K7-4
|
5000 K | 70 CRI | 1796 lm | 121 | 15 W | 4W | |
GEO1-24L-20-3K7-3
|
3000 K | 70 CRI | 2489 lm | 125 | 20 W | 3 | |
GEO1-24L-20-3K7-4
|
3000 K | 70 CRI | 2369 lm | 119 | 20 W | 4W | |
GEO1-24L-20-4K7-3
|
4000 K | 70 CRI | 2592 lm | 130 | 20 W | 3 | |
GEO1-24L-20-4K7-4
|
4000 K | 70 CRI | 2468 lm | 124 | 20 W | 4W | |
GEO1-24L-20-5K7-3
|
5000 K | 70 CRI | 2601 lm | 131 | 20 W | 3 | |
GEO1-24L-20-5K7-4
|
5000 K | 70 CRI | 2476 lm | 124 | 20 W | 4W | |
GEO1-24L-25-3K7-3
|
3000 K | 70 CRI | 2768 lm | 108 | 25 W | 3 | |
GEO1-24L-25-3K7-4
|
3000 K | 70 CRI | 2745 lm | 113 | 25 W | 4W | |
GEO1-24L-25-4K7-3
|
4000 K | 70 CRI | 2884 lm | 112 | 25 W | 3 | |
GEO1-24L-25-4K7-4
|
4000 K | 70 CRI | 2745 lm | 113 | 25 W | 4W | |
GEO1-24L-25-5K7-3
|
5000 K | 70 CRI | 2893 lm | 113 | 25 W | 3 | |
GEO1-24L-25-5K7-4
|
5000 K | 70 CRI | 2754 lm | 113 | 25 W | 4W | |
GEO1-24L-3K7-3-E-EH
|
3000 K | 70 CRI | 1563 lm | 120 | 13 W | 3 | |
GEO1-24L-3K7-4-E-EH
|
3000 K | 70 CRI | 1488 lm | 114 | 13 W | 4W | |
GEO1-24L-4K7-3-E-EH
|
4000 K | 70 CRI | 1628 lm | 125 | 13 W | 3 | |
GEO1-24L-4K7-4-E-EH
|
4000 K | 70 CRI | 1550 lm | 119 | 13 W | 4W | |
GEO1-24L-5K7-3-E-EH
|
5000 K | 70 CRI | 1633 lm | 126 | 13 W | 3 | |
GEO1-24L-5K7-4-E-EH
|
5000 K | 70 CRI | 1555 lm | 120 | 13 W | 4W | |
TRP1-12L15-3K7-2
|
3000 K | 80 CRI | 1497 lm | 108 | 15 W | Type II | |
TRP1-12L15-3K7-3
|
3000 K | 80 CRI | 1477 lm | 106 | 15 W | Type III | |
TRP1-12L15-3K7-4
|
3000 K | 80 CRI | 1471 lm | 106 | 15 W | Type IV | |
TRP1-12L15-4K7-2
|
4000 K | 70 CRI | 1577 lm | 113 | 15 W | Type II | |
TRP1-12L15-4K7-3
|
4000 K | 70 CRI | 1556 lm | 112 | 15 W | Type III | |
TRP1-12L15-4K7-4
|
4000 K | 70 CRI | 1550 lm | 111 | 15 W | Type IV | |
TRP1-12L15-5K7-2
|
5000 K | 70 CRI | 1635 lm | 118 | 15 W | Type II | |
TRP1-12L15-5K7-3
|
5000 K | 70 CRI | 1613 lm | 116 | 15 W | Type III | |
TRP1-12L15-5K7-4
|
5000 K | 70 CRI | 1607 lm | 116 | 15 W | Type IV | |
TRP1-12L20-3K7-2
|
3000 K | 80 CRI | 2077 lm | 104 | 20 W | Type II | |
TRP1-12L20-3K7-3
|
3000 K | 80 CRI | 2049 lm | 103 | 20 W | Type III | |
TRP1-12L20-3K7-4
|
3000 K | 80 CRI | 2041 lm | 103 | 20 W | Type IV | |
TRP1-12L20-4K7-2
|
4000 K | 70 CRI | 2176 lm | 109 | 20 W | Type II | |
TRP1-12L20-4K7-3
|
4000 K | 70 CRI | 2140 lm | 108 | 20 W | Type III | |
TRP1-12L20-4K7-4
|
4000 K | 70 CRI | 2150 lm | 108 | 20 W | Type IV | |
TRP1-12L20-5K7-2
|
5000 K | 70 CRI | 2268 lm | 114 | 20 W | Type II | |
TRP1-12L20-5K7-3
|
5000 K | 70 CRI | 2245 lm | 113 | 20 W | Type III | |
TRP1-12L20-5K7-4
|
5000 K | 70 CRI | 2229 lm | 112 | 20 W | Type IV | |
TRP1-12L30-3K7-2
|
3000 K | 80 CRI | 2721 lm | 96 | 30 W | Type II | |
TRP1-12L30-3K7-3
|
3000 K | 80 CRI | 2685 lm | 95 | 30 W | Type III | |
TRP1-12L30-3K7-4
|
3000 K | 80 CRI | 2674 lm | 95 | 30 W | Type IV | |
TRP1-12L30-4K7-2
|
4000 K | 70 CRI | 2885 lm | 102 | 30 W | Type II | |
TRP1-12L30-4K7-3
|
4000 K | 70 CRI | 2836 lm | 101 | 30 W | Type III | |
TRP1-12L30-4K7-4
|
4000 K | 70 CRI | 2789 lm | 99 | 30 W | Type IV | |
TRP1-12L30-5K7-2
|
5000 K | 70 CRI | 2942 lm | 104 | 30 W | Type II | |
TRP1-12L30-5K7-3
|
5000 K | 70 CRI | 2912 lm | 103 | 30 W | Type III | |
TRP1-12L30-5K7-4
|
5000 K | 70 CRI | 2892 lm | 103 | 30 W | Type IV | |
TRP1-3K-E
|
3000 K | 80 CRI | 30 W | ||||
TRP1-4K-E
|
4000 K | 70 CRI | 30 W | ||||
TRP1-5K-E
|
5000 K | 70 CRI | 30 W |
Please wait, preparing to download your file.