text.skipToContent text.skipToNavigation

Vaportites

by Hubbell Outdoor Lighting 

Wall mount or box/pendent, units completely assembled. Complete with glass globe and guard. Platinum powder finish.

  • VWGG has cast aluminum wall bracket with cast wiring box. Box has external lugs and four side ½" hubs for surface conduit and one rear ½" access hub.
  • VBGG has cast aluminum wiring box with external lugs for ceiling mount and four ½" hubs for surface conduit. Wiring box has top ½" for pendant mount.
  • Platinum silver protective finish.
  • All units have water/bug tight gasketing.
  • All units have medium base porcelain socket.
  • All units include clear glass protective globe with thread-on cast aluminum guard. Guard includes vandal-resistant set screw.

Product Details

General

Ambient Temp. Range -30 to 40 °C
Construction Material - Main Aluminum
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type
  • Wall (surface)
  • Ceiling (surface)
  • Pendant (1/2" threaded coupling)
Type Wall Mount

Electrical Ratings

Primary Voltage 120 VAC

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Stocked Items

Catalog Number UPC Product Description
Catalog Number VBGG-150 UPC 785988467167 Product Description VAPORTITE, BOX, PEND, GLOVE,GUARD,150,GR Check Inventory
Catalog Number VGL-BU UPC 078598841275 Product Description Blue globe Check Inventory
Catalog Number VGL-FG UPC 078598841282 Product Description Frosted globe Check Inventory
Catalog Number VGL-GN UPC 078598841299 Product Description Green globe Check Inventory
Catalog Number VGL-GUARD UPC Product Description Guard with set screws Check Inventory
Catalog Number VGL-RD UPC 078598841305 Product Description Red globe Check Inventory
Catalog Number VGL-YW UPC 078598841312 Product Description Yellow globe Check Inventory
Catalog Number VWGG-150 UPC 785988467181 Product Description VAPORTITE, WALL, GLOBE, GUARD, 150, GR Check Inventory