text.skipToContent text.skipToNavigation

WGH Glass Wallpacks

by Hubbell Outdoor Lighting 

Borosilicate glass refractor wallpacks provide safety and security lighting. Wall mount at heights from 15-25ft. Refractor spreads light and softens light source image. Available in energy-efficient LED and 150-250 watt traditional sources.

  • LED units replace up to 400w HID
  • Borosilicate glass refractor softens lamp image and provides uniform distribution - 4 times spacing to mount height. Cast aluminum frame holds lens, hinges to side on housing and seals with two stainless steel screws.
  • Cast aluminum housing with ½" conduit entries, button photocontrol can be field installed.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Photometry

Stocked Items

Catalog Number UPC Product Description
Catalog Number WGH-110L-4K-U-M UPC 785988031139 Product Description Wallpack, Glass refractor, 54w LED, 120-277V, 4000K Check Inventory
Catalog Number WGH-110L-5K-U-M UPC 785988032990 Product Description Wallpack, Glass refractor, 54w LED, 120-277V, 5000K Check Inventory
Catalog Number WGH-133L-4K-U-M UPC 785988044597 Product Description Wallpacks Check Inventory
Catalog Number WGH-133L-5K-U-M UPC 785988044603 Product Description Wallpacks Check Inventory
Catalog Number WGH-225L-4K-C-L UPC 078598831559 Product Description Wallpack, Glass refractor, 100w LED, 347/480V, 4000K Check Inventory
Catalog Number WGH-225L-4K-U-L UPC 785988031146 Product Description Wallpack, Glass refractor, 100w LED, 120-277V, 4000K Check Inventory
Catalog Number WGH-225L-5K-U-L UPC 785988033003 Product Description Wallpack, Glass refractor, 100w LED, 120-277V, 5000K Check Inventory
Catalog Number WGH-250P UPC 785988005697 Product Description Wallpack, Glass refractor, 250 PS, Quad-Tap, Bronze, with Lamp Check Inventory
Catalog Number WGH-30-4K-U-S UPC 785988044559 Product Description Wallpacks Check Inventory
Catalog Number WGH-30-5K-U-S UPC 785988044566 Product Description Wallpacks Check Inventory
Catalog Number WGH-40-4K-U-S UPC 785988044573 Product Description Wallpacks Check Inventory
Catalog Number WGH-40-5K-U-S UPC 785988044580 Product Description Wallpacks Check Inventory
Catalog Number WGH-81L-4K-U-S UPC 785988032976 Product Description Wallpack, Glass refractor, 32w LED, 120-277V, 4000K Check Inventory
Catalog Number WGH-LED-RL-L UPC 785988038442 Product Description Wallpacks Check Inventory
Catalog Number WGH-LED-RL-M UPC 785988038435 Product Description Wallpacks Check Inventory
Catalog Number WGH-LED-RL-S UPC 785988038428 Product Description LED replacement lens assembly for S size Check Inventory