text.skipToContent text.skipToNavigation
WGH Family Page

Hubbell Outdoor Lighting’s refractor wallpack offering has been the design leader in refractor wallpacks for the past 20 years. Now available with field switchable wattage and color temperature. Additionally these wallpacks feature robust construction, industry leading optical characteristics and quality manufacturing, making the WGH Hubbell refractor wallpacks the most desired refractor solution for perimeter/area lighting.

WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH1
WGH1 dimensions
WGH1 Isometric Lines
WGH1 Chart
WGH1 Bullets
WGH1 Switchable Image
WGH2
WGH2
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page
WGH Family Page

Product Details

General

Ambient Temp. Range -30 to 40 °C
Color Dark Bronze Matte Textured
Construction Material - Main Aluminum
Controls - Applications Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Photocell
  • Photocell - Button (optional)
ExpressLine Yes
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (Surface)
New Products Yes
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

WGH Switchable Wallpacks

Photometry (30)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
WGH2-30W-45K
4500 K 70 CRI 4758 lm 144
WGH2-30W-4K
4000 K 70 CRI 4624 lm 140
WGH2-30W-5K
5000 K 70 CRI 4663 lm 141
WGH2-40W-45K
4500 K 70 CRI 5608 lm 144
WGH2-40W-4K
4000 K 70 CRI 5450 lm 140
WGH2-40W-5K
5000 K 70 CRI 5496 lm 141
WGH2-50W-45K
4500 K 70 CRI 7257 lm 144
WGH2-50W-4K
4000 K 70 CRI 7053 lm 140
WGH2-50W-5K
5000 K 70 CRI 7112 lm 141
WGH2-60W-45K
4500 K 70 CRI 8607 lm 144
WGH2-60W-4K
4000 K 70 CRI 8364 lm 140
WGH2-60W-5K
5000 K 70 CRI 8435 lm 141
WGH2-70W-45K
4000 K 70 CRI 9997 lm 150
WGH2-70W-4K
WGH2-70W-5K
5000 K 70 CRI 9797 lm 141
WGH3-100W-45K
4500 K 70 CRI 14622 lm 146
WGH3-100W-4K
4000 K 70 CRI 14123 lm 141
WGH3-100W-5K
5000 K 70 CRI 14055 lm 140
WGH3-110W-45K
4500 K 70 CRI 16096 lm 146
WGH3-110W-4K
4000 K 70 CRI 15547 lm 141
WGH3-110W-5K
5000 K 70 CRI 15472 lm 141
WGH3-120W-45K
4500 K 70 CRI 17142 lm 149
WGH3-120W-4K
4000 K 70 CRI 16557 lm 139
WGH3-120W-5K
5000 K 70 CRI 16477 lm 139
WGH3-80W-45K
4500 K 70 CRI 12070 lm 152
WGH3-80W-4K
4000 K 70 CRI 11662 lm 147
WGH3-80W-5K
5000 K 70 CRI 11581 lm 146
WGH3-90W-45K
4500 K 70 CRI 13131 lm 146
WGH3-90W-4K
4000 K 70 CRI 12682 lm 141
WGH3-90W-5K
5000 K 70 CRI 12621 lm 140