text.skipToContent text.skipToNavigation

WGL Series Wallpack

by Hubbell Outdoor Lighting 

Full Cut-off wallpack designed for entry and perimeter lighting for 15'-25' mounting heights

  • Die-cast aluminum housing and door, provides rigid mounting to wall dissapates fixture heat for long component life and protection from the elements
  • Aluminum reflector designed to provide a uniform full cut-off, neighbor friendly Type II distribution for wide lateral spacing
  • Castings are powder painted dark bronze for and lasting protection
  • Clear tempered glass lens – thermal shock and impact resistant
  • HID ballasts are HPF, multi-tap (120, 208, 240, 277V)
  • 1/2” conduit hubs located on top and sides of the back of housing
  • Listed to UL1598 for use in wet locations

Product Details

General

ExpressLine Yes
Light Source
  • HID
  • HPS
Type Wall Mount

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files
WGL-400P IES file
WGL-400S IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number WGL-250S UPC 785988019731 Product Description Wallpack Full Cut-off WGL Series Check Inventory