text.skipToContent text.skipToNavigation

Wall Forms® - Round

By Kim Lighting 
By Kim Lighting
The Round Wall Forms luminaires include five configurations to suit any building application. The classic spherical shape and cross bar design have become an icon in outdoor lighting. An ADA compliant cutoff downlight design provides perimeter lighting while enhancing architecture.

  • Full Face, Half Face, Cutoff Face and Shallow Cuttoff Face options
  • Surface, recessed hollow wall, or recessed concrete options
  • Molded, internal prismed or heat-treated smooth glass lens
  • Product Details

    General

    Ambient Temp. Range -40 to 40 °C
    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Light Source LED
    Lumen Range 1-2,500 lm
    Mounting Type Wall (surface)
    Type Wall Mounted

    Electrical Ratings

    Primary Voltage
    • 120 VAC
    • 208 VAC
    • 220 VAC
    • 240 VAC
    • 277 VAC

    Certifications and Compliance

    DarkSky No
    Industry Standard(s)
    • UL
    • CE Certified

    Photometry (60)

    Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
    WF2030P-18L3K
    3000 K 70 CRI 2116 lm 104.75247524752476 20.2 W Symmetric
    WF2030P-18L3K
    3000 K 70 CRI 2116 lm 105 20.2 W Prismed
    WF2030P-18L4K
    4200 K 70 CRI 2161 lm 106.98019801980199 20.2 W Symmetric
    WF2030P-18L4K
    4200 K 70 CRI 2161 lm 107 20.2 W Prismed
    WF2030P-18L5K
    5000 K 70 CRI 2228 lm 110.2970297029703 20.2 W Symmetric
    WF2030P-18L5K
    5100 K 70 CRI 2228 lm 110 20.2 W Prismed
    WF2030P-9L3K
    3000 K 70 CRI 1111 lm 93.36134453781513 11.9 W Symmetric
    WF2030P-9L3K
    3000 K 70 CRI 1111 lm 93 11.9 W Prismed
    WF2030P-9L4K
    4200 K 70 CRI 1135 lm 95.3781512605042 11.9 W Symmetric
    WF2030P-9L4K
    4200 K 70 CRI 1135 lm 95 11.9 W Prismed
    WF2030P-9L5K
    5000 K 70 CRI 1170 lm 98.31932773109243 11.9 W Symmetric
    WF2030P-9L5K
    5100 K 70 CRI 1170 lm 98 11.9 W Prismed
    WF2030S-18L3K
    3000 K 70 CRI 2111 lm 105 20.2 W Smooth
    WF2030S-18L3K
    3000 K 70 CRI 2111 lm 104.50495049504951 20.2 W Symmetric
    WF2030S-18L4K
    4200 K 70 CRI 2155 lm 107 20.2 W Smooth
    WF2030S-18L4K
    4200 K 70 CRI 2155 lm 106.68316831683168 20.2 W Symmetric
    WF2030S-18L5K
    5100 K 70 CRI 2222 lm 110 20.2 W Smooth
    WF2030S-18L5K
    5000 K 70 CRI 2222 lm 110 20.2 W Symmetric
    WF2030S-9L3K
    3000 K 70 CRI 1131 lm 95.04201680672269 11.9 W Symmetric
    WF2030S-9L3K
    3000 K 70 CRI 1131 lm 95 11.9 W Smooth
    WF2030S-9L4K
    4200 K 70 CRI 1115 lm 93.69747899159664 11.9 W Symmetric
    WF2030S-9L4K
    4200 K 70 CRI 1115 lm 94 11.9 W Smooth
    WF2030S-9L5K
    5100 K 70 CRI 1191 lm 100 11.9 W Smooth
    WF2030S-9L5K
    5000 K 70 CRI 1191 lm 100.08403361344537 11.9 W Symmetric
    WF2131P-18L3K
    3000 K 70 CRI 1181 lm 58.756218905472636 20.1 W Type II
    WF2131P-18L3K
    3000 K 70 CRI 1181 lm 59 20.1 W Prismed
    WF2131P-18L4K
    4200 K 70 CRI 1217 lm 60.547263681592035 20.1 W Type II
    WF2131P-18L4K
    4200 K 70 CRI 1217 lm 61 20.1 W Prismed
    WF2131P-18L5K
    5000 K 70 CRI 1231 lm 61.24378109452736 20.1 W Type II
    WF2131P-18L5K
    5100 K 70 CRI 1231 lm 61 20.1 W Prismed
    WF2131P-9L3K
    3000 K 70 CRI 644 lm 54.57627118644068 11.8 W Type II
    WF2131P-9L3K
    3000 K 70 CRI 644 lm 55 11.8 W Prismed
    WF2131P-9L4K
    4200 K 70 CRI 663 lm 56 11.8 W Prismed
    WF2131P-9L4K
    4200 K 70 CRI 663 lm 56.1864406779661 11.8 W Type II
    WF2131P-9L5K
    5100 K 70 CRI 671 lm 57 11.8 W Prismed
    WF2131P-9L5K
    5000 K 70 CRI 671 lm 56.86440677966101 11.8 W Type II
    WF2131S-18L3K
    3000 K 70 CRI 1101 lm 54.504950495049506 20.2 W Type II
    WF2131S-18L3K
    3000 K 70 CRI 1101 lm 55 20.2 W Smooth
    WF2131S-18L4K
    4200 K 70 CRI 1134 lm 56.13861386138614 20.2 W Type II
    WF2131S-18L4K
    4200 K 70 CRI 1134 lm 56 20.2 W Smooth
    WF2131S-18L5K
    5000 K 70 CRI 1147 lm 56.78217821782179 20.2 W Type II
    WF2131S-18L5K
    5100 K 70 CRI 1147 lm 57 20.2 W Smooth
    WF2131S-9L3K
    3000 K 70 CRI 640 lm 54 11.8 W Smooth
    WF2131S-9L3K
    3000 K 70 CRI 640 lm 54.23728813559322 11.8 W Type III
    WF2131S-9L4K
    4200 K 70 CRI 640 lm 54 11.8 W Smooth
    WF2131S-9L4K
    4200 K 70 CRI 640 lm 54.23728813559322 11.8 W Type III
    WF2131S-9L5K
    5100 K 70 CRI 667 lm 57 11.8 W Smooth
    WF2131S-9L5K
    5000 K 70 CRI 667 lm 56.52542372881356 11.8 W Type III
    WF2232-18L3K
    3000 K 70 CRI 894 lm 44.4776119402985 20.1 W Type II
    WF2232-18L4K
    4000 K 70 CRI 909 lm 45.22388059701492 20.1 W Type II
    WF2232-18L5K
    5000 K 70 CRI 928 lm 46.16915422885572 20.1 W Type II
    WF2232-9L3K
    3000 K 70 CRI 495 lm 41.94915254237288 11.8 W Type II
    WF2232-9L4K
    4000 K 70 CRI 502 lm 42.54237288135593 11.8 W Type II
    WF2232-9L5K
    5000 K 70 CRI 512 lm 43.389830508474574 11.8 W Type II
    WF2333-18L3K
    3000 K 70 CRI 773 lm 38.457711442786064 20.1 W Type II
    WF2333-18L4K
    4000 K 70 CRI 799 lm 39.75124378109452 20.1 W Type II
    WF2333-18L5K
    5000 K 70 CRI 850 lm 42.288557213930346 20.1 W Type II
    WF2333-9L3K
    3000 K 70 CRI 438 lm 37.43589743589744 11.7 W Type II
    WF2333-9L4K
    4000 K 70 CRI 452 lm 38.63247863247864 11.7 W Type II
    WF2333-9L5K
    5000 K 70 CRI 481 lm 41.111111111111114 11.7 W Type II