text.skipToContent text.skipToNavigation

PLD7M Series

By Dual-Lite 
By Dual-Lite
The Dual-Lite PLD7M is universal input (120-277V) emergency LED battery packs Galvanized steel w/ one (1) 24” conduit.
  • Provides a minimum of 90 minutes of emergency lighting
  • Can be used with normally-on, normally-off or switched fixtures
  • 7 Watts of emergency back-up without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 15-56VDC
  • Long life, maintenance-free Nickel-Cadmium battery with 7-10 year life expectancy
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Galvanized case for use outside of fixture
  • Galvanized housing available with one or two 24” long metal conduits

Product Details

General

Application Commercial
Category General Emergency Light
Color Silver
Construction Material - Main Galvanized steel
Lamp Included No
Material Steel
Max Ambient Temperature 55 °C
Min Ambient Temperature 0 °C
Mount location Outside LED Fixture
New Products Yes
Warranty Length 5 Year

Dimensions

Width 2.4 in

Electrical Ratings

Voltage Rating 120 - 277 VAC

Certifications and Compliance

Certification UL 1310 Certified (Class 2 output)
Certified Listed
  • UL 924 Damp Location Listed for field installation
  • CSA C22.2 No. 141 (Canadian Life Safety Standard)
Certified Listed Location Damp Location Listed
Compliance
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • CEC-400-2014-009-CMF (CEC Battery Charger Efficiency Standard)

Resources and Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number PLD7M UPC 782520869663 Product Description Universal input (120-277V) emergency LED battery packs Galvanized steel w/ one (1) 24” conduit. Check Inventory