text.skipToContent text.skipToNavigation

PLD9-2H

By Dual-Lite 
By Dual-Lite
The Dual-Lite PLD9-2H are universal input (120-277V) emergency LED battery packs that work with an AC LED driver to allow an LED lighting load to be used in both normal and emergency operation.
  • Provides a minimum of 120 minutes of emergency lighting
  • Can be used with normally-on, normally-off or switched fixtures
  • Constant 9W design provides emergency lighting without loss of lumen output
  • Auto-sensing output voltage throughout full Vf range of 20-56V
  • 2-wire, universal input voltage: 120-277VAC, 50/60Hz operation
  • Electronic AC lockout and low voltage disconnect (LVD) circuit
  • 2-wire test switch and LED charging indicator supplied standard
  • Optional Remote Test Switch / Charge Indicator

Product Details

General

Ambient Temp. Range (32°F-131°F) 0°C - 55 °C
Battery Type Nickel Cadmium (Maintenance Free)
Light Source LED
Material - Housing Polycarbonate Thermoplastic
Mount location inside fixture
Warranty Length 5 Year Full Warranty

Certifications and Compliance

Certified Listed
  • CEC Title 20 (CEC-400-2014-009-CMF)
  • Listed to UL924 Standards
  • UL 1310 Certified (Class 2 output)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Certified Listed Location Damp Location Listed

Resources and Downloads

Customer Notices

Sell Sheets

Installation/Instruction Manual (IOM)

Availability Documents

Stocked Items

Catalog Number UPC Product Description
Catalog Number PLD9-2H UPC 782520871680 Product Description Emergency LED Battery Pack, Material - Housing: Polycarbonate Thermoplastic, LED, Operation: Emergency, 120-277 V, Wattage: 9 W, nickel-cadmium (NiCAD), Battery Life: 120 Minutes, UL924. Check Inventory