text.skipToContent text.skipToNavigation

DL3R Series

by Dual-Lite 

NEMA 3R Outdoor rating, uninterruptible power, standard pole mounting, and optional floor mounting.

  • NEMA 3R Outdoor rated inverter system
  • Uninterruptible emergency AC power
  • "No break" design transfers the load instantaneously when normal power is interrupted
  • 90 minute emergency operation
  • Single-phase
  • 60 Hz operation
  • 875 VA/W and 1750 VA/W sizes available
  • For normally-on and switched loads
  • Output enabled circuit for load switching
  • 100% load compatible with any lighting source, including HID
  • Off line design for high efficiency and up to 98%
  • Microprocessor controlled pulse width modulation (PWM) utilizing MOSFET technology
  • 2ms transfer
  • Three LED status indicators provide inverter operating mode status
  • Overload and short-circuit protection
  • Sealed Lead Acid Batteries
  • 1 year full warranty for unit and electronics and 1 year full, 9 years prorated on batteries
  • Optional: Battery heater
  • Optional: System keypad
  • Optional: Floor Mount Configuration
  • Optional: Factory Startup and 2 year unit warranty
  • Optional: Additional Training Visit (ATV)
  • Made in the U.S.A.

Product Details

General

Ambient Temp. Range
  • standard: 0° - 50 °C
  • With heater option: -20 - 50 °C
Application
  • Conditioned Space
  • NEMA 3R
Color Gray
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type
  • LED
  • Incandescent
  • Fluorescent
  • Compact Fluorescent
  • HID
Listings
  • UL
  • UL 924
Material - Housing Steel
Type
  • Outdoor Area and Site
  • Sports Lighting
  • Emergency and Exit

Certifications and Compliance

Certified Listed
  • Cold
  • Certified to UL924 Damp Location Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Nema Rating NEMA 3R

Resources/Downloads