- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
LSN D Series
By Dual-Lite
LSN D Series
By Dual-Lite
The LSN D Series central lighting inverter provides a centralized solution to emergency lighting and power back-up with a wide array of options designed to minimize maintenance requirements and optimize emergency lighting performance. Designed for indoor installation in commercial or industrial applications for use with LED, fluorescent, compact fluorescent, incandescent and HID lamp loads up to 17.5kVA/kW
- Uninterruptible emergency AC power system
- No break" design transfers the load instantaneously when normal power is interrupted
- 90 minute emergency operation supplied standard
- Single-phase
- Input Voltage: 120VAC, 208VAC, 240VAC, 277VAC or 347VAC
- Output Voltage: 120VAC, 240VAC, 120/208VAC, 120/240VAC, 120/277VAC, 277 VAC or 347VAC
- 60 Hz operation
- Sizes available from 1.0 KVA/KW through 17.5 KVA/KW
- Wide selection of output circuit breaker choices
- For normally-on and normally-off loads
- For switched loads using ATSD20 transfer switches
- 100% load compatible with any lighting source, including HID
- Off line design for high efficiencyup to 98%
- Microprocessor controlled pulse width modulation (PWM) using IGBT technology
- User interface module includes multiple LED indicators and audible alarms to provide system status
- Overload and short-circuit protection
- Choice of 10 year or 20 year sealed, maintenance-free, VRLA lead calcium batteries
- Automatic, programmable self-diagnostic operation
- Password-protected user interface prevents operation by unauthorized personnel
- Optional: E-mail capability
- Optional: Remote System Status Panel
- Optional: System Monitoring Terminal
- Optional: Alternate run time
- Optional: Short Battery Cabinet
- Optional: Internal Maintenance Bypass Switch
- Optional: Battery Charger Upgrades
- Optional: Cabinet locks
- Optional: Seismic Floor Kit
- Optional: Monitoring Program (MP)
- Optional: Preventive Maintenance Program (PMP)
- Optional: Additional Training Visit (ATV)
- Optional: Seismic Qualified (S). Complies with IBC 2009, ASCE 7-10, and CBC-2010 Category D
Product Details
General
Ambient Temp. Range | (68°F - 86°F) 20°C - 30 °C |
Application | Conditioned Space |
Color | Gray |
Environmental Conditions | Conditioned |
Lamp Type |
|
Light Source |
|
Listings |
|
Material - Housing | Steel |
Max Ambient Temperature | 30 °C |
Min Ambient Temperature | 20 °C |
Type | Emergency and Exit |
Electrical Ratings
Voltage Rating |
|
Certifications and Compliance
Certified Listed |
|
Industry Standard(s) |
|
Resources and Downloads
Catalog Page
Brochures
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.