-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraps
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface
- Track Lighting
- Strip Lighting
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Bay Lighting
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
CLM Series
By Dual-Lite
CLM Series
By Dual-Lite
Mini-concealed and recessed, self-contained emergency light with fully automatic operation suitable for wall or ceiling mount applications.
- Lamp-head assembly made from die-cast zinc, back-box of 20 gauge steel
- 25 Watt MR-11 halogen lamps
- Maintenance free battery with fully automatic charger
- Multiple unit spacing up to 85'
- Self-Test and Self-Diagnostics included
- Brownout Protection
- 15 minute time delay re-transfer
- Accessories:
- Remote Testing Transmitter- CLRT
- Rough-in Kit- CLMRK
- Chicago Plenum Listed Rough-in Kit- CPCLMRK
Product Details
General
Ambient Temp. Range |
|
Application | Conditioned Space |
Battery Type | Nickel Cadmium |
Chicago Plenum | Yes |
Color | White |
Environmental Conditions |
|
Lamp Type | MR-11 Halogen |
Listings |
|
Material - Body | Die Cast Zinc |
Material - Housing | 20 guage steel |
Mounting Type |
|
Series | CLM emergency light |
Type | Emergency and Exit |
Electrical Ratings
Lamp Wattage | 25 W |
Certifications and Compliance
Certified Listed |
|
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
BIM
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
CLM Series Photometry File
|
25 W |
Please wait, preparing to download your file.