-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
EZ-2 Series
by Dual-Lite
EZ-2 Series
by Dual-Lite
The Dual-Lite EZ-2 is a unique and efficient self-contained emergency lighting unit designed to meet a variety of needs
- Easy to install
- Flame-rated, UV-stable thermoplastic housing
- Standard 5.4 incandescent lamp
- Textured, bright-white finish
- Universal wall mounting pattern
- Universal 120/277 VAC operation
- Maintenance-free lead-calcium battery
- Options
- Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
- Damp location listed
- Voltmeter
- Temperature Range
- Standard 20°C - 30°C (68°F - 86°F)
- Damp location models: 0°C - 40°C (32°F - 104°F)
- Compliance
- UL 924 Listed
- UL Damp Location Listed (EZ-2D)
- NFPA 101 (Life Safety Code)
- NFPA 70 (National Electrical Code)
Product Details
General
Application |
|
Color | White |
Environmental Conditions | Damp Location |
Lamp Type | Incandescent |
Light Source | Incandescent |
Listings |
|
Series | EZ-2 emergency light |
Type | Emergency and Exit |
Certifications and Compliance
Industry Standard(s) |
|
Resources/Downloads
Specifications
Catalog Page
Brochures
Warranty
Installation/Instruction Manual (IOM)
Availability Documents
BIM
SDS
Please wait, preparing to download your file.
Photometry
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number EZ-2 | UPC 782520430023 | Product Description EZ-2 Series, Color: White, Number of Lamps: 2, Lamp Type: Incandescent, Voltage Rating: 120/277 VAC, Wattage: 10.8 W. | Check Inventory |
Catalog Number EZ-2-D | UPC 782520840365 | Product Description EZ-2 Series, Color: White, Number of Lamps: 2, Lamp Type: Incandescent, Voltage Rating: 120/277 VAC, Wattage: 10.8 W. | Check Inventory |
Catalog Number EZ-2-V | UPC 782520837495 | Product Description EZ-2 Series, Color: White, Number of Lamps: 2, Lamp Type: Incandescent, Voltage Rating: 120/277 VAC, Wattage: 10.8 W. | Check Inventory |
Catalog Number EZ-2I | UPC 782520837501 | Product Description EZ-2 Series, Color: White, Number of Lamps: 2, Lamp Type: Incandescent, Voltage Rating: 120/277 VAC, Wattage: 14.4 W. | Check Inventory |
Replacement Parts
Catalog Number | Description | Replacement Quantity | |
---|---|---|---|
![]() |
6V, 4-4.5Ah, Sealed Lead Acid
|
1
|