-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
HLEBS Series
by Dual-Lite
HLEBS Series
by Dual-Lite
Self-contained hazardous location emergency lighting system which is designed for environments known to have high concentrations of gas, explosive vapors and dust.
- Integral Push-to-Test Station and AC-On indicator
- Only ON in loss of normal power
- 23 watts capacity requiring 20 watts of load(2 lamp-heads)
- All holes and Hub size are ¾
- UL924 Emergency Listed (Emergency Lighting)
- UL844 Hazardous Location Listed
- UL 1203 Explosion Proof/Dust-Ignition Proof
- Electrical Enclosure Compliance
- UL 1598 Standard for Luminaires
- UL 8750 LED Lighting
Product Details
General
Ambient Temp. Range |
|
Application |
|
Color | Gray |
Environmental Conditions |
|
Lamp Type | LED |
Light Source | LED |
Material - Housing | Die-Cast Aluminum |
Max Ambient Temperature | 55 °C |
Min Ambient Temperature | 0 °C |
Series | HLEBS series emergency light |
Type |
|
Electrical Ratings
Voltage Rating | 120 V |
Certifications and Compliance
Certified Listed |
|
Nema Rating | NEMA 4X |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
SDS
Please wait, preparing to download your file.
Photometry
Please wait, preparing to download your file.