text.skipToContent text.skipToNavigation

LM Series

by Dual-Lite 

Commercial/Industrial High-Capacity Emergency Lighting Units. Corrosion-resistant, rugged metal units featuring fully adjustable lighting heads and easy installation. Most models have additional battery capacity for powering remote fixtures or extended run times. Available in standard and damp location models.

  • LM2-03L, LM33-03L and LM33I-03L include 3W LED lamp-heads
  • White, corrosion-resistant metal housing and front-loading cover
  • Choice of lead-calcium or nickel-cadmium maintenance-free batteries
  • Capacities up to 130 watts
  • Lampheads may be top or side mounted
  • City of Chicago approved models available
  • Low-voltage battery disconnect
  • Options
  • 3-Conductor AC Line Cord

Available with Spectron® self-testing/self-diagnostic electronics

Product Details

General

Ambient Temp. Range
  • Standard (68°F - 86°F) 20°C - 30 °C
  • Damp Location model: (50°F - 104°F) 10°C - 40 °C
  • NiCad models: (68°F 86°F) 20°C - 30 °C
Application
  • Conditioned Space
  • Damp location
Battery Type Lead Calcium or Nickel-Cadmium (maintenance-free)
Category General Emergency Light
Chicago Plenum Yes
Color White
Environmental Conditions Damp Location
Finish Type White, Corrosion Resistant Metal Housing
Lamp Included Yes
Lamp Type
  • 3W LED included with LM2-03L, LM33-03L and LM33I-03L
  • Two 7.2 watt Incandescent standard
  • Halogen
Light Source
  • LED
  • Incandescent
Listings
  • UL
  • UL 924
Material - Housing Steel
Max Ambient Temperature 40 °C
Min Ambient Temperature 10 °C
Number of Lamps
  • Two emergency lighting heads supplied standard
  • Available without lamp heads
  • Available with up to 4 lamp heads
Series LM series emergency light
Type Emergency and Exit

Electrical Ratings

Voltage Rating
  • 120 V
  • 277 V

Certifications and Compliance

Certified Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • Listed to UL 924 Damp Location

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LM Chicago Series with 12V, 12W Lamp
IES file
12 W
LM Chicago Series with 6V, 12W Lamp
IES file
12 W
LM Series with 12V 50W Lamp
IES file
50 W
LM Series with 12V, 7.2W Lamp
IES file
7.2 W
LM Series with 6V, 7.2W Lamp
IES file
7.2 W
LM2 with 6V, 5.4W Lamp
IES file
5.4 W
LM_03L
IES file
3 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number LM130 UPC 782520843809 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 130 W. Check Inventory
Catalog Number LM130-12V UPC 782520843861 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 130 W. Check Inventory
Catalog Number LM16 UPC 782520843731 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 16 W. Check Inventory
Catalog Number LM16I UPC 782520851651 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 16 W. Check Inventory
Catalog Number LM2-03L UPC 782520868918 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120 V;277 V, Wattage: 10.8 W. Check Inventory
Catalog Number LM24CH UPC 782520844288 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 24 W. Check Inventory
Catalog Number LM33 UPC 782520843748 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 33 W. Check Inventory
Catalog Number LM33I UPC 782520851705 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 33 W. Check Inventory
Catalog Number LM33I-03L UPC 782520868956 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: Two emergency lighting heads supplied standard;Available without lamp heads;Available with up to 4 lamp heads, Lamp Type: LED, Voltage Rating: 120 V;277 V, Wattage: 33 W, Remote Capacity: 27 W. Check Inventory
Catalog Number LM36CH UPC 782520844295 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 36 W. Check Inventory
Catalog Number LM40 UPC 782520843755 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 40 W. Check Inventory
Catalog Number LM40-12V UPC 782520843816 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 40 W. Check Inventory
Catalog Number LM66 UPC 782520843779 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 66 W. Check Inventory
Catalog Number LM66-12V UPC 782520843830 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 66 W. Check Inventory
Catalog Number LM66I UPC 782520851866 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 66 W. Check Inventory
Catalog Number LM80 UPC 782520843786 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 80 W. Check Inventory
Catalog Number LM80-12V UPC 782520843847 Product Description LM Series, Battery Type: Lead Calcium, Color: White, Number of Lamps: 2, Lamp Type: PAR 36, Voltage Rating: 120/277 VAC, Wattage: 80 W. Check Inventory

Replacement Parts

Catalog Number Description Replacement Quantity
0120803
Alternate Part Number: 12-803, 12V, 7.2Ah, Sealed Lead Acid
1
0120824
Alternate Part Number: 12-824, 6V, 7-7.2Ah, Sealed Lead Acid
1
0120894
4.8V, 600mAh, Ni-Cd
1
0120800
Alternate Part Number: 12-800, 6V, 10-12 Ah, Sealed Lead Acid
1
0120255
6V, 4-4.5Ah, Sealed Lead Acid
1