text.skipToContent text.skipToNavigation

CEL

by Compass Products 

The CEL Series offers Edge-Lit LED architectural exit signs featuring modern styling, easy installation and energy-saving, long-life LED lamps. Models are available in surface mount and recessed ceiling, wall or end mounting.

  • Superior panel illumination with Red or Green letters
  • AC or Emergeny models
  • Recessed or Surface Mount
  • LED life-cycle of more than 10 years
  • Dual-voltage 120/277 AC input
  • Maintenance free, sealed nickel cadmium battery
  • Field installed directional arrow indicators with template
  • Mirror divider on single and double-faced models
  • Test switch and AC-On indicator
  • Canopy included for surface mount models

Product Details

General

Application Conditioned Space
Lamp Type LED
Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed UL924

Stocked Items

Catalog Number UPC Product Description
Catalog Number CELR1GN UPC 856143002278 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: satin aluminum, Operation: AC only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELR1GNE UPC 856143001592 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELR1RN UPC 856143002254 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: satin aluminum, Operation: AC only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELR1RNE UPC 856143001585 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELR2GNE UPC 856143001615 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: double-face, Face style: Double Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELR2RNE UPC 856143001608 Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: double-face, Face style: Double Face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS1GN UPC 856143002315 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: single-face, Face style: Single Face, Letter Color: green, Housing Finish: satin aluminum, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS1GNE UPC 856143001554 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS1RNE UPC 856143001547 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS2GN UPC 856143002322 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: double-face, Face style: Double Face, Letter Color: green, Housing Finish: satin aluminum. Check Inventory
Catalog Number CELS2GNE UPC 856143001578 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: double-face, Face style: Double Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS2RN UPC 856143002308 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: double-face, Face style: Double Face, Letter Color: red, Housing Finish: satin aluminum, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CELS2RNE UPC 856143001561 Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: double-face, Face style: Double Face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: satin aluminum, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory