-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Architectural Slots
- Cylinders
- Step Lights
- Wraparounds
- Pendant Lighting
- Perimeter Lighting
- Wall Mount
- Surface Linear
- Track Lighting Systems
- Strips
- Sports Lighting
- Lighting Retrofit Kits
- Indoor Lighting Accessories & Options
- Low Bay
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- Flood Lighting
- High Bay - Low Bay - Well Glass
- Wall Pack & Bulk Heads
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- NX Distributed Intelligence Lighting Controls
- wiSCAPE Lighting Controls
- SiteSync Lighting Control
- PowerHUBB PoE Lighting & Control
- Occupancy Sensors
- Power Packs and Controlled Relays
- CX Lighting Control Panels
- Wallbox Devices
- Emergency Lighting Controls
- Daylight Harvesting Controls
- OEM Fixture Controls
- Bluetooth® Sensors
- Pharos
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
CELC
by Compass Products
CELC
by Compass Products
The CELC Series is an architectural LED based Edge-Lit Combination Exit and Emergency Light that offers bright and even Exit panel illumination, with adjustable LED lamps, and can be applied in surface or recessed mounting options
- LED Life Cycle more than 10 years
- Quick Installation
- Dual-voltage 120 or 277V AC input
- Includes long-life Nickel Metal Hydride battery for UL recognized 90 minute emergency lighting
- Damp location listed
- Fully adjustable lamp-heads
- Provided with test switch and AC-On indicator
Product Details
General
Ambient Temp. Range | (50°F to 104°F) 10°C to 40 °C |
Application | Conditioned Space |
Battery Type | Nickel Metal Hydride |
Lamp Type | LED |
Light Source | LED |
Type | Emergency and Exit |
Certifications and Compliance
Certified Listed |
|
Compliance |
|
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
CELC IES File
IES file |
6000 °K | 90 CRI | 250 lm | 64 | 3.9 W |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number CELCR1GN | UPC 782520871734 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Face style: Single Face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCR1RN | UPC 782520871710 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCR2GN | UPC 782520871741 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCR2RN | UPC 782520871727 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: recessed mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCS1GN | UPC 782520871772 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: green, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCS1RN | UPC 782520871758 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Catalog Number CELCS2RN | UPC 782520871765 | Product Description CEL series edge-lit LED emergency exit, Mounting Type: surface mount, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Housing Finish: brushed aluminum, Number of Lamps: 2, Battery Type: Nickel Metal Hydride, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | Check Inventory |
Related Products