text.skipToContent text.skipToNavigation

CSR

by Compass Products 

The Compass International Exit offers quality and value with a compact and attractive LED based emergency exit. The white housing is made of high impact UL flame rated thermoplastic. Snap together canopy, housing and removable chevrons for quick and easy installation. Universal single or double-face with SALIDA panel.

  • LED life-cycle of more than 10 years
  • Molded-in template for quick installation
  • Meets International input voltage requirements
  • Optional long-life 4.8V Nickel Cadmium battery for 90 minute emergency lighting
  • Provided with test switch and AC-On indicator
  • Canopy Included
  • Offers 120 or 220-240VAC input at 50/60HZ

Product Details

General

Application Conditioned Space
Color White
Environmental Conditions
  • NFPA 70
  • OSHA
Lamp Type LED
Light Source LED
Type Emergency and Exit
Warranty Length 2 year full unit warranty

Certifications and Compliance

Industry Standard(s)
  • NFPA 101
  • NFPA 70
  • OSHA

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CSREIV UPC 856143001790 Product Description CSR series international voltage SALIDA LED exit sign, Mounting Type: Wall or ceiling mount, Number of Faces: double-face, Face style: white, Wording On Sign: SALIDA, Letter Color: red, Housing Finish: gray, Operation: emergrency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120 VAC;220-240 VAC. Check Inventory
Catalog Number CSRIV UPC 856143001783 Product Description CSR series international voltage SALIDA LED exit sign, Mounting Type: Wall or ceiling mount, Letter Color: red, Voltage Rating: 120 V;220 V;240 V. Check Inventory