- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
EVC Series
By Dual-Lite
EVC Series
By Dual-Lite
The EVCHL Series is a compact high lumen combination exit and emergency lighting unit designed for fast installation and reliable service.
- High lumen output exit and emergency light for wall, ceiling or end mounting commercial applications
- Self-Test/Self-Diagnostics are standard
- Impact resistant, flame rated and UV stable white or black thermoplastic housing
- Full lumen output over 90 minutes of battery dischargeg
- Long-life Lithium Iron Phosphate battery
- Models available without lampheads to support remote lampheads
Product Details
General
Ambient Temp. Range |
|
Application |
|
Battery Type | Lithium Iron Phosphate |
Color |
|
Environmental Conditions | Damp Location |
Lamp Type | LED |
Light Source | LED |
Listings | UL 924 |
Material - Housing | Thermoplastic |
Type | Emergency and Exit |
Electrical Ratings
Voltage Rating | Input 120 or 277VAC at 50 or 60 Hz V |
Certifications and Compliance
Certified Listed |
|
Compliance | CEC T20 Compliant |
Resources and Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Videos
SDS
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
EVCHL ies
|
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number EVCHLUGB12-0 | UPC 840141405629 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLUGB12-06L | UPC 840141405582 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLUGW12-0 | UPC 840141405605 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLUGW12-06L | UPC 840141405568 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLURB12-0 | UPC 840141405612 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLURB12-06L | UPC 840141405575 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLURW12-0 | UPC 840141405599 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number EVCHLURW12-06L | UPC 840141405551 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |
Catalog Number KIT-LASER DYNHL | UPC 840141407371 | Product Description High Lumen Combination Exit / Emergency Light | Check Inventory |