text.skipToContent text.skipToNavigation

EVE Series

by Dual-Lite 

The EVE series is a compact architectural LED exit sign designed for fast installation and reliable service

  • Architectural LED based exit and emergency light for wall, ceiling or end mounting commercial applications
  • High impact, flame rated and UV stable white thermoplastic housing
  • SW- Available with Special Wording
  • 2C- 2 circuit operation
  • FAP- Fire Alarm Panel
  • FM- Flasher Module
  • AF- Audible Flasher
  • DC- Remote DC Operation
  • 24K- 220-240VAC Input
  • Wall and Ceiling Mount Wire Guard
  • 0˚C to 40˚C
  • Listed to UL 924 Standard
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • Damp Location (Consult Factory)

Product Details

General

Ambient Temp. Range 20°C - 30 °C
Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Material - Housing Thermoplastic
Type Emergency and Exit

Certifications and Compliance

Certified Listed
  • Certified to UL924 Damp Location Standards
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
Compliance CEC T20 Compliant

Stocked Items

Catalog Number UPC Product Description
Catalog Number EVEUGBE UPC 782520866761 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Green, Housing Finish: Black, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEUGW UPC 782520866730 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Green, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEUGW-2C UPC 782520869946 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Green, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEUGWE UPC 782520866747 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Green, Housing Finish: White, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEUGWEI UPC 782520866754 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Green, Housing Finish: White, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. Check Inventory
Catalog Number EVEURB UPC 782520866716 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Red, Housing Finish: Black, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEURBE UPC 782520866723 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Red, Housing Finish: Black, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEURW UPC 782520866662 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Red, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEURW-2C UPC 782520866709 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Red, Housing Finish: White, Operation: AC Only, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEURWE UPC 782520866679 Product Description EVE Series LED exit sign, Face style: Universal Face, Letter Color: Red, Housing Finish: White, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number EVEURWEI UPC 782520866686 Product Description EVE Series LED exit sign, Face style: Universal Face, Wording On Sign: EXIT, Letter Color: Red, Housing Finish: White, Operation: Emergency, Battery Type: Nickel Metal Hydride (NiMH), Battery Runtime: 90 min, Voltage Rating: 120-277 VAC. Check Inventory