- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
-
Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Architectural Slots
- Bay Lighting
- Cylinders
- Indoor Lighting Accessories & Options
- Lighting Retrofit Kits
- Pendant Lighting
- Perimeter Lighting
- Recessed Downlights
- Sports Lighting
- Strip Lighting
- Surface
- Track Lighting
- Troffers
- Wall Mount
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Decorative & Post Top
- Flood Lighting
- In Grade
- LED Retrofit Kits
- Landscape
- Linear
- Outdoor Lighting Accessories & Components
- Poles & Arms
- Sports Lighting
- Step Lights
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Emergency & Exit Lighting
-
Harsh & Hazardous Lighting
-
Harsh & Hazardous Lighting
- High Bay - Low Bay - Well Glass
- View All Harsh & Hazardous Lighting Categories
-
- Industrial Lighting
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Daylight Harvesting Controls
- Emergency Lighting Controls
- Lighting Control Panels
- NX Distributed Intelligence Lighting Controls
- Occupancy Sensors
- Pharos
- Power Packs and Controlled Relays
- PowerHUBB PoE Lighting & Control
- SiteSync Lighting Control
- Wallbox Devices
- wiSCAPE Lighting Controls
- View All Lighting Controls & Sensors Categories
-
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Lighting Transformers
- Surge Protectors
- View All OEM Lighting Components Categories
-
-
-
Resources
SupportTechnical Data
-
Resources
-
Resources
- Support
-
Technical Data
-
Technical Data
- Building Information Modeling (BIM) Files
- Photometry Search (IES)
-
- Company
- Marketing
-
-
Markets
IndustrialIndustrialCommercialCommercialInstitutionalInstitutional
-
Markets
-
Markets
-
IndustrialIndustrial
-
IndustrialIndustrial
- Manufacturing
- Warehouse
- Harsh & Hazardous
-
-
CommercialCommercial
-
CommercialCommercial
- Office Buildings
- Hospitality
- Retail
- Automotive
-
-
InstitutionalInstitutional
-
InstitutionalInstitutional
- Education
- Healthcare
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
HCX Series
By Dual-Lite
HCX Series
By Dual-Lite
The HCX Series combination emergency unit/LED exit sign models utilize high output LED lamps to offer a decorative yet systematic approach to indoor and outdoor paths of egress and signage from one central location.
- 5-minute installation
- Impact resistant, thermoplastic LED exit combination unit with side mounted adjustable heads
- 3-watt LED lamps in emergency lighting heads
- Low profile design to fit areas where height is a constraint
- Red or green letter models
- Universal single/double face
- Low-voltage battery disconnect
- Maintenance-free lead-calcium battery
- Matching indoor and outdoor single and double remote heads
- Outdoor remote heads UL listed for wet location
- Up to 17 watts total remote capacity
- Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
Product Details
General
Ambient Temp. Range | (68°F - 86°F) 20°C - 30 °C |
Application | Conditioned Space |
Color | White |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Mounting Type | Ceiling, wall or end (universal) mounting standard |
Type | Emergency and Exit |
Electrical Ratings
Voltage Rating | 120/277 VAC |
Certifications and Compliance
Certified Listed |
|
Compliance | CEC T20 Compliant |
Resources and Downloads
Installation/Instruction Manual (IOM)
BIM
SDS
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
HCX Series with 6V, 3W, LED MR16 Lamps
|
3 W |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number HCXUGW | UPC 782520860479 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | |
Catalog Number HCXUGW-0-RC12 | UPC 782520862039 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 0, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | |
Catalog Number HCXUGW-03L | UPC 840141404783 | Product Description Side mount LED designer combination Exit/Emergency Light | |
Catalog Number HCXUGW-03LRC12 | UPC 840141404806 | Product Description Side mount LED designer combination Exit/Emergency Light | |
Catalog Number HCXUGWRC12 | UPC 782520861223 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | |
Catalog Number HCXURB | UPC 782520861193 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: red, Color: black, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | |
Catalog Number HCXURW-0-RC12 | UPC 782520862022 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 0, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. | |
Catalog Number HCXURW-03L | UPC 782520866969 | Product Description Side mount LED designer combination Exit/Emergency Light | |
Catalog Number HCXURW-03LRC12 | UPC 840141404790 | Product Description Side mount LED designer combination Exit/Emergency Light | |
Catalog Number HCXURWRC12 | UPC 782520861216 | Product Description HCX Series side mount LED desiner combination exit/emergency light, Mounting Type: Wall, ceiling, end mount, Face style: Universal Single/Double Face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Lead-Calcium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. |
Replacement Parts
Catalog Number | Description | Replacement Quantity | |
---|---|---|---|
![]() |
6V, 4-4.5Ah, Sealed Lead Acid
|
1
|