text.skipToContent text.skipToNavigation

RME

by Compass Products 

Running Man Exit Sign

  • International Running Man symbol
  • Bright and even LED illumination
  • Includes face-plates for single or double face
  • AC, Emergency and Self-Diagnostic Models available
  • 120 through 347 VAC input, 50/60Hz

Product Details

General

Application Conditioned Space
Color White
Lamp Type LED
Light Source LED
Type Emergency and Exit

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Stocked Items

Catalog Number UPC Product Description
Catalog Number RMEUW UPC 856143001998 Product Description RME running man exit sign, Housing Finish: white, Operation: AC only. Check Inventory
Catalog Number RMEUWE UPC 856143002001 Product Description RME running man exit sign, Wording On Sign: picture of running man, Housing Finish: white, Operation: emergency, Battery Type: nickel-cadmium (NiCAD), Battery Runtime: 90 min. Check Inventory
Catalog Number RMEUWE-SD UPC 856143002018 Product Description RME running man exit sign, Wording On Sign: picture of running man, Housing Finish: white, Operation: emergency, Battery Type: nickel-cadmium (NiCAD), Battery Runtime: 90 min. Check Inventory