text.skipToContent text.skipToNavigation

AHD

By Dual-Lite 
By Dual-Lite
Stamped alumiunum housing with metal swivel.
  • Style matches AS emergency lighting unit
  • Available in white or black finishes
  • Supplied with rectangular mounting plate

Product Details

General

Lamp Type
  • Incandescent
  • Halogen PAR 36 Lamp
Material - Body Stamped Aluminum
Mounting Type Swivel Knuckle
Number of Lamps
  • Single
  • Twin
Type Emergency and Exit

Resources and Downloads

Photometry (19)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
AHD Series with 12V, 12W Lamp
12 W
AHD Series with 12V, 18W Lamp
18 W
AHD Series with 12V, 25W Lamp
25 W
AHD Series with 12V, 35W Lamp
35 W
AHD Series with 12V, 50W lamp
50 W
AHD Series with 12V, 7.2W Lamp
7.2 W
AHD Series with 12V, 8W Lamp
8 W
AHD Series with 24V, 13W Lamp
13 W
AHD Series with 24V, 18W Lamp
18 W
AHD Series with 24V, 28W Lamp
28 W
AHD Series with 24V, 7.2W Lamp
7.2 W
AHD Series with 24V, 9W Lamp
9 W
AHD Series with 6V, 12W Lamp
12 W
AHD Series with 6V, 18W Lamp
18 W
AHD Series with 6V, 20W Lamp
20 W
AHD Series with 6V, 25W Lamp
25 W
AHD Series with 6V, 5.4W Lamp
5.4 W
AHD Series with 6V, 7.2W Lamp
7.2 W
AHD Series with 6V, 8W Lamp
8 W