text.skipToContent text.skipToNavigation

COR

by Compass Products 

The COR Series LED Outdoor Remote offers energy efficient LEDs in an attractive single or double-head remote. Lamp-heads are fully adjustable and gasketed for outdoor operation.

  • Single or double remote heads with base plate
  • Fully gasketed, waterproof construction
  • LED life-cycle of more than 10 years
  • Quick installation
  • Fully adjustable lamp-heads

Product Details

General

Light Source LED
Type Emergency and Exit

Certifications and Compliance

Certified Listed UL924

Photometry

IES Files
Compass LED Photometry
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number CORD UPC 856143001530 Product Description COR, Outdoor Remote lighting head, Lamp Type: LED, Lamp Wattage: 2, Number of Lamps: 1, Mounting Type: Wall mount, Color: White, Voltage Rating: 3 VDC. Check Inventory
Catalog Number CORDB UPC 782520871284 Product Description COR Series Outdoor Remote Head, LED, Number of Lamps: 2, Black, 2 W, Mounting Type: Base Plate, Certified Listed: UL924NFPA 101NFPA 70. Check Inventory
Catalog Number CORS UPC 856143001523 Product Description COR, Outdoor Remote lighting head, Lamp Type: LED, Lamp Wattage: 1, Number of Lamps: 1, Mounting Type: Wall mount, Color: White, Voltage Rating: 3 VDC. Check Inventory
Catalog Number CORSB UPC 782520871277 Product Description COR Series Outdoor Remote Head, LED, Number of Lamps: 1, Black, 1 W, Mounting Type: Base Plate, Certified Listed: UL924NFPA 101NFPA 70. Check Inventory