text.skipToContent text.skipToNavigation

CWRS

By Compass Products 

Collection Name:  tradeSELECT

By Compass Products
Collection Name:  tradeSELECT
The CWR remote head can be applied over path of egress doors and in areas affected by rain, moisture and condensation. Includes mounting base and lamp-heads in durable die-cast construction. Lamp-heads are fully gasketed, fully adjustable and glare-free for operation in outdoor and wet environments. The CWR remote lamps are driven exclusively by the Compass CU2W with remote capacity.
  • The CWR remote lamps are driven exclusively by the Compass CU2W with remote capacity
  • Constructed of heavy-duty die-cast with glass lens and chrome-plated metallized reflector
  • 8 LED’s per head using 0.621W at 9.6 VOLTS DC
  • LED life-cycle of more than 10 years
  • Operates from 9.6VDC input from the Compass CU2W Emergency Light
  • Lamp base mounts to single-gang switch box
  • Suitable for wall or ceiling mount
  • 2 year full unit warranty

Product Details

General

Light Source LED
Product Category Emergency Lighting Unit

Resources and Downloads