text.skipToContent text.skipToNavigation
DLR Emergency Lighting Family

DLR Series

INDOOR/OUTDOOR LED REMOTES

DLR Sell Sheet

For more information and shareable content, view the Sales Sheet!

DLR Table

ELSS

Features

Indoor

Indoor models are offered in white or black finish. The lamp-back, stem and mounting plate are constructed of thermoplastic with a die-cast front and cover and a tempered glass lens.

ELSS

Outdoor

Outdoor models are offered in white, black and dark bronze finish. They are wet location listed and fully constructed of die-cast aluminum and tempered glass lens, fully gasketed with stainless steel fasteners.

ELSS

The DLR Remotes use 10-26VDC Input which maximizes the number of emergency lighting battery systems that can power the remotes.

Remotes can be mounted up to 100 ft. from an emergency battery power source.

Single remote image

Spacing

ELSS Industrial Remote

Product Details

General

Finish Type
  • White
  • Black
Lamp Type LED
Material - Housing Injection Molded Thermoplastic
Mounting Type
  • Wall mount
  • Ceiling
Product Category Remote Heads
Warranty Length 5 year

Resources and Downloads

Availability Documents