text.skipToContent text.skipToNavigation

DLR Series

By Dual-Lite 
By Dual-Lite
Indoor/Outdoor LED Remote Series
  • Designed for 12Vdc systems but accepts 10-26Vdc input range
  • Indoor Damp or Outdoor UL Wet Location listed models
  • Fully adjustable lamp heads offer 547 lms. per lamp using 5 watts
  • Finishes for Indoor in White or Black
  • Finishes for Outdoor in White, Black or Dark Bronze

Product Details

General

Finish Type
  • White
  • Black
  • Dark Bronze
Lamp Type LED
Material - Housing
  • Indoor: Thermoplastic lamp-back, stem andmounting plate with die-cast front and cover,textured and tempered glass lens
  • Outdoor: Fully constructed of die-castaluminum with textured and tempered glasslens, fully gasketed with stainless steelfasteners
Mounting Type
  • Wall mount
  • Ceiling
Number of Lamps
  • Indoor: Up to 3
  • Outdoor: Up to 5
Product Category Remote Heads
Warranty Length 5 year

Resources and Downloads

Installation/Instruction Manual (IOM)

Availability Documents

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
DLR Remote Photometry
5000 K 554 lm 5 W