text.skipToContent text.skipToNavigation

ELIR

By Dual-Lite 
By Dual-Lite
Indoor LED Remote for ELSS Central Battery
  • Designed Specifically for use with ELSS Central Battery
  • Available in Low(372lms), Med(622lms) and High(933lms) lumen output, with multiple unit spacing up to 95’
  • 2 or 3 High-Power LED’s with adjustable lamp positioning
  • Modular LED assembly adjusts for ceiling or wall mount
  • White or Black finish

Product Details

General

Finish Type
  • White
  • Black
Lamp Type LED
Material - Housing Injection Molded Thermoplastic
Mounting Type
  • Wall mount
  • Ceiling
Product Category Remote Heads
Warranty Length 5 year

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ELIR2HP_CeilingMnt
ELIR2HP_WallMnt
ELIR3_CeilingMnt
ELIR3_WallMnt

Stocked Items

Catalog Number UPC Product Description
Catalog Number ELIR2HP UPC 840141404080 Product Description ELIR Indoor LED Remote Head LED 2, 622 lm, 6 W, White. Check Inventory
Catalog Number ELIR3 UPC 840141404042 Product Description ELIR Indoor LED Remote Head LED 3, 933 lm, 9 W, White. Check Inventory
Catalog Number ELIR3B UPC 840141404059 Product Description ELIR Indoor LED Remote Head LED 3, 933 lm, 9 W, Black. Check Inventory