text.skipToContent text.skipToNavigation

ELOR

By Dual-Lite 
By Dual-Lite
Outdoor LED Remote for ELSS Central Battery
  • Designed specifically for use with the ELSS Central Battery
  • Provides outdoor LED path of egress illumination for up to 62'side to side spacing with 31' forward throw
  • 3 High-Power LED’s with adjustable lamp positioning
  • White, Black and Dark Bronze finish

Product Details

General

Light Source LED
Mounting Type Wall Mount
Product Category Remote Heads
Warranty Length 5 Year

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ELOR_WallMnt

Stocked Items

Catalog Number UPC Product Description
Catalog Number ELORB UPC 840141404110 Product Description Check Inventory
Catalog Number ELORDB UPC 840141404127 Product Description Check Inventory
Catalog Number ELORW UPC 840141404103 Product Description Check Inventory