text.skipToContent text.skipToNavigation

ELWR

By Dual-Lite 
By Dual-Lite
Industrial LED Remote for ELSS Central Battery
  • Designed specifically for use with the ELSS Central Battery
  • Available in wet location NEMA 4X/IP66 rated
  • Fully adjustable lamp-heads offer 696lms. or 1126lms. withhigh-power
  • Designed for -22°F to 122°F (-30°C to 50°C)

Product Details

General

Light Source LED

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Availability Documents

Photometry (2)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ELWRDHP_WallMnt
ELWRD_WallMnt

Stocked Items

Catalog Number UPC Product Description
Catalog Number ELWRD UPC 840141404134 Product Description Check Inventory
Catalog Number ELWRDHP UPC 840141404141 Product Description Check Inventory