text.skipToContent text.skipToNavigation

EVHCR2

By Dual-Lite 
By Dual-Lite
  • Twin Head LED matching remote for the EVHC Series
  • High lumen output, high mounting height application
  • UV stable thermo-plastic construction in white finish
  • Adjustable lamp-heads
  • LED Lifetime Warranty

Product Details

General

Application
  • Conditioned Space
  • Damp Location
Lamp Type LED
Material - Housing Thermoplastic
Type Emergency and Exit

Resources and Downloads

Specifications

Catalog Page