text.skipToContent text.skipToNavigation

LZR

By Dual-Lite 
By Dual-Lite
Architectural/commerical design. High performance MR-16 halogen lamps standard.
  • Style matches LZ emergency lighting unit
  • Injection molded high impact, UV stabilized thermoplastic housing
  • White or black finish
  • Single or twin lamp fixtures
  • 5 Watt Halogen MR16 lamps supplied standard
  • Optional 10 Watt Halogen MR16 lamps
  • Optional 3 Watt LED MR16 lamps
  • Mounts to standard electrical boxes using universal mounting plate provided
  • Fixture housing mounts to back plate in a choice of four mouting positions
  • Housings secured using locking screws provided
  • Compliance
  • U.S. Patent Nos. D400,991, D426,334, D441,475, and 6,045,242

Product Details

General

Type
  • Accessories
  • Emergency and Exit

Resources and Downloads

Catalog Page

Installation/Instruction Manual (IOM)

BIM

Photometry (5)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LZR Series with 12V, 10W Lamp
10 W
LZR Series with 12V, 5W Lamp
5 W
LZR Series with 6V or 12V, 3W, LED MR16 Lamp
3 W
LZR Series with 6V, 10W Lamp
10 W
LZR Series with 6V, 5W Lamp
5 W

Stocked Items

Catalog Number UPC Product Description
Catalog Number LZRSW1205 UPC 782520858360 Product Description LZR, Single Remote lighting head, Lamp Type: MR-16, Lamp Wattage: 5, Number of Lamps: 1, Color: White, Voltage Rating: 12. Check Inventory