text.skipToContent text.skipToNavigation

0120793

By Dual-Lite 

Catalog ID: 0120793

By Dual-Lite
Catalog ID:  0120793
Dual-Lite approved, Battery Type=Sealed pure lead, Black, 5 A, Output Voltage: 6 VDC, Operating Temperature: -40 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

Product Details

General

Battery Type Sealed pure lead
Color Black
Compatibility
  • EDS
  • EDS-2
  • ERS
  • ERS-2-2
  • ERS-2I-2
  • ERS-3
  • ERS-3I
  • ERS-I
  • ESC-2-0
  • ESC-2-2
  • ESS-I
  • ESS-I-2
  • LTS Series
  • LTU Series (Older)
  • LZ2 (Older)
  • LZ2D (Older)
  • LZ2DI (Older)
  • LZ2I (Older)
  • TB-15
  • TB-15I
  • TB-30
  • TB-30I
Operating Temperature -40 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520849191
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 5.49 in x 2.12 in x 3.02 in
Height 3.02 in
Length 5.49 in
Weight 2.14 lb
Width 2.12 in

Electrical Ratings

Amperage Rating 5 A
Output Voltage 6 VDC

Logistics

Carton Quantity 16

Resources and Downloads