text.skipToContent text.skipToNavigation

0120800

By Dual-Lite 

Catalog ID: 0120800

By Dual-Lite
Catalog ID:  0120800
Dual-Lite approved, Battery Type=Sealed Lead Acid, Black, 10-12 A, Output Voltage: 6 VDC, Operating Temperature: -15 to 40 °C, Terminal Type: ¼” F2 Faston terminal. Only batteries approved by Dual-Lite are authorized for use with Dual-Lite products.

Product Details

General

Battery Type Sealed Lead Acid
Color Black
Compatibility
  • AS130
  • AS130I
  • CV5
  • CV5D
  • CV5DI
  • CV5I
  • CVEC30
  • CVEC30I
  • CVEC50
  • CVEC50-12V
  • CVEC50I
  • CVEC50I-12V
  • CVT3GB5
  • CVT3GB5DI
  • CVT3GB5I
  • CVT3GW5
  • CVT3GW5DI
  • CVT3GW5I
  • CVT3RB5
  • CVT3RB5D
  • CVT3RB5DI
  • CVT3RB5I
  • CVT3RW5
  • CVT3RW5D
  • CVT3RW5DI
  • CVT3RW5I
  • LM112D
  • LM112D-12V
  • LM112DI
  • LM112DI-12V
  • LM130
  • LM130-12V
  • LM130I
  • LM130I-12V
  • LM24CH
  • LM24ICH
  • LM28D
  • LM28DI
  • LM33
  • LM33I
  • LM56D
  • LM56D-12V
  • LM56DI
  • LM56DI-12V
  • LM66
  • LM66-12V
  • LM66I
  • LM66I-12V
  • LZ25D
  • LZ25DI
  • LZ30
  • LZ30I
  • LZ55D
  • LZ55D-12V
  • LZ55DI
  • LZ55DI-12V
  • LZ65
  • LZ65-12V
  • LZ65I
  • LZ65I-12V
  • N4X14
  • N4X14-12V
  • N4X14I
  • N4X14I-12V
  • N4X7
  • N4X7-12V
  • N4X7I
  • N4X7I-12V
  • NYHX12GB
  • NYHX12GW
  • NYHX12RB
  • NYHX12RW
  • NYHX6GB
  • NYHX6GW
  • NYHX6RB
  • NYHX6RW
  • TG30
  • TG30I
  • TG50-12V
  • TG50I-12V
  • TXE3GB5
  • TXE3GB5I
  • TXE3GW5
  • TXE3GW5I
  • TXE3RB5
  • TXE3RB5I
Operating Temperature -15 to 40 °C
Terminal Type ¼” F2 Faston terminal
UPC 782520849207
Warranty Length 2 year full and 3 year pro rata warranty

Dimensions

Dimensions 6.01 in x 2.01 in x 4.01 in
Height 4.01 in
Length 6.01 in
Weight 4.14 lb
Width 2.01 in

Electrical Ratings

Amperage Rating 10-12 A
Output Voltage 6 VDC

Logistics

Carton Quantity 1