text.skipToContent text.skipToNavigation

MTH Series

by Hubbell Industrial Lighting 

The MTH Series is a Class I, Division 2 LED Machine Tool Light

  • Die-cast aluminum body designed for maximum heat dissipation
  • Sealed tempered glass lens
  • Standard with industrial grade 3' cord with available 6' and 9' options
  • Advanced thermal management techiques and components
  • Available in 6, 12 and 18 LED configurations
  • Available with 12˚ spotlight or 32˚ flood distributions
The MTH Series is designed to efficiently light any tough or classified flood light applications and any application requiring long life and low maintenance costs.

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Environmental Conditions
  • Conditioned
  • Corrosive
  • Damp Location
  • Wet Location
  • Outdoor
Ingress Protection IP65;IP66
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 844
  • UL 1598
  • UL 1598A
  • CSA
Max Ambient Temperature
  • 25 °C
  • 30 °C
  • 35 °C
  • 40 °C
Min Ambient Temperature
  • -30 °C
  • -25 °C
  • -20 °C
  • -18 °C
  • 0 °C
  • 10 °C
  • 20 °C
  • -40 °C
Mounting Type Yoke
New Products Yes
Type
  • Enclosed and Gasketed
  • Floodlighting
  • Hazardous Industrial
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 75-99
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage Range 14-21

Certifications and Compliance

Certification Div 2
Certified Listed Class I Division 2
Energy Efficient Yes
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • Dry
  • Class I Division 2
  • IP Rated

Resources/Downloads

Catalog Page