text.skipToContent text.skipToNavigation

LBX2

by Hubbell Industrial Lighting 

High Bay fixture with mid-power LEDs and 4 optic options

  • High performance LED design at up to 128 Lumens per Watt
  • Low electrical load based on 129w total input
  • Optional LO, MO and HO LED configurations
  • 60,000 hours L70
  • 120V to 277V Universal Voltage Drivers
  • 347V available
  • Dimming to 1% capable with 0 to 10V control
  • 7 standard color options with available custom options
  • Low glare, smooth even distribution
  • 22" acrylic reflectors in translucent, suspended bead or clear options
  • 23" spun aluminum reflector option
LUNABAY2 LED luminaire provides up to 22,638 lumens, specially designed for light retail, gym and light industrial spaces

Product Details

General

Application
  • Commercial Indoor
  • Warehouse
  • Light Industrial
  • Retail
Color Rendering Index (CRI) < 70
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Aluminum;Steel
Dimming Protocol 0-10V
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Max Ambient Temperature Up to 35 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Pendant
New Products Yes
Sensor Type Occupancy Sensor
Style High Bay LED
Type
  • Architectural Indoor
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 85-128
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
Energy Efficient Yes
Industry Standard(s)
  • UL
  • CSA
  • Damp Listed

Resources/Downloads

Installation/Instruction Manual (IOM)

Test Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LBX2-HO-U-27K-A2-ND-SB22-WH
IES file
Test Report
2700 °K 80 CRI 19446 lm 100 201.8 W Wide
LBX2-HO-U-27K-A2-ND-WA22-WH
IES file
Test Report
2700 °K 80 CRI 19118 lm 100 200.5 W Wide
LBX2-HO-U-27K-A2-ND-WW22-WH
IES file
Test Report
2700 °K 80 CRI 17932 lm 100 202.1 W Wide
LBX2-HO-U-35K-A2-ND-SB22-WH
IES file
Test Report
3500 °K 80 CRI 20691 lm 100 201.8 W Wide
LBX2-HO-U-35K-A2-ND-WA22-WH
IES file
Test Report
3500 °K 80 CRI 20208 lm 100 200.5 W Wide
LBX2-HO-U-35K-A2-ND-WW22-WH
IES file
Test Report
3500 °K 80 CRI 19081 lm 100 202.1 W Wide
LBX2-HO-U-3K-A2-ND-SB22-WH
IES file
Test Report
3000 °K 80 CRI 20328 lm 100 201.8 W Wide
LBX2-HO-U-3K-A2-ND-WA22-WH
IES file
Test Report
3000 °K 80 CRI 19539 lm 100 200.5 W Wide
LBX2-HO-U-3K-A2-ND-WW22-WH
IES file
Test Report
3000 °K 80 CRI 18746 lm 100 202.1 W Wide
LBX2-HO-U-4K-A2-ND-SB22-WH
IES file
Test Report
4000 °K 80 CRI 20940 lm 100 201.8 W Wide
LBX2-HO-U-4K-A2-ND-WA22-WH
IES file
Test Report
4000 °K 80 CRI 20514 lm 100 200.5 W Wide
LBX2-HO-U-4K-A2-ND-WW22-WH
IES file
Test Report
4000 °K 80 CRI 19311 lm 100 202.1 W Wide
LBX2-HO-U-5K-A2-ND-SB22-WH
IES file
Test Report
5000 °K 70 CRI 22638 lm 100 201.8 W Wide
LBX2-HO-U-5K-A2-ND-WW22-WH
IES file
Test Report
5000 °K 70 CRI 20876 lm 100 202.1 W Wide
LBX2-LO-U-27K-A2-ND-AL23-WH
IES file
Test Report
2700 °K 80 CRI 8632 lm 100 101.3 W Narrow
LBX2-LO-U-27K-A2-ND-SB22-WH
IES file
Test Report
2700 °K 80 CRI 10304 lm 100 101.7 W Wide
LBX2-LO-U-27K-A2-ND-WA22-WH
IES file
Test Report
2700 °K 80 CRI 11256 lm 100 101.8 W Wide
LBX2-LO-U-27K-A2-ND-WW22-WH
IES file
Test Report
2700 °K 80 CRI 9540 lm 100 101.9 W Wide
LBX2-LO-U-35K-A2-ND-AL23-WH
IES file
Test Report
3500 °K 80 CRI 9185 lm 100 101.3 W Narrow
LBX2-LO-U-35K-A2-ND-SB22-WH
IES file
Test Report
3500 °K 80 CRI 10964 lm 100 101.7 W Wide
LBX2-LO-U-35K-A2-ND-WA22-WH
IES file
Test Report
3500 °K 80 CRI 11896 lm 100 101.8 W Wide
LBX2-LO-U-35K-A2-ND-WW22-WH
IES file
Test Report
3500 °K 80 CRI 10150 lm 100 101.9 W Wide
LBX2-LO-U-3K-A2-ND-AL23-WH
IES file
Test Report
3000 °K 80 CRI 9024 lm 100 101.3 W Narrow
LBX2-LO-U-3K-A2-ND-SB22-WH
IES file
Test Report
3000 °K 80 CRI 10771 lm 100 101.7 W Wide
LBX2-LO-U-3K-A2-ND-WA22-WH
IES file
Test Report
3000 °K 80 CRI 11510 lm 100 101.8 W Wide
LBX2-LO-U-3K-A2-ND-WW22-WH
IES file
Test Report
3000 °K 80 CRI 9972 lm 100 101.9 W Wide
LBX2-LO-U-4K-A2-ND-AL23-WH
IES file
Test Report
4000 °K 80 CRI 9295 lm 100 101.3 W Narrow
LBX2-LO-U-4K-A2-ND-SB22-WH
IES file
Test Report
4000 °K 80 CRI 11096 lm 100 101.7 W Wide
LBX2-LO-U-4K-A2-ND-WA22-WH
IES file
Test Report
4000 °K 80 CRI 12077 lm 100 101.8 W Wide
LBX2-LO-U-4K-A2-ND-WW22-WH
IES file
Test Report
4000 °K 80 CRI 10271 lm 100 101.9 W Wide
LBX2-LO-U-5K-A2-ND-AL23-WH
IES file
Test Report
5000 °K 70 CRI 10049 lm 100 101.3 W Narrow
LBX2-LO-U-5K-A2-ND-SB22-WH
IES file
Test Report
5000 °K 70 CRI 11995 lm 100 101.7 W Wide
LBX2-LO-U-5K-A2-ND-WA22-WH
IES file
Test Report
5000 °K 70 CRI 13055 lm 100 101.8 W Wide
LBX2-LO-U-5K-A2-ND-WW22-WH
IES file
Test Report
5000 °K 70 CRI 11105 lm 100 101.9 W Wide
LBX2-MO-U-27K-A2-ND-AL23-WH
IES file
Test Report
2700 °K 80 CRI 12257 lm 100 150.8 W Narrow
LBX2-MO-U-27K-A2-ND-SB22-WH
IES file
Test Report
2700 °K 80 CRI 14997 lm 100 151.8 W Wide
LBX2-MO-U-27K-A2-ND-WA22-WH
IES file
Test Report
2700 °K 80 CRI 14884 lm 100 152.2 W Wide
LBX2-MO-U-27K-A2-ND-WW22-WH
IES file
Test Report
2700 °K 80 CRI 13902 lm 100 151.7 W Wide
LBX2-MO-U-35K-A2-ND-AL23-WH
IES file
Test Report
3500 °K 80 CRI 13041 lm 100 150.8 W Narrow
LBX2-MO-U-35K-A2-ND-SB22-WH
IES file
Test Report
3500 °K 80 CRI 15958 lm 100 151.8 W Wide
LBX2-MO-U-35K-A2-ND-WA22-WH
IES file
Test Report
3500 °K 80 CRI 15837 lm 100 152.2 W Wide
LBX2-MO-U-35K-A2-ND-WW22-WH
IES file
Test Report
3500 °K 80 CRI 14792 lm 100 151.7 W Wide
LBX2-MO-U-3K-A2-ND-AL23-WH
IES file
Test Report
3000 °K 80 CRI 12813 lm 100 150.8 W Narrow
LBX2-MO-U-3K-A2-ND-SB22-WH
IES file
Test Report
3000 °K 80 CRI 15677 lm 100 151.8 W Wide
LBX2-MO-U-3K-A2-ND-WA22-WH
IES file
Test Report
3000 °K 80 CRI 15559 lm 100 152.2 W Wide
LBX2-MO-U-3K-A2-ND-WW22-WH
IES file
Test Report
3000 °K 80 CRI 14534 lm 100 151.7 W Wide
LBX2-MO-U-4K-A2-ND-AL23-WH
IES file
Test Report
4000 °K 80 CRI 13198 lm 100 150.8 W Narrow
LBX2-MO-U-4K-A2-ND-SB22-WH
IES file
Test Report
4000 °K 80 CRI 16149 lm 100 151.8 W Wide
LBX2-MO-U-4K-A2-ND-WA22-WH
IES file
Test Report
4000 °K 80 CRI 16027 lm 100 152.2 W Wide
LBX2-MO-U-4K-A2-ND-WW22-WH
IES file
Test Report
4000 °K 80 CRI 14971 lm 100 151.7 W Wide
LBX2-MO-U-5K-A2-ND-AL23-WH
IES file
Test Report
5000 °K 80 CRI 14268 lm 100 150.8 W Narrow
LBX2-MO-U-5K-A2-ND-SB22-WH
IES file
Test Report
5000 °K 70 CRI 17458 lm 100 151.8 W Wide
LBX2-MO-U-5K-A2-ND-WA22-WH
IES file
Test Report
5000 °K 70 CRI 17326 lm 100 152.2 W Wide
LBX2-MO-U-5K-A2-ND-WW22-WH
IES file
Test Report
5000 °K 70 CRI 16185 lm 100 151.7 W Wide