text.skipToContent text.skipToNavigation

LHA

by Columbia Lighting 

LHA high bays are the economical standard for fluorescent high bay lighting with serviceability and performance that is unrivaled in the marketplace.

  • Compact, open body linear high bay offers energy efficient performance
  • Easy center-ballast cover allows tool-less access without lamp or reflector removal
  • Extremely low profile - only 2" overall height allows fixture to be installed without concern about obstructions
  • Reflector options include uplight (recommended) or solid top with either narrow or wide distribution
  • Rotary locking lampholders secure lamp in position and conceal contacts
  • Easy field-installed accessories or factory-installed options for sensors, wire guards, lenses
  • Quick and simple hanging systems including chain, tong, pipe hanger, or aircraft mounting

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Construction Material - Main Steel
Environmental Conditions Damp Location
Lamp Type
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Material - Housing Steel
Max Ambient Temperature 45 °C
Min Ambient Temperature 0 °C
Mounting Type Suspended
Number of Lamps
  • 4
  • 6
Type
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 1 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range
  • 32
  • 54

Certifications and Compliance

Industry Standard(s)
  • CSA
  • cUL
  • UL 1598 Damp Location

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LHA4-454-NU-4EP
IES file
Test Report
85 CRI 15995 lm 68 235 W Narrow
LHA4-454-WU
IES file
Test Report
85 CRI 17022 lm 75 228 W Wide
LHA4-632-NU-EHL
IES file
Test Report
82 CRI 15419 lm 72 215 W Narrow
LHA4-632-WU
IES file
Test Report
82 CRI 16069 lm 70 230 W Wide
LHA4-654-NST
IES file
Test Report
85 CRI 21666 lm 68 319 W Narrow
LHA4-654-NU-24EP
IES file
Test Report
85 CRI 23857 lm 69 347 W Narrow
LHA4-654-WU
IES file
Test Report
85 CRI 25368 lm 75 338 W Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number LHA4-432-NST-4EU UPC 078531126735 Product Description LHA, 4 in, Number of Lamps: 4, Lamp Type: T8, Reflector Type: Narrow Distribution, Uplight: Solid Top No Uplight, Ballast Type: (1) 4-Lamp Electronic T8, Instant Start, Voltage Rating:120-277 V. Check Inventory
Catalog Number LHA4-454-WU-4EPU-F554841 UPC 078531125578 Product Description LHA, 4 ft, Number of Lamps: 4, Lamp Type: T5HO, Reflector Type: wide distribution specular aluminum allowing for uplight., Uplight: Yes, Ballast Type: (1) 4-Lamp Electronic T5HO, Programmed Start, Voltage Rating:120-277 VAC, Color Temperature: 4100 K. Check Inventory
Catalog Number LHA4-632-NST-24EU UPC 078531126742 Product Description LHA, 4 in, Number of Lamps: 6, Lamp Type: T8, Reflector Type: Narrow Distribution, Uplight: Solid Top No Uplight, Ballast Type: (1) 2-Lamp & (1) 4-Lamp Electronic T8, Instant Start, Voltage Rating:120-277 V. Check Inventory
Catalog Number LHA4-654-NU-24EPU-F554841 UPC 078531022167 Product Description LHA, 4 ft, Number of Lamps: 6, Lamp Type: 4 foot, T5HO: 54 watt fluorescent, Lamp Included: Yes, Reflector Type: narrow distribution specular aluminum allowing for uplight, Uplight: Uplight, Ballast Type: 2 4-light electronic program start T5HO, Voltage Rating:120-277 VAC, Color Temperature: 4100 K. Check Inventory